Ball Bushings
closed
Units | Price/unit after discount | Applied Discount |
1 | £ 146.92 | 0% |
10 | £ 132.23 | 10% |
20 | £ 124.88 | 15% |
50 | £ 117.54 | 20% |
100 | £ 102.84 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 146.92 | 0% |
10 | £ 132.23 | 10% |
20 | £ 124.88 | 15% |
50 | £ 117.54 | 20% |
100 | £ 102.84 | 30% |
Stainless steel body (440C) with either a resin (POM) or stainless steel (316) retainer.
Stainless steel balls (440C).
Supplied with nitrile rubber (NBR) end seals.
For use with corrosion resistant hardened shafts (see part no. L1772) - tolerance h6.
For part numbers with -1 shaft tolerance required is g6. Temperature range: For resin ball cage -20°C to +80°C.
For stainless ball cage -20°C to +120°C.