Price & Availability | CAD | Order No. | Ball cage |
d1 H6 |
d2 h6 |
l1 | d3 | l2 | l3 | No. of ball circuits |
Max. dynamic load C N |
Max. static load C0 N |
X g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1713.008-RS | Resin | 8 | 16 | 45 | 15,2 | 33,0 | 1,10 | 4 | 430 | 780 | 31 | ||||||||||||||||||||||||||||||||||||||
£ 36.87 per unit (click for quantity discounts)
Ready to despatch 36 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1713.012-RS | Resin | 12 | 22 | 57 | 21,0 | 45,8 | 1,30 | 4 | 650 | 1200 | 80 | ||||||||||||||||||||||||||||||||||||||
£ 42.32 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1713.016-RS | Resin | 16 | 26 | 70 | 24,9 | 49,8 | 1,30 | 5 | 1230 | 2350 | 145 | ||||||||||||||||||||||||||||||||||||||
£ 49.62 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1713.020-RS | Resin | 20 | 32 | 80 | 30,3 | 61,0 | 1,60 | 5 | 1400 | 2750 | 180 | ||||||||||||||||||||||||||||||||||||||
£ 69.05 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1713.025-RS | Resin | 25 | 40 | 112 | 38,0 | 82,0 | 1,85 | 6 | 1560 | 3140 | 440 | ||||||||||||||||||||||||||||||||||||||
£ 110.93 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1713.008-SS | Stainless | 8 | 16 | 45 | 15,2 | 33,0 | 1,10 | 4 | 430 | 780 | 31 | ||||||||||||||||||||||||||||||||||||||
£ 46.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1713.012-SS | Stainless | 12 | 22 | 57 | 21,0 | 45,8 | 1,30 | 4 | 650 | 1200 | 80 | ||||||||||||||||||||||||||||||||||||||
£ 52.89 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1713.016-SS | Stainless | 16 | 26 | 70 | 24,9 | 49,8 | 1,30 | 5 | 1230 | 2350 | 145 | ||||||||||||||||||||||||||||||||||||||
£ 61.91 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1713.020-SS | Stainless | 20 | 32 | 80 | 30,3 | 61,0 | 1,60 | 5 | 1400 | 2750 | 180 | ||||||||||||||||||||||||||||||||||||||
£ 86.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1713.025-SS | Stainless | 25 | 40 | 112 | 38,0 | 82,0 | 1,85 | 6 | 1560 | 3140 | 440 | ||||||||||||||||||||||||||||||||||||||
£ 138.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
|
Stainless steel body (440C) with either a resin (POM) or stainless steel (316) retainer.
Stainless steel balls (440C).
Supplied with nitrile rubber (NBR) end seals.
For use with corrosion resistant hardened shafts (see part no. L1772) - tolerance h6.
Perpendicularity A is better than 15µ.
Temperature range: For resin ball cage - 20°C to +80°C.
For stainless ball cage -20°C to +120°C.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4498
or + 44 (0) 1483 266 774
Fax + 44 (0) 1483 266 775
Email sales@automotioncomponents.co.uk
Company registration no.2761902
Company VAT number GB 566990288
For other bank details visit our FAQs page.
Claim your free Linkages Handbook today! Featuring our extensive range of clevis joints, ball and socket joints, universal joints and more in a concise 300 page catalogue.
Our technical support engineers can also provide assistance with choosing the right joint or linkage components for your application.