| Price & Availability | CAD | Article | Ball cage | d1 tol. h6 | d2 tol. h6 | l1 | l2 | l3 | d3 | Dyn. load C max. N | No. of ball circuits | Static load C0 max. N | Weight g | ||||||||||||||||||
| L1709.005-RS | Resin | 5 | 12 | 22 | 14.5 | 1.10 | 11.5 | 200 | 4 | 260 | 12 | ||||||||||||||||||||
£ 20.86 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Ball cage Resin d1
tol. h6 5 d2
tol. h6 12 l1 22 l2 14.5 l3 1.10 d3 11.5 Dyn. load C
max.
N 200 No. of ball circuits 4 Static load C0
max.
N 260 Weight
g 12 | |||||||||||||||||||||||||||||||
| L1709.006-RS-1 | Resin | 6 | 12 | 19 | 13.5 | 1.10 | 11.5 | 200 | 4 | 260 | 8 | ||||||||||||||||||||
£ 21.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Ball cage Resin d1
tol. h6 6 d2
tol. h6 12 l1 19 l2 13.5 l3 1.10 d3 11.5 Dyn. load C
max.
N 200 No. of ball circuits 4 Static load C0
max.
N 260 Weight
g 8 | |||||||||||||||||||||||||||||||
| L1709.008-RS | Resin | 8 | 16 | 25 | 16.5 | 1.10 | 15.2 | 260 | 4 | 400 | 20 | ||||||||||||||||||||
£ 26.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Ball cage Resin d1
tol. h6 8 d2
tol. h6 16 l1 25 l2 16.5 l3 1.10 d3 15.2 Dyn. load C
max.
N 260 No. of ball circuits 4 Static load C0
max.
N 400 Weight
g 20 | |||||||||||||||||||||||||||||||
| L1709.010-RS-1 | Resin | 10 | 19 | 29 | 22.0 | 1.30 | 18.0 | 370 | 4 | 540 | 30 | ||||||||||||||||||||
£ 22.20 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Ball cage Resin d1
tol. h6 10 d2
tol. h6 19 l1 29 l2 22.0 l3 1.30 d3 18.0 Dyn. load C
max.
N 370 No. of ball circuits 4 Static load C0
max.
N 540 Weight
g 30 | |||||||||||||||||||||||||||||||
| L1709.012-RS | Resin | 12 | 22 | 32 | 22.9 | 1.30 | 21.0 | 410 | 4 | 590 | 41 | ||||||||||||||||||||
£ 30.24 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Ball cage Resin d1
tol. h6 12 d2
tol. h6 22 l1 32 l2 22.9 l3 1.30 d3 21.0 Dyn. load C
max.
N 410 No. of ball circuits 4 Static load C0
max.
N 590 Weight
g 41 | |||||||||||||||||||||||||||||||
| L1709.016-RS | Resin | 16 | 26 | 36 | 24.9 | 1.30 | 24.9 | 770 | 5 | 1170 | 57 | ||||||||||||||||||||
£ 33.75 per unit (click for quantity discounts) Ready to despatch 78 Need more? Please call us.
Ball cage Resin d1
tol. h6 16 d2
tol. h6 26 l1 36 l2 24.9 l3 1.30 d3 24.9 Dyn. load C
max.
N 770 No. of ball circuits 5 Static load C0
max.
N 1170 Weight
g 57 | |||||||||||||||||||||||||||||||
| L1709.020-RS | Resin | 20 | 32 | 45 | 31.5 | 1.60 | 30.3 | 860 | 5 | 1370 | 91 | ||||||||||||||||||||
£ 39.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Ball cage Resin d1
tol. h6 20 d2
tol. h6 32 l1 45 l2 31.5 l3 1.60 d3 30.3 Dyn. load C
max.
N 860 No. of ball circuits 5 Static load C0
max.
N 1370 Weight
g 91 | |||||||||||||||||||||||||||||||
| L1709.025-RS | Resin | 25 | 40 | 58 | 44.1 | 1.85 | 37.5 | 980 | 6 | 1560 | 215 | ||||||||||||||||||||
£ 47.83 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Ball cage Resin d1
tol. h6 25 d2
tol. h6 40 l1 58 l2 44.1 l3 1.85 d3 37.5 Dyn. load C
max.
N 980 No. of ball circuits 6 Static load C0
max.
N 1560 Weight
g 215 | |||||||||||||||||||||||||||||||
| L1709.030-RS | Resin | 30 | 47 | 68 | 52.1 | 1.85 | 44.5 | 1584 | 6 | 2740 | 360 | ||||||||||||||||||||
£ 118.70 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Ball cage Resin d1
tol. h6 30 d2
tol. h6 47 l1 68 l2 52.1 l3 1.85 d3 44.5 Dyn. load C
max.
N 1584 No. of ball circuits 6 Static load C0
max.
N 2740 Weight
g 360 | |||||||||||||||||||||||||||||||
| L1709.040-RS | Resin | 40 | 62 | 80 | 60.6 | 2.15 | 59.0 | 2357 | 6 | 4020 | 770 | ||||||||||||||||||||
£ 154.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Ball cage Resin d1
tol. h6 40 d2
tol. h6 62 l1 80 l2 60.6 l3 2.15 d3 59.0 Dyn. load C
max.
N 2357 No. of ball circuits 6 Static load C0
max.
N 4020 Weight
g 770 | |||||||||||||||||||||||||||||||
| L1709.050-RS | Resin | 50 | 75 | 100 | 77.6 | 2.65 | 72.0 | 4702 | 6 | 7940 | 1250 | ||||||||||||||||||||
£ 275.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Ball cage Resin d1
tol. h6 50 d2
tol. h6 75 l1 100 l2 77.6 l3 2.65 d3 72.0 Dyn. load C
max.
N 4702 No. of ball circuits 6 Static load C0
max.
N 7940 Weight
g 1250 | |||||||||||||||||||||||||||||||
| L1709.060-RS | Resin | 60 | 90 | 125 | 101.7 | 3.15 | 86.5 | 6085 | 6 | 9800 | 2220 | ||||||||||||||||||||
£ 370.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Ball cage Resin d1
tol. h6 60 d2
tol. h6 90 l1 125 l2 101.7 l3 3.15 d3 86.5 Dyn. load C
max.
N 6085 No. of ball circuits 6 Static load C0
max.
N 9800 Weight
g 2220 | |||||||||||||||||||||||||||||||
Stainless steel body (440C) with a resin (POM) retainer.
Stainless steel balls (440C).
Supplied with nitrile rubber (NBR) end seals.
For use with corrosion resistant hardened shafts (see part no. L1772) - tolerance h6.
Perpendicularity A is better than 15µ.
For part numbers with -1 shaft tolerance required is g6. Temperature range: For resin ball cage -20°C to +80°C.