Stainless Ball Bushings
closed
Price & Availability | CAD | Order No. | Ball cage |
d1 tol. H6 |
d2 tol. h6 |
l1 | d3 tol. h4 |
d4 | d5 | d6 | l2 | l3 | Square- ness A µ |
No. of ball circuits |
Max. dynamic load C N |
Max. static load C0 N |
X g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1720.006-RS-1 | Resin | 6 | 12 | 19 | 28 | 3,4 | 6,5 | 20 | 5 | 3,3 | 12 | 4 | 200 | 260 | 26,5 | ||||||||||||||||||||||||||||||||||||||
£ 23.70 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.008-RS | Resin | 8 | 16 | 25 | 32 | 3,4 | 6,5 | 24 | 5 | 3,3 | 12 | 4 | 260 | 400 | 44,0 | ||||||||||||||||||||||||||||||||||||||
£ 33.39 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.010-RS-1 | Resin | 10 | 19 | 29 | 40 | 4,5 | 8,0 | 29 | 6 | 4,4 | 12 | 4 | 370 | 540 | 78,0 | ||||||||||||||||||||||||||||||||||||||
£ 24.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.012-RS | Resin | 12 | 22 | 32 | 42 | 4,5 | 8,0 | 32 | 6 | 4,4 | 12 | 4 | 410 | 590 | 86,0 | ||||||||||||||||||||||||||||||||||||||
£ 39.76 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.016-RS | Resin | 16 | 26 | 36 | 46 | 4,5 | 8,0 | 36 | 6 | 4,4 | 12 | 5 | 770 | 1170 | 120,0 | ||||||||||||||||||||||||||||||||||||||
£ 45.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.020-RS | Resin | 20 | 32 | 45 | 54 | 5,5 | 9,5 | 43 | 8 | 5,4 | 15 | 5 | 860 | 1370 | 184,0 | ||||||||||||||||||||||||||||||||||||||
£ 55.62 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.025-RS | Resin | 25 | 40 | 58 | 62 | 5,5 | 9,5 | 51 | 8 | 5,4 | 15 | 6 | 980 | 1560 | 335,0 | ||||||||||||||||||||||||||||||||||||||
£ 82.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.006-SS-1 | Stainless | 6 | 12 | 19 | 28 | 3,4 | 6,5 | 20 | 5 | 3,3 | 12 | 4 | 200 | 260 | 26,5 | ||||||||||||||||||||||||||||||||||||||
£ 29.16 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.008-SS | Stainless | 8 | 16 | 25 | 32 | 3,4 | 6,5 | 24 | 5 | 3,3 | 12 | 4 | 260 | 400 | 44,0 | ||||||||||||||||||||||||||||||||||||||
£ 41.99 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.010-SS-1 | Stainless | 10 | 19 | 29 | 40 | 4,5 | 8,0 | 29 | 6 | 4,4 | 12 | 4 | 370 | 540 | 78,0 | ||||||||||||||||||||||||||||||||||||||
£ 30.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.012-SS | Stainless | 12 | 22 | 32 | 42 | 4,5 | 8,0 | 32 | 6 | 4,4 | 12 | 4 | 410 | 590 | 86,0 | ||||||||||||||||||||||||||||||||||||||
£ 46.07 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.016-SS | Stainless | 16 | 26 | 36 | 46 | 4,5 | 8,0 | 36 | 6 | 4,4 | 12 | 5 | 770 | 1170 | 120,0 | ||||||||||||||||||||||||||||||||||||||
£ 57.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.020-SS | Stainless | 20 | 32 | 45 | 54 | 5,5 | 9,5 | 43 | 8 | 5,4 | 15 | 5 | 860 | 1370 | 184,0 | ||||||||||||||||||||||||||||||||||||||
£ 69.07 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.025-SS | Stainless | 25 | 40 | 58 | 62 | 5,5 | 9,5 | 51 | 8 | 5,4 | 15 | 6 | 980 | 1560 | 335,0 | ||||||||||||||||||||||||||||||||||||||
£ 95.76 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
|
Stainless steel body (440C) with either a resin (POM) or stainless steel (316) retainer.
Stainless steel balls (440C).
Supplied with nitrile rubber (NBR) end seals.
For use with corrosion resistant hardened shafts (see part no. L1772) - tolerance h6.
For part numbers with -1 shaft tolerance required is g6. Temperature range: For resin ball cage - 20°C to +80°C.
For stainless ball cage -20°C to +120°C.