Ball Bushings
closed
Units | Price/unit after discount | Applied Discount |
1 | £ 167.24 | 0% |
10 | £ 150.52 | 10% |
20 | £ 142.15 | 15% |
50 | £ 133.79 | 20% |
100 | £ 117.07 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 167.24 | 0% |
10 | £ 150.52 | 10% |
20 | £ 142.15 | 15% |
50 | £ 133.79 | 20% |
100 | £ 117.07 | 30% |
Stainless steel body (440C) with either a resin (POM) or stainless steel (316) retainer.
Stainless steel balls (440C).
Supplied with nitrile rubber (NBR) end seals.
For use with corrosion resistant hardened shafts (see part no. L1772).
Tolerance h6. For part numbers with-1 shaft tolerance required for these is g6.
Temperature range: For resin ball cage - 20°C to +80°C.
For stainless ball cage -20°C to +120°C.