Ball Bushings
closed
Price & Availability | CAD | Order No. | Ball cage | d1 tol. h6 |
d2 tol. h6 |
l1 | l2 | l3 | d3 | Dyn. load C max. N |
No. of ball circuits | Static load C0 max. N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1709.005-RS | Resin | 5 | 12 | 22 | 14.5 | 1.10 | 11.5 | 200 | 4 | 260 | 12 | ||||||||||||||||||||||||||||||||||||||
£ 18.63 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1709.006-RS-1 | Resin | 6 | 12 | 19 | 13.5 | 1.10 | 11.5 | 200 | 4 | 260 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 20.46 per unit (click for quantity discounts)
Ready to despatch 86 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1709.008-RS | Resin | 8 | 16 | 25 | 16.5 | 1.10 | 15.2 | 260 | 4 | 400 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 24.09 per unit (click for quantity discounts)
Ready to despatch 159 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1709.010-RS-1 | Resin | 10 | 19 | 29 | 22.0 | 1.30 | 18.0 | 370 | 4 | 540 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 20.72 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1709.012-RS | Resin | 12 | 22 | 32 | 22.9 | 1.30 | 21.0 | 410 | 4 | 590 | 41 | ||||||||||||||||||||||||||||||||||||||
£ 27.01 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1709.016-RS | Resin | 16 | 26 | 36 | 24.9 | 1.30 | 24.9 | 770 | 5 | 1170 | 57 | ||||||||||||||||||||||||||||||||||||||
£ 30.15 per unit (click for quantity discounts)
Ready to despatch 30 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1709.020-RS | Resin | 20 | 32 | 45 | 31.5 | 1.60 | 30.3 | 860 | 5 | 1370 | 91 | ||||||||||||||||||||||||||||||||||||||
£ 34.88 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1709.025-RS | Resin | 25 | 40 | 58 | 44.1 | 1.85 | 37.5 | 980 | 6 | 1560 | 215 | ||||||||||||||||||||||||||||||||||||||
£ 42.73 per unit (click for quantity discounts)
Ready to despatch 28 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1709.030-RS | Resin | 30 | 47 | 68 | 52.1 | 1.85 | 44.5 | 1584 | 6 | 2740 | 360 | ||||||||||||||||||||||||||||||||||||||
£ 110.81 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1709.040-RS | Resin | 40 | 62 | 80 | 60.6 | 2.15 | 59 | 2357 | 6 | 4020 | 770 | ||||||||||||||||||||||||||||||||||||||
£ 144.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1709.050-RS | Resin | 50 | 75 | 100 | 77.6 | 2.65 | 72 | 4702 | 6 | 7940 | 1250 | ||||||||||||||||||||||||||||||||||||||
£ 257.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1709.060-RS | Resin | 60 | 90 | 125 | 101.7 | 3.15 | 86.5 | 6085 | 6 | 9800 | 2220 | ||||||||||||||||||||||||||||||||||||||
£ 345.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel body (440C) with a resin (POM) retainer.
Stainless steel balls (440C).
Supplied with nitrile rubber (NBR) end seals.
For use with corrosion resistant hardened shafts (see part no. L1772) - tolerance h6.
Perpendicularity A is better than 15µ.
For part numbers with -1 shaft tolerance required is g6. Temperature range: For resin ball cage -20°C to +80°C.