Ball Bushings
closed
Units | Price/unit after discount | Applied Discount |
1 | £ 34.88 | 0% |
10 | £ 31.39 | 10% |
20 | £ 29.65 | 15% |
50 | £ 27.90 | 20% |
100 | £ 24.42 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 34.88 | 0% |
10 | £ 31.39 | 10% |
20 | £ 29.65 | 15% |
50 | £ 27.90 | 20% |
100 | £ 24.42 | 30% |
Stainless steel body (440C) with a resin (POM) retainer.
Stainless steel balls (440C).
Supplied with nitrile rubber (NBR) end seals.
For use with corrosion resistant hardened shafts (see part no. L1772) - tolerance h6.
Perpendicularity A is better than 15µ.
For part numbers with -1 shaft tolerance required is g6. Temperature range: For resin ball cage -20°C to +80°C.