| Price & Availability | CAD | Article | d1 tol. H6 | l1 | d2 | h1 | h2 | h3 ±0.05 | h4 | l2 ±0.2 | w1 | w2 ±0.2 | w3 | α ° | Dyn. load C max. N | Static load C0 max. N | Weight g | ||||||||||||||||||
| L1753.016-RS | 16 | 45 | M 5x12 | 33 | 26 | 46 | 9 | 30 | 45 | 32 | 22.5 | 80° | 770 | 1170 | 150 | ||||||||||||||||||||
£ 71.01 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
d1
tol. H6 16 l1 45 d2 M 5x12 h1 33 h2 26 h3
±0.05 46 h4 9 l2
±0.2 30 w1 45 w2
±0.2 32 w3 22.5 α
° 80° Dyn. load C
max.
N 770 Static load C0
max.
N 1170 Weight
g 150 | |||||||||||||||||||||||||||||||||||
| L1753.020-RS | 20 | 50 | M 6x12 | 39 | 32 | 55 | 11 | 35 | 48 | 35 | 24.0 | 60° | 860 | 1370 | 200 | ||||||||||||||||||||
£ 89.24 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. H6 20 l1 50 d2 M 6x12 h1 39 h2 32 h3
±0.05 55 h4 11 l2
±0.2 35 w1 48 w2
±0.2 35 w3 24.0 α
° 60° Dyn. load C
max.
N 860 Static load C0
max.
N 1370 Weight
g 200 | |||||||||||||||||||||||||||||||||||
| L1753.025-RS | 25 | 65 | M 6x12 | 47 | 36 | 63 | 14 | 40 | 60 | 40 | 30.0 | 50° | 980 | 1560 | 450 | ||||||||||||||||||||
£ 97.26 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. H6 25 l1 65 d2 M 6x12 h1 47 h2 36 h3
±0.05 63 h4 14 l2
±0.2 40 w1 60 w2
±0.2 40 w3 30.0 α
° 50° Dyn. load C
max.
N 980 Static load C0
max.
N 1560 Weight
g 450 | |||||||||||||||||||||||||||||||||||
Aluminium carriage housing with L1710 stainless steel (440C) linear bushing installed. Bushing has a resin -RS (POM) retainer and nitrile rubber (NBR) end seals -UU.
Stainless steel balls 440C.
For use with shaft support rails (see part number L1781 with hardened corrosive resistent shaft).
Temperature range: -20°C to +120°C.
Particularly effective for high loads and long stroke applications.
If using the carriage inverted, ie hanging loads, then the load rating is reduced by 50%.