Units | Price/unit after discount | Applied Discount |
1 | £ 106.48 | 0% |
10 | £ 95.83 | 10% |
20 | £ 90.51 | 15% |
50 | £ 85.18 | 20% |
100 | £ 74.54 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 106.48 | 0% |
10 | £ 95.83 | 10% |
20 | £ 90.51 | 15% |
50 | £ 85.18 | 20% |
100 | £ 74.54 | 30% |
Hardened and ground body from bearing steel.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
Temperature range: -20°C to +80°C.
For applications requiring higher temperatures we can make the bushings suitable for use up to +120°C by changing the ball retainers, end plates, and seals. Please advise at time of ordering if this is required.
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1733.