Price & Availability | CAD | Order No. | d1 H6 |
d2 h6 |
l1 | d3 h4 |
d4 | d5 | d6 | l2 | l3 | Square- ness A µ |
No. of ball circuits |
Max. dynamic load C N |
Max. static load C0N |
X g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1722.006-1 | 6 | 12 | 35 | 28 | 3,4 | 6,5 | 20 | 5 | 3,3 | 12 | 4 | 320 | 520 | 31 | ||||||||||||||||||||||||||||||||||||||
£ 20.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.008 | 8 | 16 | 45 | 32 | 3,4 | 6,5 | 24 | 5 | 3,3 | 12 | 4 | 430 | 780 | 53 | ||||||||||||||||||||||||||||||||||||||
£ 26.71 per unit (click for quantity discounts)
Ready to despatch 24 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.010-1 | 10 | 19 | 55 | 40 | 4,5 | 8,0 | 29 | 6 | 4,4 | 12 | 4 | 580 | 1100 | 105 | ||||||||||||||||||||||||||||||||||||||
£ 21.68 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.012 | 12 | 22 | 57 | 42 | 4,5 | 8,0 | 32 | 6 | 4,4 | 12 | 4 | 650 | 1200 | 100 | ||||||||||||||||||||||||||||||||||||||
£ 34.11 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.016 | 16 | 26 | 70 | 46 | 4,5 | 8,0 | 36 | 6 | 4,4 | 12 | 5 | 1230 | 2350 | 187 | ||||||||||||||||||||||||||||||||||||||
£ 41.46 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.020 | 20 | 32 | 80 | 54 | 5,5 | 9,5 | 43 | 8 | 5,4 | 15 | 5 | 1400 | 2750 | 260 | ||||||||||||||||||||||||||||||||||||||
£ 48.05 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.025 | 25 | 40 | 112 | 62 | 5,5 | 9,5 | 51 | 8 | 5,4 | 15 | 6 | 1560 | 3140 | 515 | ||||||||||||||||||||||||||||||||||||||
£ 68.95 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.030 | 30 | 47 | 123 | 76 | 6,6 | 11,0 | 62 | 10 | 6,5 | 15 | 6 | 2490 | 5490 | 655 | ||||||||||||||||||||||||||||||||||||||
£ 78.73 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.040 | 40 | 62 | 154 | 98 | 9,0 | 14,0 | 80 | 13 | 8,6 | 20 | 6 | 3430 | 8040 | 1560 | ||||||||||||||||||||||||||||||||||||||
£ 134.09 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.050 | 50 | 75 | 192 | 112 | 9,0 | 14,0 | 94 | 13 | 8,6 | 20 | 6 | 6080 | 15900 | 3500 | ||||||||||||||||||||||||||||||||||||||
£ 211.66 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.060 | 60 | 90 | 211 | 134 | 11,0 | 17,5 | 112 | 18 | 10,8 | 25 | 6 | 7650 | 20000 | 4500 | ||||||||||||||||||||||||||||||||||||||
£ 255.38 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
|
Hardened and ground body from bearing steel.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6. For part numbers with -1 shaft tolerance required is g6. Temperature range : -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications (up to +120°C - with no end seals. Please advise at time of ordering if this is required.
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version part no. L1724.
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
Explore our extensive range of Linear, Mechanical and Rotary & Linkage Components in one of our three dedicated Catalogues.
Available to request for free online or download instantly as a PDF.