Units | Price/unit after discount | Applied Discount |
1 | £ 103.47 | 0% |
10 | £ 93.12 | 10% |
20 | £ 87.95 | 15% |
50 | £ 82.78 | 20% |
100 | £ 72.43 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 103.47 | 0% |
10 | £ 93.12 | 10% |
20 | £ 87.95 | 15% |
50 | £ 82.78 | 20% |
100 | £ 72.43 | 30% |
Hardened and ground body from bearing steel.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
Temperature range : -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications (up to +120°C) - with no end seals. Please advise at time of ordering if this is required.
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1732.