Price & Availability | CAD | Order No. | d1 tol. h6 |
d2 tol. h6 |
l1 | d3 tol. h4 |
d4 | d5 | d6 | l2 | l3 | No. of ball circuits | Squareness A µm |
Dyn. load C max. N |
Static load C0 max. N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1722.006-1 | 6 | 12 | 35 | 28 | 3.4 | 6.5 | 20 | 5 | 3.3 | 4 | 12 | 320 | 520 | 31 | ||||||||||||||||||||||||||||||||||||||
£ 24.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.008 | 8 | 16 | 45 | 32 | 3.4 | 6.5 | 24 | 5 | 3.3 | 4 | 12 | 430 | 780 | 53 | ||||||||||||||||||||||||||||||||||||||
£ 30.61 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.010-1 | 10 | 19 | 55 | 40 | 4.5 | 8.0 | 29 | 6 | 4.4 | 4 | 12 | 580 | 1100 | 105 | ||||||||||||||||||||||||||||||||||||||
£ 24.84 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.012 | 12 | 22 | 57 | 42 | 4.5 | 8.0 | 32 | 6 | 4.4 | 4 | 12 | 650 | 1200 | 100 | ||||||||||||||||||||||||||||||||||||||
£ 39.09 per unit (click for quantity discounts)
Ready to despatch 30 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.016 | 16 | 26 | 70 | 46 | 4.5 | 8.0 | 36 | 6 | 4.4 | 5 | 12 | 1230 | 2350 | 187 | ||||||||||||||||||||||||||||||||||||||
£ 47.50 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.020 | 20 | 32 | 80 | 54 | 5.5 | 9.5 | 43 | 8 | 5.4 | 5 | 15 | 1400 | 2750 | 260 | ||||||||||||||||||||||||||||||||||||||
£ 55.05 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.025 | 25 | 40 | 112 | 62 | 5.5 | 9.5 | 51 | 8 | 5.4 | 6 | 15 | 1560 | 3140 | 515 | ||||||||||||||||||||||||||||||||||||||
£ 79.00 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.030 | 30 | 47 | 123 | 76 | 6.6 | 11.0 | 62 | 10 | 6.5 | 6 | 15 | 2490 | 5490 | 655 | ||||||||||||||||||||||||||||||||||||||
£ 90.21 per unit (click for quantity discounts)
Ready to despatch 28 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.040 | 40 | 62 | 154 | 98 | 9.0 | 14.0 | 80 | 13 | 8.6 | 6 | 20 | 3430 | 8040 | 1560 | ||||||||||||||||||||||||||||||||||||||
£ 153.64 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.050 | 50 | 75 | 192 | 112 | 9.0 | 14.0 | 94 | 13 | 8.6 | 6 | 20 | 6080 | 15900 | 3500 | ||||||||||||||||||||||||||||||||||||||
£ 242.52 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1722.060 | 60 | 90 | 211 | 134 | 11.0 | 17.5 | 112 | 18 | 10.8 | 6 | 25 | 7650 | 20000 | 4500 | ||||||||||||||||||||||||||||||||||||||
£ 292.61 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
|
Hardened and ground body from bearing steel.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6. For part numbers with -1 shaft tolerance required is g6. Temperature range : -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications (up to +120°C - with no end seals. Please advise at time of ordering if this is required.
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version part no. L1724.