Units | Price/unit after discount | Applied Discount |
1 | £ 24.05 | 0% |
10 | £ 21.65 | 10% |
20 | £ 20.44 | 15% |
50 | £ 19.24 | 20% |
100 | £ 16.84 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 24.05 | 0% |
10 | £ 21.65 | 10% |
20 | £ 20.44 | 15% |
50 | £ 19.24 | 20% |
100 | £ 16.84 | 30% |
Hardened and ground body from bearing steel.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6. For part numbers with -1 shaft tolerance required is g6. Temperature range : -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications (up to +120°C - with no end seals. Please advise at time of ordering if this is required.
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version part no. L1724.