Pillow Block Bearings
cast iron
Price & Availability | CAD | Order No. | d1 for h6 | l1 | h1 | l2 | d2 | d3 | d4 | h2 +0|-0.8 |
h3 | h4 | Weight kg |
h5 | l3 | l4 | l5 | w1 | w2 | w3 +0.3|-0 |
w4 | w5 | w6 | Dyn. radial load C max. kN |
Static radial load C0 max. kN |
Speed max. rpm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1866.012 | 12 | 94 | 89 | 51 | 29.0 | M 6x1 | 54 | 76 | 51 | 32 | 0.8 | 19 | 35.5 | 61 | 10 | 32 | 21 | 12 | 31.0 | 12.7 | 43.7 | 12.80 | 6.65 | 6500 | ||||||||||||||||||||||||||||||||||||||
£ 52.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1866.015 | 15 | 94 | 89 | 51 | 29.0 | M 6x1 | 54 | 76 | 51 | 32 | 0.8 | 19 | 35.5 | 61 | 10 | 32 | 21 | 12 | 31.0 | 12.7 | 43.7 | 12.80 | 6.65 | 6500 | ||||||||||||||||||||||||||||||||||||||
£ 52.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1866.017 | 17 | 94 | 89 | 51 | 29.0 | M 6x1 | 54 | 76 | 51 | 32 | 0.7 | 19 | 35.5 | 61 | 10 | 32 | 21 | 12 | 31.0 | 12.7 | 43.7 | 12.80 | 6.65 | 6500 | ||||||||||||||||||||||||||||||||||||||
£ 52.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1866.020 | 20 | 94 | 89 | 51 | 29.0 | M 6x1 | 54 | 76 | 51 | 32 | 0.7 | 19 | 35.5 | 61 | 10 | 32 | 21 | 12 | 31.0 | 12.7 | 43.7 | 12.80 | 6.65 | 6500 | ||||||||||||||||||||||||||||||||||||||
£ 29.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1866.025 | 25 | 97 | 89 | 51 | 34.0 | M 6x1 | 60 | 76 | 51 | 32 | 0.8 | 19 | 36.5 | 62 | 10 | 32 | 24 | 12 | 34.0 | 14.3 | 47.5 | 14.00 | 7.88 | 6500 | ||||||||||||||||||||||||||||||||||||||
£ 32.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1866.030 | 30 | 113 | 102 | 57 | 40.3 | M 6x1 | 70 | 89 | 56 | 37 | 1.2 | 22 | 41.5 | 70 | 10 | 37 | 28 | 12 | 38.1 | 15.9 | 52.5 | 19.50 | 11.20 | 4500 | ||||||||||||||||||||||||||||||||||||||
£ 28.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1866.035 | 35 | 129 | 102 | 64 | 48.0 | M 6x1 | 80 | 89 | 64 | 37 | 1.6 | 22 | 46.0 | 78 | 13 | 37 | 30 | 12 | 42.9 | 17.5 | 59.1 | 25.70 | 15.20 | 4500 | ||||||||||||||||||||||||||||||||||||||
£ 36.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1866.040 | 40 | 144 | 114 | 83 | 53.0 | M 6x1 | 88 | 102 | 83 | 49 | 2.3 | 29 | 46.5 | 88 | 16 | 49 | 33 | 16 | 49.2 | 19.0 | 68.6 | 29.60 | 18.20 | 3500 | ||||||||||||||||||||||||||||||||||||||
£ 91.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1866.045 | 45 | 144 | 117 | 83 | 57.2 | M 6x1 | 95 | 102 | 83 | 49 | 2.3 | 29 | 45.5 | 87 | 16 | 49 | 35 | 16 | 49.2 | 19.0 | 68.6 | 31.85 | 20.80 | 3500 | ||||||||||||||||||||||||||||||||||||||
£ 96.83 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1866.050 | 50 | 149 | 117 | 86 | 61.8 | M 6x1 | 100 | 102 | 83 | 49 | 2.5 | 29 | 47.0 | 90 | 16 | 49 | 37 | 16 | 51.6 | 19.0 | 74.1 | 35.10 | 23.20 | 3000 | ||||||||||||||||||||||||||||||||||||||
£ 50.66 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1866.055 | 55 | 171 | 146 | 95 | 69.0 | M 6x1 | 110 | 130 | 102 | 64 | 3.9 | 35 | 58.5 | 106 | 19 | 64 | 38 | 22 | 55.6 | 22.2 | 75.3 | 43.55 | 29.20 | 3000 | ||||||||||||||||||||||||||||||||||||||
£ 144.73 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1866.060 | 60 | 194 | 146 | 102 | 74.9 | M 6x1 | 120 | 130 | 102 | 64 | 4.7 | 35 | 68.0 | 119 | 19 | 64 | 42 | 22 | 65.1 | 25.4 | 88.6 | 52.50 | 32.80 | 2500 | ||||||||||||||||||||||||||||||||||||||
£ 98.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1866.065 | 65 | 224 | 167 | 121 | 82.0 | M 6x1 | 132 | 151 | 111 | 70 | 6.8 | 41 | 76.5 | 137 | 21 | 70 | 44 | 26 | 65.1 | 25.4 | 88.6 | 57.20 | 40.00 | 2500 | ||||||||||||||||||||||||||||||||||||||
£ 266.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1866.070 | 70 | 224 | 167 | 121 | 86.5 | M10x1 | - | 151 | 111 | 70 | 6.9 | 41 | 76.5 | 137 | 21 | 70 | 46 | 26 | 74.6 | 30.2 | - | 62.00 | 45.00 | 2500 | ||||||||||||||||||||||||||||||||||||||
£ 293.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1866.075 | 75 | 232 | 167 | 121 | 91.5 | M10x1 | - | 151 | 111 | 70 | 7.2 | 41 | 79.5 | 140 | 21 | 70 | 48 | 26 | 77.8 | 33.3 | - | 66.00 | 49.50 | 2500 | ||||||||||||||||||||||||||||||||||||||
£ 169.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1866.080 | 80 | 235 | 184 | 121 | 98.0 | M10x1 | - | 165 | 111 | 70 | 8.2 | 41 | 79.5 | 140 | 21 | 70 | 51 | 26 | 82.6 | 33.3 | - | 72.50 | 54.20 | 2500 | ||||||||||||||||||||||||||||||||||||||
£ 196.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1866.085 | 85 | 260 | 198 | 157 | 105.1 | M10x1 | - | 173 | 124 | 73 | 10.8 | 48 | 83.5 | 162 | 29 | 73 | 54 | 30 | 85.7 | 34.1 | - | 83.20 | 63.80 | 2500 | ||||||||||||||||||||||||||||||||||||||
£ 242.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | d1 for h6 | l1 | h1 | l2 | d2 | d3 | d4 | h2 +0|-0.8 |
h3 | h4 | Weight kg |
h5 | l3 | l4 | l5 | w1 | w2 | w3 +0.3|-0 |
w4 | w5 | w6 | Dyn. radial load C max. kN |
Static radial load C0 max. kN |
Speed max. rpm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1866.012 | 12 | 94 | 89 | 51 | 29.0 | M 6x1 | 54 | 76 | 51 | 32 | 0.8 | 19 | 35.5 | 61 | 10 | 32 | 21 | 12 | 31.0 | 12.7 | 43.7 | 12.80 | 6.65 | 6500 |
L1866.015 | 15 | 94 | 89 | 51 | 29.0 | M 6x1 | 54 | 76 | 51 | 32 | 0.8 | 19 | 35.5 | 61 | 10 | 32 | 21 | 12 | 31.0 | 12.7 | 43.7 | 12.80 | 6.65 | 6500 |
L1866.017 | 17 | 94 | 89 | 51 | 29.0 | M 6x1 | 54 | 76 | 51 | 32 | 0.7 | 19 | 35.5 | 61 | 10 | 32 | 21 | 12 | 31.0 | 12.7 | 43.7 | 12.80 | 6.65 | 6500 |
L1866.020 | 20 | 94 | 89 | 51 | 29.0 | M 6x1 | 54 | 76 | 51 | 32 | 0.7 | 19 | 35.5 | 61 | 10 | 32 | 21 | 12 | 31.0 | 12.7 | 43.7 | 12.80 | 6.65 | 6500 |
L1866.025 | 25 | 97 | 89 | 51 | 34.0 | M 6x1 | 60 | 76 | 51 | 32 | 0.8 | 19 | 36.5 | 62 | 10 | 32 | 24 | 12 | 34.0 | 14.3 | 47.5 | 14.00 | 7.88 | 6500 |
L1866.030 | 30 | 113 | 102 | 57 | 40.3 | M 6x1 | 70 | 89 | 56 | 37 | 1.2 | 22 | 41.5 | 70 | 10 | 37 | 28 | 12 | 38.1 | 15.9 | 52.5 | 19.50 | 11.20 | 4500 |
L1866.035 | 35 | 129 | 102 | 64 | 48.0 | M 6x1 | 80 | 89 | 64 | 37 | 1.6 | 22 | 46.0 | 78 | 13 | 37 | 30 | 12 | 42.9 | 17.5 | 59.1 | 25.70 | 15.20 | 4500 |
L1866.040 | 40 | 144 | 114 | 83 | 53.0 | M 6x1 | 88 | 102 | 83 | 49 | 2.3 | 29 | 46.5 | 88 | 16 | 49 | 33 | 16 | 49.2 | 19.0 | 68.6 | 29.60 | 18.20 | 3500 |
L1866.045 | 45 | 144 | 117 | 83 | 57.2 | M 6x1 | 95 | 102 | 83 | 49 | 2.3 | 29 | 45.5 | 87 | 16 | 49 | 35 | 16 | 49.2 | 19.0 | 68.6 | 31.85 | 20.80 | 3500 |
L1866.050 | 50 | 149 | 117 | 86 | 61.8 | M 6x1 | 100 | 102 | 83 | 49 | 2.5 | 29 | 47.0 | 90 | 16 | 49 | 37 | 16 | 51.6 | 19.0 | 74.1 | 35.10 | 23.20 | 3000 |
L1866.055 | 55 | 171 | 146 | 95 | 69.0 | M 6x1 | 110 | 130 | 102 | 64 | 3.9 | 35 | 58.5 | 106 | 19 | 64 | 38 | 22 | 55.6 | 22.2 | 75.3 | 43.55 | 29.20 | 3000 |
L1866.060 | 60 | 194 | 146 | 102 | 74.9 | M 6x1 | 120 | 130 | 102 | 64 | 4.7 | 35 | 68.0 | 119 | 19 | 64 | 42 | 22 | 65.1 | 25.4 | 88.6 | 52.50 | 32.80 | 2500 |
L1866.065 | 65 | 224 | 167 | 121 | 82.0 | M 6x1 | 132 | 151 | 111 | 70 | 6.8 | 41 | 76.5 | 137 | 21 | 70 | 44 | 26 | 65.1 | 25.4 | 88.6 | 57.20 | 40.00 | 2500 |
L1866.070 | 70 | 224 | 167 | 121 | 86.5 | M10x1 | - | 151 | 111 | 70 | 6.9 | 41 | 76.5 | 137 | 21 | 70 | 46 | 26 | 74.6 | 30.2 | - | 62.00 | 45.00 | 2500 |
L1866.075 | 75 | 232 | 167 | 121 | 91.5 | M10x1 | - | 151 | 111 | 70 | 7.2 | 41 | 79.5 | 140 | 21 | 70 | 48 | 26 | 77.8 | 33.3 | - | 66.00 | 49.50 | 2500 |
L1866.080 | 80 | 235 | 184 | 121 | 98.0 | M10x1 | - | 165 | 111 | 70 | 8.2 | 41 | 79.5 | 140 | 21 | 70 | 51 | 26 | 82.6 | 33.3 | - | 72.50 | 54.20 | 2500 |
L1866.085 | 85 | 260 | 198 | 157 | 105.1 | M10x1 | - | 173 | 124 | 73 | 10.8 | 48 | 83.5 | 162 | 29 | 73 | 54 | 30 | 85.7 | 34.1 | - | 83.20 | 63.80 | 2500 |
Cast iron (FG20 or FG25), passivated and painted blue (RAL 5010).
Shaft retention with set screw.
Used with h6 tolerance shafts (see our part no.s L1770-L1776.
For optional shaft end caps add suffixes:
-CO for two open protective caps (with seal) for through shafts.
-CC for one open and one closed protective caps for shaft ends.