Price & Availability | CAD | Order No. | d1 for h6 | l1 | h1 ±0.2 |
l2 ±1.0 |
d2 | d3 | d4 | h2 | h3 | Weight kg |
l3 | l4 | w1 | w2 | w3 | w4 | w5 | w6 | Dyn. radial load C max. kN |
Static radial load C0 max. kN |
Speed max. rpm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1860.012 | 12 | 130 | 33.3 | 97 | 29.0 | R1/8" | 54 | 64.0 | 14.5 | 0.5 | 40.0 | 19 | 31.0 | 19 | 32 | 12.7 | 11 | 44.6 | 12.80 | 6.65 | 6500 | ||||||||||||||||||||||||||||||||||||||
£ 54.54 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1860.015 | 15 | 130 | 33.3 | 97 | 29.0 | R1/8" | 54 | 64.0 | 14.5 | 0.5 | 40.0 | 19 | 31.0 | 19 | 32 | 12.7 | 11 | 44.6 | 12.80 | 6.65 | 6500 | ||||||||||||||||||||||||||||||||||||||
£ 52.06 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1860.017 | 17 | 130 | 33.3 | 97 | 29.0 | R1/8" | 54 | 64.0 | 14.5 | 0.5 | 40.0 | 19 | 31.0 | 19 | 32 | 12.7 | 11 | 44.6 | 12.80 | 6.65 | 6500 | ||||||||||||||||||||||||||||||||||||||
£ 52.27 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1860.020 | 20 | 130 | 33.3 | 97 | 29.0 | R1/8" | 54 | 64.0 | 14.5 | 0.5 | 40.0 | 19 | 31.0 | 19 | 32 | 12.7 | 11 | 44.6 | 12.80 | 6.65 | 6500 | ||||||||||||||||||||||||||||||||||||||
£ 29.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1860.025 | 25 | 130 | 36.5 | 103 | 34.0 | R1/8" | 60 | 70.0 | 14.5 | 0.7 | 39.0 | 19 | 34.0 | 21 | 36 | 14.3 | 11 | 47.8 | 14.00 | 7.88 | 6500 | ||||||||||||||||||||||||||||||||||||||
£ 32.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1860.030 | 30 | 158 | 42.9 | 118 | 40.3 | R1/8" | 70 | 82.0 | 17.0 | 1.1 | 47.0 | 22 | 38.1 | 25 | 40 | 15.9 | 14 | 52.8 | 19.50 | 11.20 | 4500 | ||||||||||||||||||||||||||||||||||||||
£ 30.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1860.035 | 35 | 163 | 47.6 | 126 | 48.0 | R1/8" | 80 | 93.0 | 19.0 | 1.5 | 49.0 | 21 | 42.9 | 27 | 45 | 17.5 | 14 | 57.4 | 25.70 | 15.20 | 4500 | ||||||||||||||||||||||||||||||||||||||
£ 35.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1860.040 | 40 | 179 | 49.2 | 138 | 53.0 | R1/8" | 88 | 99.0 | 19.0 | 1.8 | 53.0 | 26 | 49.2 | 30 | 48 | 19.0 | 14 | 66.8 | 26.90 | 18.20 | 3500 | ||||||||||||||||||||||||||||||||||||||
£ 47.65 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1860.045 | 45 | 192 | 54.0 | 150 | 57.2 | R1/8" | 95 | 107.0 | 21.5 | 2.2 | 54.5 | 29 | 49.2 | 32 | 48 | 19.0 | 14 | 67.8 | 31.85 | 20.80 | 3500 | ||||||||||||||||||||||||||||||||||||||
£ 52.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1860.050 | 50 | 200 | 57.2 | 158 | 61.8 | R1/8" | 100 | 115.0 | 21.5 | 2.7 | 61.0 | 23 | 51.6 | 34 | 54 | 19.0 | 18 | 74.6 | 35.10 | 23.20 | 3000 | ||||||||||||||||||||||||||||||||||||||
£ 62.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1860.055 | 55 | 222 | 63.5 | 176 | 69.0 | R1/8" | 110 | 124.5 | 22.5 | 3.4 | 68.0 | 30 | 55.6 | 35 | 60 | 22.2 | 18 | 75.2 | 43.55 | 29.20 | 3000 | ||||||||||||||||||||||||||||||||||||||
£ 79.22 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1860.060 | 60 | 240 | 69.9 | 190 | 74.9 | R1/8" | 120 | 140.0 | 25.0 | 4.8 | 71.0 | 28 | 65.1 | 42 | 60 | 25.4 | 18 | 87.8 | 52.50 | 32.80 | 2500 | ||||||||||||||||||||||||||||||||||||||
£ 92.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1860.065 | 65 | 260 | 79.4 | 203 | 82.0 | R1/8" | 132 | 140.0 | 27.5 | 6.1 | 77.0 | 28 | 65.1 | 44 | 65 | 25.4 | 22 | 88.8 | 57.20 | 40.00 | 2500 | ||||||||||||||||||||||||||||||||||||||
£ 117.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1860.070 | 70 | 260 | 79.4 | 203 | 86.5 | R1/8" | - | 156.0 | 27.5 | 6.1 | 77.0 | 28 | 74.6 | 44 | 65 | 30.2 | 22 | - | 62.00 | 45.00 | 2500 | ||||||||||||||||||||||||||||||||||||||
£ 134.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1860.075 | 75 | 265 | 82.5 | 210 | 91.5 | R1/8" | - | 156.0 | 27.5 | 6.9 | 78.0 | 30 | 77.8 | 48 | 66 | 33.3 | 22 | - | 66.00 | 49.50 | 2500 | ||||||||||||||||||||||||||||||||||||||
£ 150.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1860.080 | 80 | 290 | 89.0 | 232 | 98.0 | R1/8" | - | 175.0 | 30.0 | 9.0 | 90.0 | 34 | 82.6 | 55 | 78 | 33.3 | 26 | - | 72.50 | 54.20 | 2500 | ||||||||||||||||||||||||||||||||||||||
£ 204.08 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | d1 for h6 | l1 | h1 ±0.2 |
l2 ±1.0 |
d2 | d3 | d4 | h2 | h3 | Weight kg |
l3 | l4 | w1 | w2 | w3 | w4 | w5 | w6 | Dyn. radial load C max. kN |
Static radial load C0 max. kN |
Speed max. rpm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1860.012 | 12 | 130 | 33.3 | 97 | 29.0 | R1/8" | 54 | 64.0 | 14.5 | 0.5 | 40.0 | 19 | 31.0 | 19 | 32 | 12.7 | 11 | 44.6 | 12.80 | 6.65 | 6500 |
L1860.015 | 15 | 130 | 33.3 | 97 | 29.0 | R1/8" | 54 | 64.0 | 14.5 | 0.5 | 40.0 | 19 | 31.0 | 19 | 32 | 12.7 | 11 | 44.6 | 12.80 | 6.65 | 6500 |
L1860.017 | 17 | 130 | 33.3 | 97 | 29.0 | R1/8" | 54 | 64.0 | 14.5 | 0.5 | 40.0 | 19 | 31.0 | 19 | 32 | 12.7 | 11 | 44.6 | 12.80 | 6.65 | 6500 |
L1860.020 | 20 | 130 | 33.3 | 97 | 29.0 | R1/8" | 54 | 64.0 | 14.5 | 0.5 | 40.0 | 19 | 31.0 | 19 | 32 | 12.7 | 11 | 44.6 | 12.80 | 6.65 | 6500 |
L1860.025 | 25 | 130 | 36.5 | 103 | 34.0 | R1/8" | 60 | 70.0 | 14.5 | 0.7 | 39.0 | 19 | 34.0 | 21 | 36 | 14.3 | 11 | 47.8 | 14.00 | 7.88 | 6500 |
L1860.030 | 30 | 158 | 42.9 | 118 | 40.3 | R1/8" | 70 | 82.0 | 17.0 | 1.1 | 47.0 | 22 | 38.1 | 25 | 40 | 15.9 | 14 | 52.8 | 19.50 | 11.20 | 4500 |
L1860.035 | 35 | 163 | 47.6 | 126 | 48.0 | R1/8" | 80 | 93.0 | 19.0 | 1.5 | 49.0 | 21 | 42.9 | 27 | 45 | 17.5 | 14 | 57.4 | 25.70 | 15.20 | 4500 |
L1860.040 | 40 | 179 | 49.2 | 138 | 53.0 | R1/8" | 88 | 99.0 | 19.0 | 1.8 | 53.0 | 26 | 49.2 | 30 | 48 | 19.0 | 14 | 66.8 | 26.90 | 18.20 | 3500 |
L1860.045 | 45 | 192 | 54.0 | 150 | 57.2 | R1/8" | 95 | 107.0 | 21.5 | 2.2 | 54.5 | 29 | 49.2 | 32 | 48 | 19.0 | 14 | 67.8 | 31.85 | 20.80 | 3500 |
L1860.050 | 50 | 200 | 57.2 | 158 | 61.8 | R1/8" | 100 | 115.0 | 21.5 | 2.7 | 61.0 | 23 | 51.6 | 34 | 54 | 19.0 | 18 | 74.6 | 35.10 | 23.20 | 3000 |
L1860.055 | 55 | 222 | 63.5 | 176 | 69.0 | R1/8" | 110 | 124.5 | 22.5 | 3.4 | 68.0 | 30 | 55.6 | 35 | 60 | 22.2 | 18 | 75.2 | 43.55 | 29.20 | 3000 |
L1860.060 | 60 | 240 | 69.9 | 190 | 74.9 | R1/8" | 120 | 140.0 | 25.0 | 4.8 | 71.0 | 28 | 65.1 | 42 | 60 | 25.4 | 18 | 87.8 | 52.50 | 32.80 | 2500 |
L1860.065 | 65 | 260 | 79.4 | 203 | 82.0 | R1/8" | 132 | 140.0 | 27.5 | 6.1 | 77.0 | 28 | 65.1 | 44 | 65 | 25.4 | 22 | 88.8 | 57.20 | 40.00 | 2500 |
L1860.070 | 70 | 260 | 79.4 | 203 | 86.5 | R1/8" | - | 156.0 | 27.5 | 6.1 | 77.0 | 28 | 74.6 | 44 | 65 | 30.2 | 22 | - | 62.00 | 45.00 | 2500 |
L1860.075 | 75 | 265 | 82.5 | 210 | 91.5 | R1/8" | - | 156.0 | 27.5 | 6.9 | 78.0 | 30 | 77.8 | 48 | 66 | 33.3 | 22 | - | 66.00 | 49.50 | 2500 |
L1860.080 | 80 | 290 | 89.0 | 232 | 98.0 | R1/8" | - | 175.0 | 30.0 | 9.0 | 90.0 | 34 | 82.6 | 55 | 78 | 33.3 | 26 | - | 72.50 | 54.20 | 2500 |
Cast iron (FG20 or FG25), passivated and painted blue (RAL 5010). Steel, self-aligning bearing units with double seals, lubricated for life.
Self-aligning bearings, relubricatable.
Temperature range: -20°C to +120°C.
The max. axial load is 0.5 x radial static load.
The housings are rated to take the maximum bearing loads.
For optional shaft end caps add suffixes:
-CO for two open protective caps (with seals) for through shafts.
-CC for one open and one closed protective caps for shaft ends.
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).