Units | Price/unit after discount | Applied Discount |
1 | £ 62.19 | 0% |
5 | £ 55.97 | 10% |
20 | £ 49.75 | 20% |
40 | £ 43.53 | 30% |
100 | £ 37.31 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 62.19 | 0% |
5 | £ 55.97 | 10% |
20 | £ 49.75 | 20% |
40 | £ 43.53 | 30% |
100 | £ 37.31 | 40% |
Cast iron (FG20 or FG25), passivated and painted blue (RAL 5010). Steel, self-aligning bearing units with double seals, lubricated for life.
Self-aligning bearings, relubricatable.
Temperature range: -20°C to +120°C.
The max. axial load is 0.5 x radial static load.
The housings are rated to take the maximum bearing loads.
For optional shaft end caps add suffixes:
-CO for two open protective caps (with seals) for through shafts.
-CC for one open and one closed protective caps for shaft ends.
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).