Knurled Nuts
Stainless Steel
Price & Availability | Article | Type | d1 | d2 | d3 | d4 | d5 pre-drilled | e | h1 | h2 | t | Pin required DIN 7 | Weight g | ||||||||||||||||||
P0409.050-BL | Without Pin Hole | M 5 | 20 | 14 | 15 | - | - | 12 | 8 | 5 | - | 16 | |||||||||||||||||||
£ 2.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Pin Hole d1 M 5 d2 20 d3 14 d4 15 d5 pre-drilled - e - h1 12 h2 8 t 5 Pin required DIN 7 - Weight
g 16 | |||||||||||||||||||||||||||||||
P0409.060-BL | Without Pin Hole | M 6 | 24 | 16 | 18 | - | - | 14 | 10 | 6 | - | 27 | |||||||||||||||||||
£ 2.67 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Pin Hole d1 M 6 d2 24 d3 16 d4 18 d5 pre-drilled - e - h1 14 h2 10 t 6 Pin required DIN 7 - Weight
g 27 | |||||||||||||||||||||||||||||||
P0409.080-BL | Without Pin Hole | M 8 | 30 | 20 | 24 | - | - | 17 | 12 | 7 | - | 46 | |||||||||||||||||||
£ 3.72 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Pin Hole d1 M 8 d2 30 d3 20 d4 24 d5 pre-drilled - e - h1 17 h2 12 t 7 Pin required DIN 7 - Weight
g 46 | |||||||||||||||||||||||||||||||
P0409.100-BL | Without Pin Hole | M10 | 36 | 28 | 30 | - | - | 20 | 14 | 8 | - | 82 | |||||||||||||||||||
£ 5.77 per unit (click for quantity discounts) Ready to despatch 65 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Pin Hole d1 M10 d2 36 d3 28 d4 30 d5 pre-drilled - e - h1 20 h2 14 t 8 Pin required DIN 7 - Weight
g 82 | |||||||||||||||||||||||||||||||
P0409.120-BL | Without Pin Hole | M12 | 40 | 32 | 34 | - | - | 24 | 16 | 10 | - | 123 | |||||||||||||||||||
£ 7.57 per unit (click for quantity discounts) Ready to despatch 84 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Pin Hole d1 M12 d2 40 d3 32 d4 34 d5 pre-drilled - e - h1 24 h2 16 t 10 Pin required DIN 7 - Weight
g 123 | |||||||||||||||||||||||||||||||
P0409.050-BL-W | With Pin Hole | M 5 | 20 | 14 | 15 | 1.4 | 2.5 | 12 | 8 | 5 | 1,5 M 6x14 | 15 | |||||||||||||||||||
£ 2.92 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Pin Hole d1 M 5 d2 20 d3 14 d4 15 d5 pre-drilled 1.4 e 2.5 h1 12 h2 8 t 5 Pin required DIN 7 1,5 M 6x14 Weight
g 15 | |||||||||||||||||||||||||||||||
P0409.060-BL-W | With Pin Hole | M 6 | 24 | 16 | 18 | 1.4 | 2.5 | 14 | 10 | 6 | 1,5 M 6x16 | 25 | |||||||||||||||||||
£ 3.50 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Pin Hole d1 M 6 d2 24 d3 16 d4 18 d5 pre-drilled 1.4 e 2.5 h1 14 h2 10 t 6 Pin required DIN 7 1,5 M 6x16 Weight
g 25 | |||||||||||||||||||||||||||||||
P0409.080-BL-W | With Pin Hole | M 8 | 30 | 20 | 24 | 1.9 | 3.0 | 17 | 12 | 7 | 2,0 M 6x20 | 45 | |||||||||||||||||||
£ 4.62 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Pin Hole d1 M 8 d2 30 d3 20 d4 24 d5 pre-drilled 1.9 e 3.0 h1 17 h2 12 t 7 Pin required DIN 7 2,0 M 6x20 Weight
g 45 | |||||||||||||||||||||||||||||||
P0409.100-BL-W | With Pin Hole | M10 | 36 | 28 | 30 | 2.9 | 4.0 | 20 | 14 | 8 | 3,0 M 6x28 | 86 | |||||||||||||||||||
£ 6.64 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Pin Hole d1 M10 d2 36 d3 28 d4 30 d5 pre-drilled 2.9 e 4.0 h1 20 h2 14 t 8 Pin required DIN 7 3,0 M 6x28 Weight
g 86 | |||||||||||||||||||||||||||||||
P0409.120-BL-W | With Pin Hole | M12 | 40 | 32 | 34 | 3.9 | 4.0 | 24 | 16 | 10 | 4,0 M 6x32 | 121 | |||||||||||||||||||
£ 8.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Pin Hole d1 M12 d2 40 d3 32 d4 34 d5 pre-drilled 3.9 e 4.0 h1 24 h2 16 t 10 Pin required DIN 7 4,0 M 6x32 Weight
g 121 |
Free-cutting steel, blackened.
Tolerance of pin hole d5 is H7.