Price & Availability | Article | d1 | l1 | d2 | l2 max. | h1 | A/F | ||||||
P0110.020-004L | M 2 | 4 | 3.8 | - | 2 | 1.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 4 d2 3.8 l2
max. - h1 2 A/F 1.5 | |||||||||||||
P0110.020-005L | M 2 | 5 | 3.8 | - | 2 | 1.5 | |||||||
£ 1.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 5 d2 3.8 l2
max. - h1 2 A/F 1.5 | |||||||||||||
P0110.020-006L | M 2 | 6 | 3.8 | - | 2 | 1.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 6 d2 3.8 l2
max. - h1 2 A/F 1.5 | |||||||||||||
P0110.020-008L | M 2 | 8 | 3.8 | - | 2 | 1.5 | |||||||
£ 6.35 per unit (click for quantity discounts) Ready to despatch 147 Need more? Please call us.
d1 M 2 l1 8 d2 3.8 l2
max. - h1 2 A/F 1.5 | |||||||||||||
P0110.020-010L | M 2 | 10 | 3.8 | - | 2 | 1.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 10 d2 3.8 l2
max. - h1 2 A/F 1.5 | |||||||||||||
P0110.020-012L | M 2 | 12 | 3.8 | - | 2 | 1.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 12 d2 3.8 l2
max. - h1 2 A/F 1.5 | |||||||||||||
P0110.020-014L | M 2 | 14 | 3.8 | - | 2 | 1.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 14 d2 3.8 l2
max. - h1 2 A/F 1.5 | |||||||||||||
P0110.020-016L | M 2 | 16 | 3.8 | - | 2 | 1.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 16 d2 3.8 l2
max. - h1 2 A/F 1.5 | |||||||||||||
P0110.020-020L | M 2 | 20 | 3.8 | - | 2 | 1.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 20 d2 3.8 l2
max. - h1 2 A/F 1.5 | |||||||||||||
P0110.025-004L | M2,5 | 4 | 4.5 | - | 2.5 | 2 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 4 d2 4.5 l2
max. - h1 2.5 A/F 2 | |||||||||||||
P0110.025-005L | M2,5 | 5 | 4.5 | - | 2.5 | 2 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 5 d2 4.5 l2
max. - h1 2.5 A/F 2 | |||||||||||||
P0110.025-006L | M2,5 | 6 | 4.5 | - | 2.5 | 2 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 6 d2 4.5 l2
max. - h1 2.5 A/F 2 | |||||||||||||
P0110.025-008L | M2,5 | 8 | 4.5 | - | 2.5 | 2 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 8 d2 4.5 l2
max. - h1 2.5 A/F 2 | |||||||||||||
P0110.025-010L | M2,5 | 10 | 4.5 | - | 2.5 | 2 | |||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 10 d2 4.5 l2
max. - h1 2.5 A/F 2 | |||||||||||||
P0110.025-012L | M2,5 | 12 | 4.5 | - | 2.5 | 2 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 12 d2 4.5 l2
max. - h1 2.5 A/F 2 | |||||||||||||
P0110.025-014L | M2,5 | 14 | 4.5 | - | 2.5 | 2 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 14 d2 4.5 l2
max. - h1 2.5 A/F 2 | |||||||||||||
P0110.025-016L | M2,5 | 16 | 4.5 | - | 2.5 | 2 | |||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 910 Need more? Please call us.
d1 M2,5 l1 16 d2 4.5 l2
max. - h1 2.5 A/F 2 | |||||||||||||
P0110.025-020L | M2,5 | 20 | 4.5 | - | 2.5 | 2 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 20 d2 4.5 l2
max. - h1 2.5 A/F 2 | |||||||||||||
P0110.030-004L | M 3 | 4 | 5.5 | - | 3 | 2.5 | |||||||
£ 4.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 4 d2 5.5 l2
max. - h1 3 A/F 2.5 | |||||||||||||
P0110.030-005L | M 3 | 5 | 5.5 | - | 3 | 2.5 | |||||||
£ 4.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 5 d2 5.5 l2
max. - h1 3 A/F 2.5 | |||||||||||||
P0110.030-006L | M 3 | 6 | 5.5 | - | 3 | 2.5 | |||||||
£ 3.87 per unit (click for quantity discounts) Ready to despatch 302 Need more? Please call us.
d1 M 3 l1 6 d2 5.5 l2
max. - h1 3 A/F 2.5 | |||||||||||||
P0110.030-008L | M 3 | 8 | 5.5 | - | 3 | 2.5 | |||||||
£ 3.60 per unit (click for quantity discounts) Ready to despatch 172 Need more? Please call us.
d1 M 3 l1 8 d2 5.5 l2
max. - h1 3 A/F 2.5 | |||||||||||||
P0110.030-010L | M 3 | 10 | 5.5 | - | 3 | 2.5 | |||||||
£ 4.35 per unit (click for quantity discounts) Ready to despatch 120 Need more? Please call us.
d1 M 3 l1 10 d2 5.5 l2
max. - h1 3 A/F 2.5 | |||||||||||||
P0110.030-012L | M 3 | 12 | 5.5 | - | 3 | 2.5 | |||||||
£ 4.35 per unit (click for quantity discounts) Ready to despatch 218 Need more? Please call us.
d1 M 3 l1 12 d2 5.5 l2
max. - h1 3 A/F 2.5 | |||||||||||||
P0110.030-014L | M 3 | 14 | 5.5 | - | 3 | 2.5 | |||||||
£ 4.33 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
d1 M 3 l1 14 d2 5.5 l2
max. - h1 3 A/F 2.5 | |||||||||||||
P0110.030-016L | M 3 | 16 | 5.5 | - | 3 | 2.5 | |||||||
£ 4.71 per unit (click for quantity discounts) Ready to despatch 70 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1 16 d2 5.5 l2
max. - h1 3 A/F 2.5 | |||||||||||||
P0110.030-018L | M 3 | 18 | 5.5 | - | 3 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 18 d2 5.5 l2
max. - h1 3 A/F 2.5 | |||||||||||||
P0110.030-020L | M 3 | 20 | 5.5 | - | 3 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 20 d2 5.5 l2
max. - h1 3 A/F 2.5 | |||||||||||||
P0110.030-025L | M 3 | 25 | 5.5 | 18 | 3 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 25 d2 5.5 l2
max. 18 h1 3 A/F 2.5 | |||||||||||||
P0110.030-030L | M 3 | 30 | 5.5 | 18 | 3 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 30 d2 5.5 l2
max. 18 h1 3 A/F 2.5 | |||||||||||||
P0110.030-035L | M 3 | 35 | 5.5 | 18 | 3 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 35 d2 5.5 l2
max. 18 h1 3 A/F 2.5 | |||||||||||||
P0110.030-040L | M 3 | 40 | 5.5 | 18 | 3 | 2.5 | |||||||
£ 5.05 per unit (click for quantity discounts) Ready to despatch 53 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1 40 d2 5.5 l2
max. 18 h1 3 A/F 2.5 | |||||||||||||
P0110.030-045L | M 3 | 45 | 5.5 | 18 | 3 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 45 d2 5.5 l2
max. 18 h1 3 A/F 2.5 | |||||||||||||
P0110.030-050L | M 3 | 50 | 5.5 | 18 | 3 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 50 d2 5.5 l2
max. 18 h1 3 A/F 2.5 | |||||||||||||
P0110.040-005L | M 4 | 5 | 7 | - | 4 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 5 d2 7 l2
max. - h1 4 A/F 3 | |||||||||||||
P0110.040-006L | M 4 | 6 | 7 | - | 4 | 3 | |||||||
£ 8.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 6 d2 7 l2
max. - h1 4 A/F 3 | |||||||||||||
P0110.040-008L | M 4 | 8 | 7 | - | 4 | 3 | |||||||
£ 8.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 8 d2 7 l2
max. - h1 4 A/F 3 | |||||||||||||
P0110.040-010L | M 4 | 10 | 7 | - | 4 | 3 | |||||||
£ 4.11 per unit (click for quantity discounts) Ready to despatch 195 Need more? Please call us.
d1 M 4 l1 10 d2 7 l2
max. - h1 4 A/F 3 | |||||||||||||
P0110.040-012L | M 4 | 12 | 7 | - | 4 | 3 | |||||||
£ 4.10 per unit (click for quantity discounts) Ready to despatch 86 Need more? Please call us.
d1 M 4 l1 12 d2 7 l2
max. - h1 4 A/F 3 | |||||||||||||
P0110.040-014L | M 4 | 14 | 7 | - | 4 | 3 | |||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 14 d2 7 l2
max. - h1 4 A/F 3 | |||||||||||||
P0110.040-016L | M 4 | 16 | 7 | - | 4 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 16 d2 7 l2
max. - h1 4 A/F 3 | |||||||||||||
P0110.040-018L | M 4 | 18 | 7 | - | 4 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 18 d2 7 l2
max. - h1 4 A/F 3 | |||||||||||||
P0110.040-020L | M 4 | 20 | 7 | - | 4 | 3 | |||||||
£ 4.73 per unit (click for quantity discounts) Ready to despatch 150 Need more? Please call us.
d1 M 4 l1 20 d2 7 l2
max. - h1 4 A/F 3 | |||||||||||||
P0110.040-025L | M 4 | 25 | 7 | - | 4 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 25 d2 7 l2
max. - h1 4 A/F 3 | |||||||||||||
P0110.040-030L | M 4 | 30 | 7 | 20 | 4 | 3 | |||||||
£ 5.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 30 d2 7 l2
max. 20 h1 4 A/F 3 | |||||||||||||
P0110.040-035L | M 4 | 35 | 7 | 20 | 4 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 35 d2 7 l2
max. 20 h1 4 A/F 3 | |||||||||||||
P0110.040-040L | M 4 | 40 | 7 | 20 | 4 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 40 d2 7 l2
max. 20 h1 4 A/F 3 | |||||||||||||
P0110.040-045L | M 4 | 45 | 7 | 20 | 4 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 45 d2 7 l2
max. 20 h1 4 A/F 3 | |||||||||||||
P0110.040-050L | M 4 | 50 | 7 | 20 | 4 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 50 d2 7 l2
max. 20 h1 4 A/F 3 | |||||||||||||
P0110.040-055L | M 4 | 55 | 7 | 20 | 4 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 55 d2 7 l2
max. 20 h1 4 A/F 3 | |||||||||||||
P0110.040-060L | M 4 | 60 | 7 | 20 | 4 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 60 d2 7 l2
max. 20 h1 4 A/F 3 | |||||||||||||
P0110.040-070L | M 4 | 70 | 7 | 20 | 4 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 70 d2 7 l2
max. 20 h1 4 A/F 3 | |||||||||||||
P0110.050-006L | M 5 | 6 | 8.5 | - | 5 | 4 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 6 d2 8.5 l2
max. - h1 5 A/F 4 | |||||||||||||
P0110.050-008L | M 5 | 8 | 8.5 | - | 5 | 4 | |||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 209 Need more? Please call us.
d1 M 5 l1 8 d2 8.5 l2
max. - h1 5 A/F 4 | |||||||||||||
P0110.050-010L | M 5 | 10 | 8.5 | - | 5 | 4 | |||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 98 Need more? Please call us.
d1 M 5 l1 10 d2 8.5 l2
max. - h1 5 A/F 4 | |||||||||||||
P0110.050-012L | M 5 | 12 | 8.5 | - | 5 | 4 | |||||||
£ 5.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 12 d2 8.5 l2
max. - h1 5 A/F 4 | |||||||||||||
P0110.050-014L | M 5 | 14 | 8.5 | - | 5 | 4 | |||||||
£ 3.61 per unit (click for quantity discounts) Ready to despatch 103 Need more? Please call us.
d1 M 5 l1 14 d2 8.5 l2
max. - h1 5 A/F 4 | |||||||||||||
P0110.050-016L | M 5 | 16 | 8.5 | - | 5 | 4 | |||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 281 Need more? Please call us.
d1 M 5 l1 16 d2 8.5 l2
max. - h1 5 A/F 4 | |||||||||||||
P0110.050-018L | M 5 | 18 | 8.5 | - | 5 | 4 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 18 d2 8.5 l2
max. - h1 5 A/F 4 | |||||||||||||
P0110.050-020L | M 5 | 20 | 8.5 | - | 5 | 4 | |||||||
£ 3.56 per unit (click for quantity discounts) Ready to despatch 130 Need more? Please call us.
d1 M 5 l1 20 d2 8.5 l2
max. - h1 5 A/F 4 | |||||||||||||
P0110.050-025L | M 5 | 25 | 8.5 | - | 5 | 4 | |||||||
£ 4.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 25 d2 8.5 l2
max. - h1 5 A/F 4 | |||||||||||||
P0110.050-030L | M 5 | 30 | 8.5 | 22 | 5 | 4 | |||||||
£ 5.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 30 d2 8.5 l2
max. 22 h1 5 A/F 4 | |||||||||||||
P0110.050-035L | M 5 | 35 | 8.5 | 22 | 5 | 4 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 35 d2 8.5 l2
max. 22 h1 5 A/F 4 | |||||||||||||
P0110.050-040L | M 5 | 40 | 8.5 | 22 | 5 | 4 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 40 d2 8.5 l2
max. 22 h1 5 A/F 4 | |||||||||||||
P0110.050-045L | M 5 | 45 | 8.5 | 22 | 5 | 4 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 45 d2 8.5 l2
max. 22 h1 5 A/F 4 | |||||||||||||
P0110.050-050L | M 5 | 50 | 8.5 | 22 | 5 | 4 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 50 d2 8.5 l2
max. 22 h1 5 A/F 4 | |||||||||||||
P0110.050-055L | M 5 | 55 | 8.5 | 22 | 5 | 4 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 55 d2 8.5 l2
max. 22 h1 5 A/F 4 | |||||||||||||
P0110.050-060L | M 5 | 60 | 8.5 | 22 | 5 | 4 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 60 d2 8.5 l2
max. 22 h1 5 A/F 4 | |||||||||||||
P0110.050-065L | M 5 | 65 | 8.5 | 22 | 5 | 4 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 65 d2 8.5 l2
max. 22 h1 5 A/F 4 | |||||||||||||
P0110.050-070L | M 5 | 70 | 8.5 | 22 | 5 | 4 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 70 d2 8.5 l2
max. 22 h1 5 A/F 4 | |||||||||||||
P0110.050-080L | M 5 | 80 | 8.5 | 22 | 5 | 4 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 80 d2 8.5 l2
max. 22 h1 5 A/F 4 | |||||||||||||
P0110.050-090L | M 5 | 90 | 8.5 | 22 | 5 | 4 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 90 d2 8.5 l2
max. 22 h1 5 A/F 4 | |||||||||||||
P0110.050-100L | M 5 | 100 | 8.5 | 22 | 5 | 4 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 100 d2 8.5 l2
max. 22 h1 5 A/F 4 | |||||||||||||
P0110.060-006L | M 6 | 6 | 10 | - | 6 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 6 d2 10 l2
max. - h1 6 A/F 5 | |||||||||||||
P0110.060-008L | M 6 | 8 | 10 | - | 6 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 8 d2 10 l2
max. - h1 6 A/F 5 | |||||||||||||
P0110.060-010L | M 6 | 10 | 10 | - | 6 | 5 | |||||||
£ 4.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 10 d2 10 l2
max. - h1 6 A/F 5 | |||||||||||||
P0110.060-012L | M 6 | 12 | 10 | - | 6 | 5 | |||||||
£ 6.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 12 d2 10 l2
max. - h1 6 A/F 5 | |||||||||||||
P0110.060-014L | M 6 | 14 | 10 | - | 6 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 14 d2 10 l2
max. - h1 6 A/F 5 | |||||||||||||
P0110.060-016L | M 6 | 16 | 10 | - | 6 | 5 | |||||||
£ 5.08 per unit (click for quantity discounts) Ready to despatch 233 Need more? Please call us.
d1 M 6 l1 16 d2 10 l2
max. - h1 6 A/F 5 | |||||||||||||
P0110.060-018L | M 6 | 18 | 10 | - | 6 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 18 d2 10 l2
max. - h1 6 A/F 5 | |||||||||||||
P0110.060-020L | M 6 | 20 | 10 | - | 6 | 5 | |||||||
£ 4.03 per unit (click for quantity discounts) Ready to despatch 158 Need more? Please call us.
d1 M 6 l1 20 d2 10 l2
max. - h1 6 A/F 5 | |||||||||||||
P0110.060-025L | M 6 | 25 | 10 | - | 6 | 5 | |||||||
£ 4.85 per unit (click for quantity discounts) Ready to despatch 200 Need more? Please call us.
d1 M 6 l1 25 d2 10 l2
max. - h1 6 A/F 5 | |||||||||||||
P0110.060-030L | M 6 | 30 | 10 | - | 6 | 5 | |||||||
£ 5.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 30 d2 10 l2
max. - h1 6 A/F 5 | |||||||||||||
P0110.060-035L | M 6 | 35 | 10 | 24 | 6 | 5 | |||||||
£ 10.28 per unit (click for quantity discounts) Ready to despatch 50 Need more? Please call us.
d1 M 6 l1 35 d2 10 l2
max. 24 h1 6 A/F 5 | |||||||||||||
P0110.060-040L | M 6 | 40 | 10 | 24 | 6 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 40 d2 10 l2
max. 24 h1 6 A/F 5 | |||||||||||||
P0110.060-045L | M 6 | 45 | 10 | 24 | 6 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 45 d2 10 l2
max. 24 h1 6 A/F 5 | |||||||||||||
P0110.060-050L | M 6 | 50 | 10 | 24 | 6 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 50 d2 10 l2
max. 24 h1 6 A/F 5 | |||||||||||||
P0110.060-055L | M 6 | 55 | 10 | 24 | 6 | 5 | |||||||
£ 0.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 55 d2 10 l2
max. 24 h1 6 A/F 5 | |||||||||||||
P0110.060-060L | M 6 | 60 | 10 | 24 | 6 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 60 d2 10 l2
max. 24 h1 6 A/F 5 | |||||||||||||
P0110.060-065L | M 6 | 65 | 10 | 24 | 6 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 65 d2 10 l2
max. 24 h1 6 A/F 5 | |||||||||||||
P0110.060-070L | M 6 | 70 | 10 | 24 | 6 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 70 d2 10 l2
max. 24 h1 6 A/F 5 | |||||||||||||
P0110.060-080L | M 6 | 80 | 10 | 24 | 6 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 80 d2 10 l2
max. 24 h1 6 A/F 5 | |||||||||||||
P0110.060-090L | M 6 | 90 | 10 | 24 | 6 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 90 d2 10 l2
max. 24 h1 6 A/F 5 | |||||||||||||
P0110.060-100L | M 6 | 100 | 10 | 24 | 6 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 100 d2 10 l2
max. 24 h1 6 A/F 5 | |||||||||||||
P0110.060-110L | M 6 | 110 | 10 | 24 | 6 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 110 d2 10 l2
max. 24 h1 6 A/F 5 | |||||||||||||
P0110.060-120L | M 6 | 120 | 10 | 24 | 6 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 120 d2 10 l2
max. 24 h1 6 A/F 5 | |||||||||||||
P0110.060-130L | M 6 | 130 | 10 | 24 | 6 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 130 d2 10 l2
max. 24 h1 6 A/F 5 | |||||||||||||
P0110.060-140L | M 6 | 140 | 10 | 24 | 6 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 140 d2 10 l2
max. 24 h1 6 A/F 5 | |||||||||||||
P0110.060-150L | M 6 | 150 | 10 | 24 | 6 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 150 d2 10 l2
max. 24 h1 6 A/F 5 | |||||||||||||
P0110.080-010L | M 8 | 10 | 13 | - | 8 | 6 | |||||||
£ 4.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 10 d2 13 l2
max. - h1 8 A/F 6 | |||||||||||||
P0110.080-012L | M 8 | 12 | 13 | - | 8 | 6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 12 d2 13 l2
max. - h1 8 A/F 6 | |||||||||||||
P0110.080-014L | M 8 | 14 | 13 | - | 8 | 6 | |||||||
£ 4.59 per unit (click for quantity discounts) Ready to despatch 34 Need more? Please call us.
d1 M 8 l1 14 d2 13 l2
max. - h1 8 A/F 6 | |||||||||||||
P0110.080-016L | M 8 | 16 | 13 | - | 8 | 6 | |||||||
£ 4.59 per unit (click for quantity discounts) Ready to despatch 100 Need more? Please call us.
d1 M 8 l1 16 d2 13 l2
max. - h1 8 A/F 6 | |||||||||||||
P0110.080-018L | M 8 | 18 | 13 | - | 8 | 6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 18 d2 13 l2
max. - h1 8 A/F 6 | |||||||||||||
P0110.080-020L | M 8 | 20 | 13 | - | 8 | 6 | |||||||
£ 4.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 20 d2 13 l2
max. - h1 8 A/F 6 | |||||||||||||
P0110.080-025L | M 8 | 25 | 13 | - | 8 | 6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 25 d2 13 l2
max. - h1 8 A/F 6 | |||||||||||||
P0110.080-030L | M 8 | 30 | 13 | - | 8 | 6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 30 d2 13 l2
max. - h1 8 A/F 6 | |||||||||||||
P0110.080-035L | M 8 | 35 | 13 | - | 8 | 6 | |||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 80 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 35 d2 13 l2
max. - h1 8 A/F 6 | |||||||||||||
P0110.080-040L | M 8 | 40 | 13 | 28 | 8 | 6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 40 d2 13 l2
max. 28 h1 8 A/F 6 | |||||||||||||
P0110.080-045L | M 8 | 45 | 13 | 28 | 8 | 6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 45 d2 13 l2
max. 28 h1 8 A/F 6 | |||||||||||||
P0110.080-050L | M 8 | 50 | 13 | 28 | 8 | 6 | |||||||
£ 10.28 per unit (click for quantity discounts) Ready to despatch 80 Need more? Please call us.
d1 M 8 l1 50 d2 13 l2
max. 28 h1 8 A/F 6 | |||||||||||||
P0110.080-055L | M 8 | 55 | 13 | 28 | 8 | 6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 55 d2 13 l2
max. 28 h1 8 A/F 6 | |||||||||||||
P0110.080-060L | M 8 | 60 | 13 | 28 | 8 | 6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 60 d2 13 l2
max. 28 h1 8 A/F 6 | |||||||||||||
P0110.080-065L | M 8 | 65 | 13 | 28 | 8 | 6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 65 d2 13 l2
max. 28 h1 8 A/F 6 | |||||||||||||
P0110.080-070L | M 8 | 70 | 13 | 28 | 8 | 6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 70 d2 13 l2
max. 28 h1 8 A/F 6 | |||||||||||||
P0110.080-080L | M 8 | 80 | 13 | 28 | 8 | 6 | |||||||
£ 10.28 per unit (click for quantity discounts) Ready to despatch 90 Need more? Please call us.
d1 M 8 l1 80 d2 13 l2
max. 28 h1 8 A/F 6 | |||||||||||||
P0110.080-090L | M 8 | 90 | 13 | 28 | 8 | 6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 90 d2 13 l2
max. 28 h1 8 A/F 6 | |||||||||||||
P0110.080-100L | M 8 | 100 | 13 | 28 | 8 | 6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 100 d2 13 l2
max. 28 h1 8 A/F 6 | |||||||||||||
P0110.080-110L | M 8 | 110 | 13 | 28 | 8 | 6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 110 d2 13 l2
max. 28 h1 8 A/F 6 | |||||||||||||
P0110.080-120L | M 8 | 120 | 13 | 28 | 8 | 6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 120 d2 13 l2
max. 28 h1 8 A/F 6 | |||||||||||||
P0110.080-130L | M 8 | 130 | 13 | 28 | 8 | 6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 130 d2 13 l2
max. 28 h1 8 A/F 6 | |||||||||||||
P0110.080-140L | M 8 | 140 | 13 | 28 | 8 | 6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 140 d2 13 l2
max. 28 h1 8 A/F 6 | |||||||||||||
P0110.080-150L | M 8 | 150 | 13 | 28 | 8 | 6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 150 d2 13 l2
max. 28 h1 8 A/F 6 | |||||||||||||
P0110.080-160L | M 8 | 160 | 13 | 28 | 8 | 6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 160 d2 13 l2
max. 28 h1 8 A/F 6 | |||||||||||||
P0110.100-012L | M10 | 12 | 16 | - | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 12 d2 16 l2
max. - h1 10 A/F 8 | |||||||||||||
P0110.100-016L | M10 | 16 | 16 | - | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 16 d2 16 l2
max. - h1 10 A/F 8 | |||||||||||||
P0110.100-018L | M10 | 18 | 16 | - | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 18 d2 16 l2
max. - h1 10 A/F 8 | |||||||||||||
P0110.100-020L | M10 | 20 | 16 | - | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 20 d2 16 l2
max. - h1 10 A/F 8 | |||||||||||||
P0110.100-025L | M10 | 25 | 16 | - | 10 | 8 | |||||||
£ 4.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 25 d2 16 l2
max. - h1 10 A/F 8 | |||||||||||||
P0110.100-030L | M10 | 30 | 16 | - | 10 | 8 | |||||||
£ 6.33 per unit (click for quantity discounts) Ready to despatch 2444 Need more? Please call us.
d1 M10 l1 30 d2 16 l2
max. - h1 10 A/F 8 | |||||||||||||
P0110.100-035L | M10 | 35 | 16 | - | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 35 d2 16 l2
max. - h1 10 A/F 8 | |||||||||||||
P0110.100-040L | M10 | 40 | 16 | - | 10 | 8 | |||||||
£ 5.17 per unit (click for quantity discounts) Ready to despatch 96 Need more? Please call us.
d1 M10 l1 40 d2 16 l2
max. - h1 10 A/F 8 | |||||||||||||
P0110.100-045L | M10 | 45 | 16 | 32 | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 45 d2 16 l2
max. 32 h1 10 A/F 8 | |||||||||||||
P0110.100-050L | M10 | 50 | 16 | 32 | 10 | 8 | |||||||
£ 4.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 50 d2 16 l2
max. 32 h1 10 A/F 8 | |||||||||||||
P0110.100-055L | M10 | 55 | 16 | 32 | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 55 d2 16 l2
max. 32 h1 10 A/F 8 | |||||||||||||
P0110.100-060L | M10 | 60 | 16 | 32 | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 60 d2 16 l2
max. 32 h1 10 A/F 8 | |||||||||||||
P0110.100-065L | M10 | 65 | 16 | 32 | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 65 d2 16 l2
max. 32 h1 10 A/F 8 | |||||||||||||
P0110.100-070L | M10 | 70 | 16 | 32 | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 70 d2 16 l2
max. 32 h1 10 A/F 8 | |||||||||||||
P0110.100-075L | M10 | 75 | 16 | 32 | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 75 d2 16 l2
max. 32 h1 10 A/F 8 | |||||||||||||
P0110.100-080L | M10 | 80 | 16 | 32 | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 80 d2 16 l2
max. 32 h1 10 A/F 8 | |||||||||||||
P0110.100-090L | M10 | 90 | 16 | 32 | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 90 d2 16 l2
max. 32 h1 10 A/F 8 | |||||||||||||
P0110.100-100L | M10 | 100 | 16 | 32 | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 100 d2 16 l2
max. 32 h1 10 A/F 8 | |||||||||||||
P0110.100-110L | M10 | 110 | 16 | 32 | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 110 d2 16 l2
max. 32 h1 10 A/F 8 | |||||||||||||
P0110.100-120L | M10 | 120 | 16 | 32 | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 120 d2 16 l2
max. 32 h1 10 A/F 8 | |||||||||||||
P0110.100-130L | M10 | 130 | 16 | 32 | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 130 d2 16 l2
max. 32 h1 10 A/F 8 | |||||||||||||
P0110.100-140L | M10 | 140 | 16 | 32 | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 140 d2 16 l2
max. 32 h1 10 A/F 8 | |||||||||||||
P0110.100-150L | M10 | 150 | 16 | 32 | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 150 d2 16 l2
max. 32 h1 10 A/F 8 | |||||||||||||
P0110.100-160L | M10 | 160 | 16 | 32 | 10 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 160 d2 16 l2
max. 32 h1 10 A/F 8 | |||||||||||||
P0110.120-016L | M12 | 16 | 18 | - | 12 | 10 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 16 d2 18 l2
max. - h1 12 A/F 10 | |||||||||||||
P0110.120-020L | M12 | 20 | 18 | - | 12 | 10 | |||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 20 d2 18 l2
max. - h1 12 A/F 10 | |||||||||||||
P0110.120-025L | M12 | 25 | 18 | - | 12 | 10 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 25 d2 18 l2
max. - h1 12 A/F 10 | |||||||||||||
P0110.120-030L | M12 | 30 | 18 | - | 12 | 10 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 30 d2 18 l2
max. - h1 12 A/F 10 | |||||||||||||
P0110.120-035L | M12 | 35 | 18 | - | 12 | 10 | |||||||
£ 12.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 35 d2 18 l2
max. - h1 12 A/F 10 | |||||||||||||
P0110.120-040L | M12 | 40 | 18 | - | 12 | 10 | |||||||
£ 11.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 40 d2 18 l2
max. - h1 12 A/F 10 | |||||||||||||
P0110.120-045L | M12 | 45 | 18 | - | 12 | 10 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 45 d2 18 l2
max. - h1 12 A/F 10 | |||||||||||||
P0110.120-050L | M12 | 50 | 18 | - | 12 | 10 | |||||||
£ 5.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 50 d2 18 l2
max. - h1 12 A/F 10 | |||||||||||||
P0110.120-055L | M12 | 55 | 18 | 36 | 12 | 10 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 55 d2 18 l2
max. 36 h1 12 A/F 10 | |||||||||||||
P0110.120-060L | M12 | 60 | 18 | 36 | 12 | 10 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 60 d2 18 l2
max. 36 h1 12 A/F 10 | |||||||||||||
P0110.120-065L | M12 | 65 | 18 | 36 | 12 | 10 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 65 d2 18 l2
max. 36 h1 12 A/F 10 | |||||||||||||
P0110.120-070L | M12 | 70 | 18 | 36 | 12 | 10 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 70 d2 18 l2
max. 36 h1 12 A/F 10 | |||||||||||||
P0110.120-080L | M12 | 80 | 18 | 36 | 12 | 10 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 80 d2 18 l2
max. 36 h1 12 A/F 10 | |||||||||||||
P0110.120-090L | M12 | 90 | 18 | 36 | 12 | 10 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 90 d2 18 l2
max. 36 h1 12 A/F 10 | |||||||||||||
P0110.120-100L | M12 | 100 | 18 | 36 | 12 | 10 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 100 d2 18 l2
max. 36 h1 12 A/F 10 | |||||||||||||
P0110.120-110L | M12 | 110 | 18 | 36 | 12 | 10 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 110 d2 18 l2
max. 36 h1 12 A/F 10 | |||||||||||||
P0110.120-120L | M12 | 120 | 18 | 36 | 12 | 10 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 120 d2 18 l2
max. 36 h1 12 A/F 10 | |||||||||||||
P0110.120-130L | M12 | 130 | 18 | 36 | 12 | 10 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 130 d2 18 l2
max. 36 h1 12 A/F 10 | |||||||||||||
P0110.120-140L | M12 | 140 | 18 | 36 | 12 | 10 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 140 d2 18 l2
max. 36 h1 12 A/F 10 | |||||||||||||
P0110.120-150L | M12 | 150 | 18 | 36 | 12 | 10 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 150 d2 18 l2
max. 36 h1 12 A/F 10 | |||||||||||||
P0110.120-160L | M12 | 160 | 18 | 36 | 12 | 10 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 160 d2 18 l2
max. 36 h1 12 A/F 10 | |||||||||||||
P0110.140-020L | M14 | 20 | 21 | - | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 20 d2 21 l2
max. - h1 14 A/F 12 | |||||||||||||
P0110.140-025L | M14 | 25 | 21 | - | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 25 d2 21 l2
max. - h1 14 A/F 12 | |||||||||||||
P0110.140-030L | M14 | 30 | 21 | - | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 30 d2 21 l2
max. - h1 14 A/F 12 | |||||||||||||
P0110.140-035L | M14 | 35 | 21 | - | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 35 d2 21 l2
max. - h1 14 A/F 12 | |||||||||||||
P0110.140-040L | M14 | 40 | 21 | - | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 40 d2 21 l2
max. - h1 14 A/F 12 | |||||||||||||
P0110.140-045L | M14 | 45 | 21 | - | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 45 d2 21 l2
max. - h1 14 A/F 12 | |||||||||||||
P0110.140-050L | M14 | 50 | 21 | - | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 50 d2 21 l2
max. - h1 14 A/F 12 | |||||||||||||
P0110.140-055L | M14 | 55 | 21 | - | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 55 d2 21 l2
max. - h1 14 A/F 12 | |||||||||||||
P0110.140-060L | M14 | 60 | 21 | 40 | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 60 d2 21 l2
max. 40 h1 14 A/F 12 | |||||||||||||
P0110.140-065L | M14 | 65 | 21 | 40 | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 65 d2 21 l2
max. 40 h1 14 A/F 12 | |||||||||||||
P0110.140-070L | M14 | 70 | 21 | 40 | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 70 d2 21 l2
max. 40 h1 14 A/F 12 | |||||||||||||
P0110.140-080L | M14 | 80 | 21 | 40 | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 80 d2 21 l2
max. 40 h1 14 A/F 12 | |||||||||||||
P0110.140-090L | M14 | 90 | 21 | 40 | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 90 d2 21 l2
max. 40 h1 14 A/F 12 | |||||||||||||
P0110.140-100L | M14 | 100 | 21 | 40 | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 100 d2 21 l2
max. 40 h1 14 A/F 12 | |||||||||||||
P0110.140-110L | M14 | 110 | 21 | 40 | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 110 d2 21 l2
max. 40 h1 14 A/F 12 | |||||||||||||
P0110.140-120L | M14 | 120 | 21 | 40 | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 120 d2 21 l2
max. 40 h1 14 A/F 12 | |||||||||||||
P0110.140-130L | M14 | 130 | 21 | 40 | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 130 d2 21 l2
max. 40 h1 14 A/F 12 | |||||||||||||
P0110.140-140L | M14 | 140 | 21 | 40 | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 140 d2 21 l2
max. 40 h1 14 A/F 12 | |||||||||||||
P0110.140-150L | M14 | 150 | 21 | 40 | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 150 d2 21 l2
max. 40 h1 14 A/F 12 | |||||||||||||
P0110.140-160L | M14 | 160 | 21 | 40 | 14 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 l1 160 d2 21 l2
max. 40 h1 14 A/F 12 | |||||||||||||
P0110.160-020L | M16 | 20 | 24 | - | 16 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 20 d2 24 l2
max. - h1 16 A/F 14 | |||||||||||||
P0110.160-025L | M16 | 25 | 24 | - | 16 | 14 | |||||||
£ 6.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 25 d2 24 l2
max. - h1 16 A/F 14 | |||||||||||||
P0110.160-030L | M16 | 30 | 24 | - | 16 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 30 d2 24 l2
max. - h1 16 A/F 14 | |||||||||||||
P0110.160-035L | M16 | 35 | 24 | - | 16 | 14 | |||||||
£ 6.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 35 d2 24 l2
max. - h1 16 A/F 14 | |||||||||||||
P0110.160-040L | M16 | 40 | 24 | - | 16 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 40 d2 24 l2
max. - h1 16 A/F 14 | |||||||||||||
P0110.160-045L | M16 | 45 | 24 | - | 16 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 45 d2 24 l2
max. - h1 16 A/F 14 | |||||||||||||
P0110.160-050L | M16 | 50 | 24 | - | 16 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 50 d2 24 l2
max. - h1 16 A/F 14 | |||||||||||||
P0110.160-055L | M16 | 55 | 24 | - | 16 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 55 d2 24 l2
max. - h1 16 A/F 14 | |||||||||||||
P0110.160-060L | M16 | 60 | 24 | - | 16 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 60 d2 24 l2
max. - h1 16 A/F 14 | |||||||||||||
P0110.160-065L | M16 | 65 | 24 | 40 | 16 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 65 d2 24 l2
max. 40 h1 16 A/F 14 | |||||||||||||
P0110.160-070L | M16 | 70 | 24 | 40 | 16 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 70 d2 24 l2
max. 40 h1 16 A/F 14 | |||||||||||||
P0110.160-080L | M16 | 80 | 24 | 40 | 16 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 80 d2 24 l2
max. 40 h1 16 A/F 14 | |||||||||||||
P0110.160-090L | M16 | 90 | 24 | 40 | 16 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 90 d2 24 l2
max. 40 h1 16 A/F 14 | |||||||||||||
P0110.160-100L | M16 | 100 | 24 | 40 | 16 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 100 d2 24 l2
max. 40 h1 16 A/F 14 | |||||||||||||
P0110.160-110L | M16 | 110 | 24 | 40 | 16 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 110 d2 24 l2
max. 40 h1 16 A/F 14 | |||||||||||||
P0110.160-120L | M16 | 120 | 24 | 40 | 16 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 120 d2 24 l2
max. 40 h1 16 A/F 14 | |||||||||||||
P0110.160-130L | M16 | 130 | 24 | 40 | 16 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 130 d2 24 l2
max. 40 h1 16 A/F 14 | |||||||||||||
P0110.160-140L | M16 | 140 | 24 | 40 | 16 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 140 d2 24 l2
max. 40 h1 16 A/F 14 | |||||||||||||
P0110.160-150L | M16 | 150 | 24 | 40 | 16 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 150 d2 24 l2
max. 40 h1 16 A/F 14 | |||||||||||||
P0110.160-160L | M16 | 160 | 24 | 40 | 16 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 l1 160 d2 24 l2
max. 40 h1 16 A/F 14 | |||||||||||||
P0110.180-030L | M18 | 30 | 27 | - | 18 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 l1 30 d2 27 l2
max. - h1 18 A/F 14 | |||||||||||||
P0110.180-035L | M18 | 35 | 27 | - | 18 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 l1 35 d2 27 l2
max. - h1 18 A/F 14 | |||||||||||||
P0110.180-040L | M18 | 40 | 27 | - | 18 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 l1 40 d2 27 l2
max. - h1 18 A/F 14 | |||||||||||||
P0110.180-045L | M18 | 45 | 27 | - | 18 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 l1 45 d2 27 l2
max. - h1 18 A/F 14 | |||||||||||||
P0110.180-050L | M18 | 50 | 27 | - | 18 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 l1 50 d2 27 l2
max. - h1 18 A/F 14 | |||||||||||||
P0110.180-055L | M18 | 55 | 27 | - | 18 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 l1 55 d2 27 l2
max. - h1 18 A/F 14 | |||||||||||||
P0110.180-060L | M18 | 60 | 27 | - | 18 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 l1 60 d2 27 l2
max. - h1 18 A/F 14 | |||||||||||||
P0110.180-065L | M18 | 65 | 27 | - | 18 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 l1 65 d2 27 l2
max. - h1 18 A/F 14 | |||||||||||||
P0110.180-070L | M18 | 70 | 27 | 48 | 18 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 l1 70 d2 27 l2
max. 48 h1 18 A/F 14 | |||||||||||||
P0110.180-075L | M18 | 75 | 27 | 48 | 18 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 l1 75 d2 27 l2
max. 48 h1 18 A/F 14 | |||||||||||||
P0110.180-080L | M18 | 80 | 27 | 48 | 18 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 l1 80 d2 27 l2
max. 48 h1 18 A/F 14 | |||||||||||||
P0110.180-090L | M18 | 90 | 27 | 48 | 18 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 l1 90 d2 27 l2
max. 48 h1 18 A/F 14 | |||||||||||||
P0110.180-100L | M18 | 100 | 27 | 48 | 18 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 l1 100 d2 27 l2
max. 48 h1 18 A/F 14 | |||||||||||||
P0110.180-110L | M18 | 110 | 27 | 48 | 18 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 l1 110 d2 27 l2
max. 48 h1 18 A/F 14 | |||||||||||||
P0110.180-120L | M18 | 120 | 27 | 48 | 18 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 l1 120 d2 27 l2
max. 48 h1 18 A/F 14 | |||||||||||||
P0110.180-130L | M18 | 130 | 27 | 48 | 18 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 l1 130 d2 27 l2
max. 48 h1 18 A/F 14 | |||||||||||||
P0110.180-140L | M18 | 140 | 27 | 48 | 18 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 l1 140 d2 27 l2
max. 48 h1 18 A/F 14 | |||||||||||||
P0110.180-150L | M18 | 150 | 27 | 48 | 18 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 l1 150 d2 27 l2
max. 48 h1 18 A/F 14 | |||||||||||||
P0110.180-160L | M18 | 160 | 27 | 48 | 18 | 14 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 l1 160 d2 27 l2
max. 48 h1 18 A/F 14 | |||||||||||||
P0110.200-030L | M20 | 30 | 30 | - | 20 | 17 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 30 d2 30 l2
max. - h1 20 A/F 17 | |||||||||||||
P0110.200-035L | M20 | 35 | 30 | - | 20 | 17 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 35 d2 30 l2
max. - h1 20 A/F 17 | |||||||||||||
P0110.200-040L | M20 | 40 | 30 | - | 20 | 17 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 40 d2 30 l2
max. - h1 20 A/F 17 | |||||||||||||
P0110.200-045L | M20 | 45 | 30 | - | 20 | 17 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 45 d2 30 l2
max. - h1 20 A/F 17 | |||||||||||||
P0110.200-050L | M20 | 50 | 30 | - | 20 | 17 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 50 d2 30 l2
max. - h1 20 A/F 17 | |||||||||||||
P0110.200-055L | M20 | 55 | 30 | - | 20 | 17 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 55 d2 30 l2
max. - h1 20 A/F 17 | |||||||||||||
P0110.200-060L | M20 | 60 | 30 | - | 20 | 17 | |||||||
£ 3.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 l1 60 d2 30 l2
max. - h1 20 A/F 17 | |||||||||||||
P0110.200-065L | M20 | 65 | 30 | - | 20 | 17 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 65 d2 30 l2
max. - h1 20 A/F 17 | |||||||||||||
P0110.200-070L | M20 | 70 | 30 | - | 20 | 17 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 70 d2 30 l2
max. - h1 20 A/F 17 | |||||||||||||
P0110.200-080L | M20 | 80 | 30 | 52 | 20 | 17 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 80 d2 30 l2
max. 52 h1 20 A/F 17 | |||||||||||||
P0110.200-090L | M20 | 90 | 30 | 52 | 20 | 17 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 90 d2 30 l2
max. 52 h1 20 A/F 17 | |||||||||||||
P0110.200-100L | M20 | 100 | 30 | 52 | 20 | 17 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 100 d2 30 l2
max. 52 h1 20 A/F 17 | |||||||||||||
P0110.200-110L | M20 | 110 | 30 | 52 | 20 | 17 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 110 d2 30 l2
max. 52 h1 20 A/F 17 | |||||||||||||
P0110.200-120L | M20 | 120 | 30 | 52 | 20 | 17 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 120 d2 30 l2
max. 52 h1 20 A/F 17 | |||||||||||||
P0110.200-130L | M20 | 130 | 30 | 52 | 20 | 17 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 130 d2 30 l2
max. 52 h1 20 A/F 17 | |||||||||||||
P0110.200-140L | M20 | 140 | 30 | 52 | 20 | 17 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 140 d2 30 l2
max. 52 h1 20 A/F 17 | |||||||||||||
P0110.200-150L | M20 | 150 | 30 | 52 | 20 | 17 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 150 d2 30 l2
max. 52 h1 20 A/F 17 | |||||||||||||
P0110.200-160L | M20 | 160 | 30 | 52 | 20 | 17 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 160 d2 30 l2
max. 52 h1 20 A/F 17 | |||||||||||||
P0110.240-040L | M24 | 40 | 36 | - | 24 | 19 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M24 l1 40 d2 36 l2
max. - h1 24 A/F 19 | |||||||||||||
P0110.240-045L | M24 | 45 | 36 | - | 24 | 19 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M24 l1 45 d2 36 l2
max. - h1 24 A/F 19 | |||||||||||||
P0110.240-050L | M24 | 50 | 36 | - | 24 | 19 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M24 l1 50 d2 36 l2
max. - h1 24 A/F 19 | |||||||||||||
P0110.240-055L | M24 | 55 | 36 | - | 24 | 19 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M24 l1 55 d2 36 l2
max. - h1 24 A/F 19 | |||||||||||||
P0110.240-060L | M24 | 60 | 36 | - | 24 | 19 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M24 l1 60 d2 36 l2
max. - h1 24 A/F 19 | |||||||||||||
P0110.240-065L | M24 | 65 | 36 | - | 24 | 19 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M24 l1 65 d2 36 l2
max. - h1 24 A/F 19 | |||||||||||||
P0110.240-070L | M24 | 70 | 36 | - | 24 | 19 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M24 l1 70 d2 36 l2
max. - h1 24 A/F 19 | |||||||||||||
P0110.240-080L | M24 | 80 | 36 | - | 24 | 19 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M24 l1 80 d2 36 l2
max. - h1 24 A/F 19 | |||||||||||||
P0110.240-090L | M24 | 90 | 36 | - | 24 | 19 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M24 l1 90 d2 36 l2
max. - h1 24 A/F 19 | |||||||||||||
P0110.240-100L | M24 | 100 | 36 | 66 | 24 | 19 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M24 l1 100 d2 36 l2
max. 66 h1 24 A/F 19 | |||||||||||||
P0110.240-110L | M24 | 110 | 36 | 66 | 24 | 19 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M24 l1 110 d2 36 l2
max. 66 h1 24 A/F 19 | |||||||||||||
P0110.240-120L | M24 | 120 | 36 | 66 | 24 | 19 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M24 l1 120 d2 36 l2
max. 66 h1 24 A/F 19 | |||||||||||||
P0110.240-130L | M24 | 130 | 36 | 66 | 24 | 19 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M24 l1 130 d2 36 l2
max. 66 h1 24 A/F 19 | |||||||||||||
P0110.240-140L | M24 | 140 | 36 | 66 | 24 | 19 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M24 l1 140 d2 36 l2
max. 66 h1 24 A/F 19 | |||||||||||||
P0110.240-150L | M24 | 150 | 36 | 66 | 24 | 19 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M24 l1 150 d2 36 l2
max. 66 h1 24 A/F 19 |
Stainless steel A2, with nylon locking patch.
A4 available on request.
Screw to DIN 912 with locking patch. Vibration proof.
Standard green locking patch. Breakaway torque values are complex and can be calculated on request.
Can be manufactured to MIL spec on request (MIL-DTL-18240 and NAS1283).
Surface finishes such as cadium plating, nickel plating, armalloy coating, black oxide coating - all available on request.
Due to the wide range of sizes, material grades and finishes, these parts are manufactured on demand - minimum batch size is 100 pieces.
For the majority of screw lengths the threads goes all the way to the head of the screw (i.e. l1= l2).
For longer length screws the threaded portion l2