Square Nuts
Stainless Steel
Price & Availability | Article | d1 | w1 | h1 min. | Material | ||||||
P0323.030-ZP | M 3 | 5.5 | 1.8 | Steel ZP | |||||||
£ 2.00 per 100 units (click for quantity discounts) Ready to despatch 60 Need more? Please call us.
d1 M 3 w1 5.5 h1
min. 1.8 Material Steel ZP | |||||||||||
P0323.040-ZP | M 4 | 7 | 2.2 | Steel ZP | |||||||
£ 3.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 w1 7 h1
min. 2.2 Material Steel ZP | |||||||||||
P0323.050-ZP | M 5 | 8 | 2.7 | Steel ZP | |||||||
£ 3.00 per 100 units (click for quantity discounts) Ready to despatch 400 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 w1 8 h1
min. 2.7 Material Steel ZP | |||||||||||
P0323.060-ZP | M 6 | 10 | 3.2 | Steel ZP | |||||||
£ 3.00 per 100 units (click for quantity discounts) Ready to despatch 250 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 w1 10 h1
min. 3.2 Material Steel ZP | |||||||||||
P0323.080-ZP | M 8 | 13 | 4.0 | Steel ZP | |||||||
£ 3.00 per 100 units (click for quantity discounts) Ready to despatch 832 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 w1 13 h1
min. 4.0 Material Steel ZP | |||||||||||
P0323.100-ZP | M10 | 16 | 5.0 | Steel ZP | |||||||
£ 7.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 w1 16 h1
min. 5.0 Material Steel ZP |
Steel (class 4), zinc-plated.
To DIN 562. Standard metric coarse threads.