Lock Nuts Left
Stainless Steel
Price & Availability | Article | d1 | h1 | A/F | Material | ||||||
P0307.060-A4 | M 6 | 2.9 | 10 | A4 s/s | |||||||
£ 7.00 per 100 units (click for quantity discounts) Ready to despatch 717 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 h1 2.9 A/F 10 Material A4 s/s | |||||||||||
P0307.080-A4 | M 8 | 3.7 | 13 | A4 s/s | |||||||
£ 15.00 per 100 units (click for quantity discounts) Ready to despatch 589 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 h1 3.7 A/F 13 Material A4 s/s | |||||||||||
P0307.100-A4 | M10 | 4.7 | 17 | A4 s/s | |||||||
£ 43.00 per 100 units (click for quantity discounts) Ready to despatch 751 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 h1 4.7 A/F 17 Material A4 s/s | |||||||||||
P0307.120-A4 | M12 | 5.7 | 19 | A4 s/s | |||||||
£ 58.00 per 100 units (click for quantity discounts) Ready to despatch 126 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 h1 5.7 A/F 19 Material A4 s/s | |||||||||||
P0307.160-A4 | M16 | 7.42 | 24 | A4 s/s | |||||||
£ 125.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 h1 7.42 A/F 24 Material A4 s/s | |||||||||||
P0307.200-A4 | M20 | 9.1 | 30 | A4 s/s | |||||||
£ 256.00 per 100 units (click for quantity discounts) Ready to despatch 58 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 h1 9.1 A/F 30 Material A4 s/s | |||||||||||
P0307.240-A4 | M24 | 10.9 | 36 | A4 s/s | |||||||
£ 583.00 per 100 units (click for quantity discounts) Ready to despatch 95 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 h1 10.9 A/F 36 Material A4 s/s | |||||||||||
P0307.300-A4 | M30 | 13.9 | 46 | A4 s/s | |||||||
£ 945.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 h1 13.9 A/F 46 Material A4 s/s | |||||||||||
P0307.360-A4 | M36 | 16.9 | 55 | A4 s/s | |||||||
£ 1,747.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M36 h1 16.9 A/F 55 Material A4 s/s |
Stainless steel (A4).
To DIN 439. Left hand threads.
Standard threads are coarse pitch.
Fine threads are indicated by an A & B suffix.