Price & Availability | Article | d1 | h min. | A/F | Material | ||||||
P0302.080-100-ZP | M08x1,0 | 6.14 | 13 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M08x1,0 h
min. 6.14 A/F 13 Material Steel ZP | |||||||||||
P0302.100-100-ZP | M10x1,0 | 7.64 | 17 | Steel ZP | |||||||
£ 13.00 per 100 units (click for quantity discounts) Ready to despatch 149 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10x1,0 h
min. 7.64 A/F 17 Material Steel ZP | |||||||||||
P0302.100-125-ZP | M10x1,25 | 7.64 | 17 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10x1,25 h
min. 7.64 A/F 17 Material Steel ZP | |||||||||||
P0302.120-150-ZP | M12x1,5 | 9.64 | 19 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12x1,5 h
min. 9.64 A/F 19 Material Steel ZP | |||||||||||
P0302.120-125-ZP | M12x1,25 | 9.64 | 19 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12x1,25 h
min. 9.64 A/F 19 Material Steel ZP | |||||||||||
P0302.140-150-ZP | M14x1,5 | 10.3 | 22 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14x1,5 h
min. 10.3 A/F 22 Material Steel ZP | |||||||||||
P0302.160-150-ZP | M16x1,5 | 12.3 | 24 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16x1,5 h
min. 12.3 A/F 24 Material Steel ZP | |||||||||||
P0302.180-150-ZP | M18x1,5 | 14.3 | 27 | Steel ZP | |||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M18x1,5 h
min. 14.3 A/F 27 Material Steel ZP | |||||||||||
P0302.200-150-ZP | M20x1,5 | 14.9 | 30 | Steel ZP | |||||||
Ready to despatch 45 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20x1,5 h
min. 14.9 A/F 30 Material Steel ZP | |||||||||||
P0302.200-200-ZP | M20x2,0 | 14.9 | 30 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20x2,0 h
min. 14.9 A/F 30 Material Steel ZP | |||||||||||
P0302.220-150-ZP | M22x1,5 | 16.9 | 32 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M22x1,5 h
min. 16.9 A/F 32 Material Steel ZP | |||||||||||
P0302.240-150-ZP | M24x1,5 | 17.7 | 36 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M24x1,5 h
min. 17.7 A/F 36 Material Steel ZP | |||||||||||
P0302.240-200-ZP | M24x2,0 | 17.7 | 36 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M24x2,0 h
min. 17.7 A/F 36 Material Steel ZP | |||||||||||
P0302.270-150-ZP | M27x1,5 | 20.7 | 41 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M27x1,5 h
min. 20.7 A/F 41 Material Steel ZP | |||||||||||
P0302.270-200-ZP | M27x2,0 | 20.7 | 41 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M27x2,0 h
min. 20.7 A/F 41 Material Steel ZP | |||||||||||
P0302.300-150-ZP | M30x1,5 | 22.7 | 46 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M30x1,5 h
min. 22.7 A/F 46 Material Steel ZP | |||||||||||
P0302.300-200-ZP | M30x2,0 | 22.7 | 46 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M30x2,0 h
min. 22.7 A/F 46 Material Steel ZP | |||||||||||
P0302.360-150-ZP | M36x1,5 | 27.4 | 55 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M36x1,5 h
min. 27.4 A/F 55 Material Steel ZP | |||||||||||
P0302.360-300-ZP | M36x3,0 | 27.4 | 55 | Steel ZP | |||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M36x3,0 h
min. 27.4 A/F 55 Material Steel ZP |
Steel (class 8), zinc-plated.
DIN 934. Fine pitch threads.
For coarse thread full nuts see P0301.