Castle Nuts
Stainless Steel
Price & Availability | Article | d1 | h1 | h2 | d2 | w min. | A/F | Material | ||||||
P0320.050-A4 | M 5 | 4.0 | 6.0 | - | 1.4 | 8 | A4 s/s | |||||||
£ 65.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 h1 4.0 h2 6.0 d2 - w
min. 1.4 A/F 8 Material A4 s/s | ||||||||||||||
P0320.060-A4 | M 6 | 5.0 | 7.5 | - | 2.0 | 10 | A4 s/s | |||||||
£ 75.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 h1 5.0 h2 7.5 d2 - w
min. 2.0 A/F 10 Material A4 s/s | ||||||||||||||
P0320.080-A4 | M 8 | 6.5 | 9.5 | - | 2.5 | 13 | A4 s/s | |||||||
£ 92.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 h1 6.5 h2 9.5 d2 - w
min. 2.5 A/F 13 Material A4 s/s | ||||||||||||||
P0320.100-A4 | M10 | 8.0 | 12.0 | - | 2.8 | 17 | A4 s/s | |||||||
£ 163.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 h1 8.0 h2 12.0 d2 - w
min. 2.8 A/F 17 Material A4 s/s | ||||||||||||||
P0320.120-A4 | M12 | 10.0 | 15.0 | 17 | 3.5 | 19 | A4 s/s | |||||||
£ 251.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 h1 10.0 h2 15.0 d2 17 w
min. 3.5 A/F 19 Material A4 s/s | ||||||||||||||
P0320.140-A4 | M14 | 11.0 | 16.0 | 19 | 3.5 | 22 | A4 s/s | |||||||
£ 355.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 h1 11.0 h2 16.0 d2 19 w
min. 3.5 A/F 22 Material A4 s/s | ||||||||||||||
P0320.160-A4 | M16 | 13.0 | 19.0 | 22 | 4.5 | 24 | A4 s/s | |||||||
£ 459.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 h1 13.0 h2 19.0 d2 22 w
min. 4.5 A/F 24 Material A4 s/s | ||||||||||||||
P0320.180-A4 | M18 | 15.0 | 21.0 | 25 | 4.5 | 27 | A4 s/s | |||||||
£ 815.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M18 h1 15.0 h2 21.0 d2 25 w
min. 4.5 A/F 27 Material A4 s/s | ||||||||||||||
P0320.200-A4 | M20 | 16.0 | 22.0 | 28 | 4.5 | 30 | A4 s/s | |||||||
£ 767.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 h1 16.0 h2 22.0 d2 28 w
min. 4.5 A/F 30 Material A4 s/s | ||||||||||||||
P0320.240-A4 | M24 | 19.0 | 27.0 | 34 | 5.5 | 36 | A4 s/s | |||||||
£ 1,268.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 h1 19.0 h2 27.0 d2 34 w
min. 5.5 A/F 36 Material A4 s/s | ||||||||||||||
P0320.270-A4 | M27 | 22.0 | 30.0 | 38 | 5.5 | 41 | A4 s/s | |||||||
£ 1,968.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M27 h1 22.0 h2 30.0 d2 38 w
min. 5.5 A/F 41 Material A4 s/s | ||||||||||||||
P0320.300-A4 | M30 | 24.0 | 33.0 | 42 | 7.0 | 46 | A4 s/s | |||||||
£ 2,485.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 h1 24.0 h2 33.0 d2 42 w
min. 7.0 A/F 46 Material A4 s/s | ||||||||||||||
P0320.360-A4 | M36 | 29.0 | 38.0 | 50 | 7.0 | 55 | A4 s/s | |||||||
£ 3,619.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M36 h1 29.0 h2 38.0 d2 50 w
min. 7.0 A/F 55 Material A4 s/s |
Stainless steel (A4).
To DIN 935.