Schnorr Washers
Stainless Steel
Price & Availability | Article | For thread | d1 | d2 | h1 | s1 | Material | ||||||
P0363.025-A2 | M2,5 | 2.7 | 4.8 | 0.90 | 0.45 | A2 s/s | |||||||
£ 2.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M2,5 d1 2.7 d2 4.8 h1 0.90 s1 0.45 Material A2 s/s | |||||||||||||
P0363.030-A2 | M 3 | 3.2 | 5.5 | 0.85 | 0.45 | A2 s/s | |||||||
£ 219.00 per 100 units (click for quantity discounts) Ready to despatch 207 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 3 d1 3.2 d2 5.5 h1 0.85 s1 0.45 Material A2 s/s | |||||||||||||
P0363.040-A2 | M 4 | 4.3 | 7.0 | 0.95 | 0.50 | A2 s/s | |||||||
£ 14.00 per 100 units (click for quantity discounts) Ready to despatch 654 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 4 d1 4.3 d2 7.0 h1 0.95 s1 0.50 Material A2 s/s | |||||||||||||
P0363.050-A2 | M 5 | 5.3 | 9.0 | 1.05 | 0.60 | A2 s/s | |||||||
£ 0.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 5 d1 5.3 d2 9.0 h1 1.05 s1 0.60 Material A2 s/s | |||||||||||||
P0363.060-A2 | M 6 | 6.4 | 10.0 | 1.20 | 0.70 | A2 s/s | |||||||
£ 19.00 per 100 units (click for quantity discounts) Ready to despatch 996 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 6 d1 6.4 d2 10.0 h1 1.20 s1 0.70 Material A2 s/s | |||||||||||||
P0363.080-A2 | M 8 | 8.4 | 13.0 | 1.40 | 0.80 | A2 s/s | |||||||
£ 510.00 per 100 units (click for quantity discounts) Ready to despatch 97 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 8 d1 8.4 d2 13.0 h1 1.40 s1 0.80 Material A2 s/s | |||||||||||||
P0363.100-A2 | M10 | 10.5 | 16.0 | 1.60 | 1.00 | A2 s/s | |||||||
£ 712.00 per 100 units (click for quantity discounts) Ready to despatch 349 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M10 d1 10.5 d2 16.0 h1 1.60 s1 1.00 Material A2 s/s | |||||||||||||
P0363.120-A2 | M12 | 13.0 | 18.0 | 1.70 | 1.00 | A2 s/s | |||||||
£ 8.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M12 d1 13.0 d2 18.0 h1 1.70 s1 1.00 Material A2 s/s | |||||||||||||
P0363.140-A2 | M14 | 15.0 | 21.0 | 2.00 | 1.20 | A2 s/s | |||||||
£ 24.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M14 d1 15.0 d2 21.0 h1 2.00 s1 1.20 Material A2 s/s | |||||||||||||
P0363.160-A2 | M16 | 17.0 | 24.0 | 2.10 | 1.20 | A2 s/s | |||||||
£ 0.22 per unit (click for quantity discounts) Ready to despatch 400 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M16 d1 17.0 d2 24.0 h1 2.10 s1 1.20 Material A2 s/s | |||||||||||||
P0363.200-A2 | M20 | 21.0 | 30.0 | 2.50 | 1.40 | A2 s/s | |||||||
£ 33.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M20 d1 21.0 d2 30.0 h1 2.50 s1 1.40 Material A2 s/s | |||||||||||||
P0363.240-A2 | M24 | 26.0 | 36.0 | 2.90 | 1.60 | A2 s/s | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M24 d1 26.0 d2 36.0 h1 2.90 s1 1.60 Material A2 s/s | |||||||||||||
P0363.300-A2 | M30 | 32.0 | 45.0 | 3.60 | 2.00 | A2 s/s | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M30 d1 32.0 d2 45.0 h1 3.60 s1 2.00 Material A2 s/s |
Stainless steel (A2).
To DIN 17222. Can be used with screws of class 8 and 8.8