Price & Availability | Article | For thread | d1 | d2 | h1 min. | w1 | Material | ||||||
P0370.020-A2 | M 2 | 2.1 | 4.4 | 1.0 | 0.5 | A2 s/s | |||||||
£ 0.02 per unit (click for quantity discounts) Ready to despatch 545 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 2 d1 2.1 d2 4.4 h1
min. 1.0 w1 0.5 Material A2 s/s | |||||||||||||
P0370.025-A2 | M2,5 | 2.6 | 5.1 | 1.2 | 0.6 | A2 s/s | |||||||
£ 0.04 per unit (click for quantity discounts) Ready to despatch 6895 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M2,5 d1 2.6 d2 5.1 h1
min. 1.2 w1 0.6 Material A2 s/s | |||||||||||||
P0370.030-A2 | M 3 | 3.1 | 5.2 | 1.6 | 0.8 | A2 s/s | |||||||
£ 0.05 per unit (click for quantity discounts) Ready to despatch 863 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 3 d1 3.1 d2 5.2 h1
min. 1.6 w1 0.8 Material A2 s/s | |||||||||||||
P0370.035-A2 | M3,5 | 3.6 | 6.7 | 1.6 | 0.8 | A2 s/s | |||||||
£ 0.02 per unit (click for quantity discounts) Ready to despatch 400 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M3,5 d1 3.6 d2 6.7 h1
min. 1.6 w1 0.8 Material A2 s/s | |||||||||||||
P0370.040-A2 | M 4 | 4.1 | 7.6 | 1.8 | 0.9 | A2 s/s | |||||||
£ 0.02 per unit (click for quantity discounts) Ready to despatch 709 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 4 d1 4.1 d2 7.6 h1
min. 1.8 w1 0.9 Material A2 s/s | |||||||||||||
P0370.050-A2 | M 5 | 5.1 | 9.2 | 2.4 | 1.2 | A2 s/s | |||||||
£ 2.00 per 100 units (click for quantity discounts) Ready to despatch 18227 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 5 d1 5.1 d2 9.2 h1
min. 2.4 w1 1.2 Material A2 s/s | |||||||||||||
P0370.060-A2 | M 6 | 6.1 | 11.8 | 3.2 | 1.6 | A2 s/s | |||||||
£ 3.00 per 100 units (click for quantity discounts) Ready to despatch 7528 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 6 d1 6.1 d2 11.8 h1
min. 3.2 w1 1.6 Material A2 s/s | |||||||||||||
P0370.080-A2 | M 8 | 8.1 | 14.8 | 4.0 | 2.0 | A2 s/s | |||||||
£ 4.00 per 100 units (click for quantity discounts) Ready to despatch 3907 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 8 d1 8.1 d2 14.8 h1
min. 4.0 w1 2.0 Material A2 s/s | |||||||||||||
P0370.100-A2 | M10 | 10.2 | 18.1 | 4.4 | 2.2 | A2 s/s | |||||||
£ 0.05 per unit (click for quantity discounts) Ready to despatch 5505 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M10 d1 10.2 d2 18.1 h1
min. 4.4 w1 2.2 Material A2 s/s | |||||||||||||
P0370.120-A2 | M12 | 12.2 | 21.1 | 5.0 | 2.5 | A2 s/s | |||||||
£ 0.10 per unit (click for quantity discounts) Ready to despatch 4254 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M12 d1 12.2 d2 21.1 h1
min. 5.0 w1 2.5 Material A2 s/s | |||||||||||||
P0370.140-A2 | M14 | 14.2 | 24.1 | 6.0 | 3.0 | A2 s/s | |||||||
£ 0.16 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M14 d1 14.2 d2 24.1 h1
min. 6.0 w1 3.0 Material A2 s/s | |||||||||||||
P0370.160-A2 | M16 | 16.2 | 27.4 | 7.0 | 3.5 | A2 s/s | |||||||
£ 0.18 per unit (click for quantity discounts) Ready to despatch 2026 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M16 d1 16.2 d2 27.4 h1
min. 7.0 w1 3.5 Material A2 s/s | |||||||||||||
P0370.180-A2 | M18 | 18.2 | 29.4 | 7.0 | 3.5 | A2 s/s | |||||||
£ 0.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M18 d1 18.2 d2 29.4 h1
min. 7.0 w1 3.5 Material A2 s/s | |||||||||||||
P0370.200-A2 | M20 | 20.2 | 33.6 | 8.0 | 4.0 | A2 s/s | |||||||
£ 0.33 per unit (click for quantity discounts) Ready to despatch 141 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M20 d1 20.2 d2 33.6 h1
min. 8.0 w1 4.0 Material A2 s/s | |||||||||||||
P0370.220-A2 | M22 | 22.5 | 35.9 | 8.0 | 4.0 | A2 s/s | |||||||
£ 0.45 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M22 d1 22.5 d2 35.9 h1
min. 8.0 w1 4.0 Material A2 s/s | |||||||||||||
P0370.240-A2 | M24 | 24.5 | 40.0 | 10.0 | 5.0 | A2 s/s | |||||||
£ 0.65 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M24 d1 24.5 d2 40.0 h1
min. 10.0 w1 5.0 Material A2 s/s | |||||||||||||
P0370.270-A2 | M27 | 27.5 | 43.0 | 10.0 | 6.0 | A2 s/s | |||||||
£ 75.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M27 d1 27.5 d2 43.0 h1
min. 10.0 w1 6.0 Material A2 s/s | |||||||||||||
P0370.300-A2 | M30 | 30.5 | 48.2 | 12.0 | 6.0 | A2 s/s | |||||||
£ 121.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M30 d1 30.5 d2 48.2 h1
min. 12.0 w1 6.0 Material A2 s/s | |||||||||||||
P0370.360-A2 | M36 | 36.5 | 58.2 | 12.0 | 6.0 | A2 s/s | |||||||
£ 335.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M36 d1 36.5 d2 58.2 h1
min. 12.0 w1 6.0 Material A2 s/s | |||||||||||||
P0370.400-A2 | M40 | 40.5 | 63.5 | 14.0 | 7.0 | A2 s/s | |||||||
£ 1,153.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M40 d1 40.5 d2 63.5 h1
min. 14.0 w1 7.0 Material A2 s/s | |||||||||||||
P0370.420-A2 | M42 | 42.5 | 68.2 | 14.0 | 7.0 | A2 s/s | |||||||
£ 1,177.00 per 100 units (click for quantity discounts) Ready to despatch 24 Need more? Please call us.
For thread M42 d1 42.5 d2 68.2 h1
min. 14.0 w1 7.0 Material A2 s/s | |||||||||||||
P0370.480-A2 | M48 | 49.0 | 75.0 | 14.0 | 7.0 | A2 s/s | |||||||
£ 1,201.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M48 d1 49.0 d2 75.0 h1
min. 14.0 w1 7.0 Material A2 s/s |
Stainless steel (A2, AISI 303).
To DIN 127 B.