Form A Washers
Stainless Steel
Price & Availability | Article | For thread | d1 | d2 | h1 | Material | |||||||||||||||
P0330.025-NL | M 2.5 | 2.7 | 6.0 | 0.5 | Nylon | ||||||||||||||||
£ 1.05 per 100 units (click for quantity discounts) Ready to despatch 53400 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 2.5 d1 2.7 d2 6.0 h1 0.5 Material Nylon | |||||||||||||||||||||
P0330.030-NL | M 3 | 3.2 | 7.0 | 0.5 | Nylon | ||||||||||||||||
£ 1.05 per 100 units (click for quantity discounts) Ready to despatch 129080 Need more? Please call us.
For thread M 3 d1 3.2 d2 7.0 h1 0.5 Material Nylon | |||||||||||||||||||||
P0330.040-NL | M 4 | 4.3 | 9.0 | 0.8 | Nylon | ||||||||||||||||
£ 2.09 per 100 units (click for quantity discounts) Ready to despatch 338009 Need more? Please call us.
For thread M 4 d1 4.3 d2 9.0 h1 0.8 Material Nylon | |||||||||||||||||||||
P0330.050-NL | M 5 | 5.3 | 10.0 | 1.0 | Nylon | ||||||||||||||||
£ 3.14 per 100 units (click for quantity discounts) Ready to despatch 157929 Need more? Please call us.
For thread M 5 d1 5.3 d2 10.0 h1 1.0 Material Nylon | |||||||||||||||||||||
P0330.060-NL | M 6 | 6.4 | 12.0 | 1.6 | Nylon | ||||||||||||||||
£ 2.09 per 100 units (click for quantity discounts) Ready to despatch 134745 Need more? Please call us.
For thread M 6 d1 6.4 d2 12.0 h1 1.6 Material Nylon | |||||||||||||||||||||
P0330.080-NL | M 8 | 8.4 | 16.0 | 1.6 | Nylon | ||||||||||||||||
£ 2.09 per 100 units (click for quantity discounts) Ready to despatch 91588 Need more? Please call us.
For thread M 8 d1 8.4 d2 16.0 h1 1.6 Material Nylon | |||||||||||||||||||||
P0330.100-NL | M 10 | 10.5 | 20.0 | 2.0 | Nylon | ||||||||||||||||
£ 4.00 per 100 units (click for quantity discounts) Ready to despatch 54241 Need more? Please call us.
For thread M 10 d1 10.5 d2 20.0 h1 2.0 Material Nylon | |||||||||||||||||||||
P0330.120-NL | M 12 | 13.0 | 24.0 | 2.5 | Nylon | ||||||||||||||||
£ 5.23 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 12 d1 13.0 d2 24.0 h1 2.5 Material Nylon | |||||||||||||||||||||
P0330.160-NL | M 16 | 17.0 | 30.0 | 3.0 | Nylon | ||||||||||||||||
£ 8.36 per 100 units (click for quantity discounts) Ready to despatch 3734 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 16 d1 17.0 d2 30.0 h1 3.0 Material Nylon | |||||||||||||||||||||
P0330.200-NL | M 20 | 21.0 | 37.0 | 3.0 | Nylon | ||||||||||||||||
£ 11.50 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread M 20 d1 21.0 d2 37.0 h1 3.0 Material Nylon | |||||||||||||||||||||
P0330.240-NL | M 24 | 25.0 | 44.0 | 4.0 | Nylon | ||||||||||||||||
£ 0.24 per unit (click for quantity discounts) Ready to despatch 516 Need more? Please call us.
For thread M 24 d1 25.0 d2 44.0 h1 4.0 Material Nylon |
Nylon.
To DIN 125 A.