E Clips
Stainless Steel
Price & Availability | Article | d1 | For shaft dia. | d2 | l1 | w1 | Material | ||||||
P0382.012-PH | 1.2 | 1,4-2,0 | 3.25 | 1.01 | 0.30 | Steel PH | |||||||
Ready to despatch 0 Need more? Please call us.
d1 1.2 For shaft dia. 1,4-2,0 d2 3.25 l1 1.01 w1 0.30 Material Steel PH | |||||||||||||
P0382.015-PH | 1.5 | 2,0-2,5 | 4.25 | 1.28 | 0.40 | Steel PH | |||||||
Ready to despatch 0 Need more? Please call us.
d1 1.5 For shaft dia. 2,0-2,5 d2 4.25 l1 1.28 w1 0.40 Material Steel PH | |||||||||||||
P0382.019-PH | 1.9 | 2,5-3,0 | 4.80 | 1.61 | 0.50 | Steel PH | |||||||
Ready to despatch 0 Need more? Please call us.
d1 1.9 For shaft dia. 2,5-3,0 d2 4.80 l1 1.61 w1 0.50 Material Steel PH | |||||||||||||
P0382.023-PH | 2.3 | 3,0-4,0 | 6.30 | 1.94 | 0.60 | Steel PH | |||||||
£ 4.00 per 100 units (click for quantity discounts) Ready to despatch 458 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 2.3 For shaft dia. 3,0-4,0 d2 6.30 l1 1.94 w1 0.60 Material Steel PH | |||||||||||||
P0382.032-PH | 3.2 | 4,0-5,0 | 7.30 | 2.70 | 0.60 | Steel PH | |||||||
£ 2.00 per 100 units (click for quantity discounts) Ready to despatch 1086 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3.2 For shaft dia. 4,0-5,0 d2 7.30 l1 2.70 w1 0.60 Material Steel PH | |||||||||||||
P0382.040-PH | 4.0 | 5,0-7,0 | 9.30 | 3.34 | 0.70 | Steel PH | |||||||
£ 2.00 per 100 units (click for quantity discounts) Ready to despatch 488 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 4.0 For shaft dia. 5,0-7,0 d2 9.30 l1 3.34 w1 0.70 Material Steel PH | |||||||||||||
P0382.050-PH | 5.0 | 6,0-8,0 | 11.30 | 4.11 | 0.70 | Steel PH | |||||||
£ 2.00 per 100 units (click for quantity discounts) Ready to despatch 558 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5.0 For shaft dia. 6,0-8,0 d2 11.30 l1 4.11 w1 0.70 Material Steel PH | |||||||||||||
P0382.060-PH | 6.0 | 7,0-9,0 | 12.30 | 5.26 | 0.70 | Steel PH | |||||||
Ready to despatch 0 Need more? Please call us.
d1 6.0 For shaft dia. 7,0-9,0 d2 12.30 l1 5.26 w1 0.70 Material Steel PH | |||||||||||||
P0382.070-PH | 7.0 | 8,0-11,0 | 14.30 | 5.84 | 0.90 | Steel PH | |||||||
£ 4.00 per 100 units (click for quantity discounts) Ready to despatch 363 Need more? Please call us.
d1 7.0 For shaft dia. 8,0-11,0 d2 14.30 l1 5.84 w1 0.90 Material Steel PH | |||||||||||||
P0382.080-PH | 8.0 | 9,0-12,0 | 16.30 | 6.52 | 1.00 | Steel PH | |||||||
£ 4.00 per 100 units (click for quantity discounts) Ready to despatch 534 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8.0 For shaft dia. 9,0-12,0 d2 16.30 l1 6.52 w1 1.00 Material Steel PH | |||||||||||||
P0382.090-PH | 9.0 | 10,0-14,0 | 18.80 | 7.63 | 1.10 | Steel PH | |||||||
Ready to despatch 0 Need more? Please call us.
d1 9.0 For shaft dia. 10,0-14,0 d2 18.80 l1 7.63 w1 1.10 Material Steel PH | |||||||||||||
P0382.100-PH | 10.0 | 11,0-15,0 | 20.40 | 8.32 | 1.20 | Steel PH | |||||||
Ready to despatch 0 Need more? Please call us.
d1 10.0 For shaft dia. 11,0-15,0 d2 20.40 l1 8.32 w1 1.20 Material Steel PH | |||||||||||||
P0382.120-PH | 12.0 | 13,0-18,0 | 23.40 | 10.45 | 1.30 | Steel PH | |||||||
Ready to despatch 0 Need more? Please call us.
d1 12.0 For shaft dia. 13,0-18,0 d2 23.40 l1 10.45 w1 1.30 Material Steel PH | |||||||||||||
P0382.150-PH | 15.0 | 16,0-24,0 | 29.40 | 12.61 | 1.50 | Steel PH | |||||||
Ready to despatch 0 Need more? Please call us.
d1 15.0 For shaft dia. 16,0-24,0 d2 29.40 l1 12.61 w1 1.50 Material Steel PH | |||||||||||||
P0382.190-PH | 19.0 | 20,0-31,0 | 37.60 | 15.92 | 1.75 | Steel PH | |||||||
Ready to despatch 0 Need more? Please call us.
d1 19.0 For shaft dia. 20,0-31,0 d2 37.60 l1 15.92 w1 1.75 Material Steel PH | |||||||||||||
P0382.240-PH | 24.0 | 25,0-38,0 | 44.60 | 21.88 | 2.00 | Steel PH | |||||||
Ready to despatch 0 Need more? Please call us.
d1 24.0 For shaft dia. 25,0-38,0 d2 44.60 l1 21.88 w1 2.00 Material Steel PH |
Steel, phosphated.
To DIN 6799.