Shoulder Bolts - Hex. Head
Steel
Units | Price/unit after discount | Applied Discount |
1+ | - |
Black alloy steel, strength 8,8. Hardness 38 HRC, tensile strength 830 N/mm².
To DIN 610. Shorter thread than P0138.SC (DIN 609).
For strength 10,9 see part P0141.
Do not tighten to standard strength class 8,8 torque; as the tightening torque is limited,
by the presence of the reduced diameter undercut under the head and at the shoulder/thread area.
Drill hole to H7 tolerance.