Shoulder Bolts - Hex. Head
Steel
Units | Price/unit after discount | Applied Discount |
1-49 | £ 60.85 | 0% |
50-99 | £ 48.68 | 20% |
100-199 | £ 42.60 | 30% |
200-999 | £ 30.43 | 50% |
1000+ | £ 24.34 | 60% |
Black alloy steel, strength 8,8. Hardness 38 HRC, tensile strength 830 N/mm².
To DIN 609. Longer thread than P0140 (DIN 610).
For strength 10.9 see part P0139.
Do not tighten to standard strength class 8,8 torque; as the tightening torque is limited,
by the presence of the reduced diameter undercut under the head and at the shoulder/thread area.
Drill hole to H7 tolerance.