Price & Availability | Article | For thread d1 | Panel t1 ±8% | d2 | h1 | l1 | d3 | Installation ball dia. d4 | d5 tol. H9 | d6 | Sheet metal gauge | |||||||||||||||||||||
P0169.030-007-AL | M 3 | 0.70 | 5.0 | 1.5 | 0.70 | 7.5 | 5 | 5.0 | 6.0 | 22 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 3 Panel t1
±8% 0.70 d2 5.0 h1 1.5 l1 0.70 d3 7.5 Installation ball dia. d4 5 d5
tol. H9 5.0 d6 6.0 Sheet metal gauge 22 | ||||||||||||||||||||||||||||||||
P0169.030-009-AL | M 3 | 0.90 | 5.0 | 1.5 | 0.90 | 7.5 | 5 | 5.0 | 6.0 | 20 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 3 Panel t1
±8% 0.90 d2 5.0 h1 1.5 l1 0.90 d3 7.5 Installation ball dia. d4 5 d5
tol. H9 5.0 d6 6.0 Sheet metal gauge 20 | ||||||||||||||||||||||||||||||||
P0169.030-012-AL | M 3 | 1.25 | 5.0 | 1.5 | 1.25 | 7.5 | 5 | 5.0 | 6.0 | 18 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 3 Panel t1
±8% 1.25 d2 5.0 h1 1.5 l1 1.25 d3 7.5 Installation ball dia. d4 5 d5
tol. H9 5.0 d6 6.0 Sheet metal gauge 18 | ||||||||||||||||||||||||||||||||
P0169.030-015-AL | M 3 | 1.50 | 5.0 | 1.5 | 1.50 | 7.5 | 5 | 5.0 | 6.0 | 16 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 3 Panel t1
±8% 1.50 d2 5.0 h1 1.5 l1 1.50 d3 7.5 Installation ball dia. d4 5 d5
tol. H9 5.0 d6 6.0 Sheet metal gauge 16 | ||||||||||||||||||||||||||||||||
P0169.030-020-AL | M 3 | 2.00 | 5.0 | 1.5 | 2.00 | 7.5 | 5 | 5.0 | 6.0 | 14 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 3 Panel t1
±8% 2.00 d2 5.0 h1 1.5 l1 2.00 d3 7.5 Installation ball dia. d4 5 d5
tol. H9 5.0 d6 6.0 Sheet metal gauge 14 | ||||||||||||||||||||||||||||||||
P0169.030-025-AL | M 3 | 2.50 | 5.0 | 1.5 | 2.50 | 7.5 | 5 | 5.0 | 6.0 | 12 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 3 Panel t1
±8% 2.50 d2 5.0 h1 1.5 l1 2.50 d3 7.5 Installation ball dia. d4 5 d5
tol. H9 5.0 d6 6.0 Sheet metal gauge 12 | ||||||||||||||||||||||||||||||||
P0169.030-030-AL | M 3 | 3.00 | 5.0 | 1.5 | 3.00 | 7.5 | 5 | 5.0 | 6.0 | 10 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 3 Panel t1
±8% 3.00 d2 5.0 h1 1.5 l1 3.00 d3 7.5 Installation ball dia. d4 5 d5
tol. H9 5.0 d6 6.0 Sheet metal gauge 10 | ||||||||||||||||||||||||||||||||
P0169.030-040-AL | M 3 | 4.00 | 5.0 | 1.5 | 4.00 | 7.5 | 5 | 5.0 | 6.0 | 8 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 3 Panel t1
±8% 4.00 d2 5.0 h1 1.5 l1 4.00 d3 7.5 Installation ball dia. d4 5 d5
tol. H9 5.0 d6 6.0 Sheet metal gauge 8 | ||||||||||||||||||||||||||||||||
P0169.030-050-AL | M 3 | 5.00 | 5.0 | 1.5 | 5.00 | 7.5 | 5 | 5.0 | 6.0 | 6 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 3 Panel t1
±8% 5.00 d2 5.0 h1 1.5 l1 5.00 d3 7.5 Installation ball dia. d4 5 d5
tol. H9 5.0 d6 6.0 Sheet metal gauge 6 | ||||||||||||||||||||||||||||||||
P0169.030-060-AL | M 3 | 6.00 | 5.0 | 1.5 | 6.00 | 7.5 | 5 | 5.0 | 6.0 | 4 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 3 Panel t1
±8% 6.00 d2 5.0 h1 1.5 l1 6.00 d3 7.5 Installation ball dia. d4 5 d5
tol. H9 5.0 d6 6.0 Sheet metal gauge 4 | ||||||||||||||||||||||||||||||||
P0169.040-007-AL | M 4 | 0.70 | 6.8 | 2.0 | 0.70 | 10.0 | 7 | 6.8 | 8.2 | 22 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 128 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 0.70 d2 6.8 h1 2.0 l1 0.70 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 22 | ||||||||||||||||||||||||||||||||
P0169.040-009-AL | M 4 | 0.90 | 6.8 | 2.0 | 0.90 | 10.0 | 7 | 6.8 | 8.2 | 20 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 113 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 0.90 d2 6.8 h1 2.0 l1 0.90 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 20 | ||||||||||||||||||||||||||||||||
P0169.040-012-AL | M 4 | 1.25 | 6.8 | 2.0 | 1.25 | 10.0 | 7 | 6.8 | 8.2 | 18 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 99 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 1.25 d2 6.8 h1 2.0 l1 1.25 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 18 | ||||||||||||||||||||||||||||||||
P0169.040-015-AL | M 4 | 1.50 | 6.8 | 2.0 | 1.50 | 10.0 | 7 | 6.8 | 8.2 | 16 | ||||||||||||||||||||||
£ 3.48 per unit (click for quantity discounts) Ready to despatch 122 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 1.50 d2 6.8 h1 2.0 l1 1.50 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 16 | ||||||||||||||||||||||||||||||||
P0169.040-020-AL | M 4 | 2.00 | 6.8 | 2.0 | 2.00 | 10.0 | 7 | 6.8 | 8.2 | 14 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 317 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 2.00 d2 6.8 h1 2.0 l1 2.00 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 14 | ||||||||||||||||||||||||||||||||
P0169.040-025-AL | M 4 | 2.50 | 6.8 | 2.0 | 2.50 | 10.0 | 7 | 6.8 | 8.2 | 12 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 257 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 2.50 d2 6.8 h1 2.0 l1 2.50 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 12 | ||||||||||||||||||||||||||||||||
P0169.040-030-AL | M 4 | 3.00 | 6.8 | 2.0 | 3.00 | 10.0 | 7 | 6.8 | 8.2 | 10 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 311 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 3.00 d2 6.8 h1 2.0 l1 3.00 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 10 | ||||||||||||||||||||||||||||||||
P0169.040-040-AL | M 4 | 4.00 | 6.8 | 2.0 | 4.00 | 10.0 | 7 | 6.8 | 8.2 | 8 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 194 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 4.00 d2 6.8 h1 2.0 l1 4.00 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 8 | ||||||||||||||||||||||||||||||||
P0169.040-050-AL | M 4 | 5.00 | 6.8 | 2.0 | 5.00 | 10.0 | 7 | 6.8 | 8.2 | 6 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 112 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 5.00 d2 6.8 h1 2.0 l1 5.00 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 6 | ||||||||||||||||||||||||||||||||
P0169.040-060-AL | M 4 | 6.00 | 6.8 | 2.0 | 6.00 | 10.0 | 7 | 6.8 | 8.2 | 4 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 249 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 6.00 d2 6.8 h1 2.0 l1 6.00 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 4 | ||||||||||||||||||||||||||||||||
P0169.050-007-AL | M 5 | 0.70 | 8.0 | 2.5 | 0.70 | 12.5 | 8 | 8.0 | 9.6 | 22 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 5 Panel t1
±8% 0.70 d2 8.0 h1 2.5 l1 0.70 d3 12.5 Installation ball dia. d4 8 d5
tol. H9 8.0 d6 9.6 Sheet metal gauge 22 | ||||||||||||||||||||||||||||||||
P0169.050-009-AL | M 5 | 0.90 | 8.0 | 2.5 | 0.90 | 12.5 | 8 | 8.0 | 9.6 | 20 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 5 Panel t1
±8% 0.90 d2 8.0 h1 2.5 l1 0.90 d3 12.5 Installation ball dia. d4 8 d5
tol. H9 8.0 d6 9.6 Sheet metal gauge 20 | ||||||||||||||||||||||||||||||||
P0169.050-012-AL | M 5 | 1.25 | 8.0 | 2.5 | 1.25 | 12.5 | 8 | 8.0 | 9.6 | 18 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 5 Panel t1
±8% 1.25 d2 8.0 h1 2.5 l1 1.25 d3 12.5 Installation ball dia. d4 8 d5
tol. H9 8.0 d6 9.6 Sheet metal gauge 18 | ||||||||||||||||||||||||||||||||
P0169.050-015-AL | M 5 | 1.50 | 8.0 | 2.5 | 1.5 | 12.5 | 8 | 8.0 | 9.6 | 16 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 5 Panel t1
±8% 1.50 d2 8.0 h1 2.5 l1 1.5 d3 12.5 Installation ball dia. d4 8 d5
tol. H9 8.0 d6 9.6 Sheet metal gauge 16 | ||||||||||||||||||||||||||||||||
P0169.050-020-AL | M 5 | 2.00 | 8.0 | 2.5 | 2.0 | 12.5 | 8 | 8.0 | 9.6 | 14 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 547 Need more? Please call us.
For thread d1 M 5 Panel t1
±8% 2.00 d2 8.0 h1 2.5 l1 2.0 d3 12.5 Installation ball dia. d4 8 d5
tol. H9 8.0 d6 9.6 Sheet metal gauge 14 | ||||||||||||||||||||||||||||||||
P0169.050-025-AL | M 5 | 2.50 | 8.0 | 2.5 | 2.5 | 12.5 | 8 | 8.0 | 9.6 | 12 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 5 Panel t1
±8% 2.50 d2 8.0 h1 2.5 l1 2.5 d3 12.5 Installation ball dia. d4 8 d5
tol. H9 8.0 d6 9.6 Sheet metal gauge 12 | ||||||||||||||||||||||||||||||||
P0169.050-030-AL | M 5 | 3.00 | 8.0 | 2.5 | 3.00 | 12.5 | 8 | 8.0 | 9.6 | 10 | ||||||||||||||||||||||
£ 3.50 per unit (click for quantity discounts) Ready to despatch 10187 Need more? Please call us.
For thread d1 M 5 Panel t1
±8% 3.00 d2 8.0 h1 2.5 l1 3.00 d3 12.5 Installation ball dia. d4 8 d5
tol. H9 8.0 d6 9.6 Sheet metal gauge 10 | ||||||||||||||||||||||||||||||||
P0169.050-040-AL | M 5 | 4.00 | 8.0 | 2.5 | 4.00 | 12.5 | 8 | 8.0 | 9.6 | 8 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 5 Panel t1
±8% 4.00 d2 8.0 h1 2.5 l1 4.00 d3 12.5 Installation ball dia. d4 8 d5
tol. H9 8.0 d6 9.6 Sheet metal gauge 8 | ||||||||||||||||||||||||||||||||
P0169.050-050-AL | M 5 | 5.00 | 8.0 | 2.5 | 5.00 | 12.5 | 8 | 8.0 | 9.6 | 6 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 5 Panel t1
±8% 5.00 d2 8.0 h1 2.5 l1 5.00 d3 12.5 Installation ball dia. d4 8 d5
tol. H9 8.0 d6 9.6 Sheet metal gauge 6 | ||||||||||||||||||||||||||||||||
P0169.050-060-AL | M 5 | 6.00 | 8.0 | 2.5 | 6.00 | 12.5 | 8 | 8.0 | 9.6 | 4 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 5 Panel t1
±8% 6.00 d2 8.0 h1 2.5 l1 6.00 d3 12.5 Installation ball dia. d4 8 d5
tol. H9 8.0 d6 9.6 Sheet metal gauge 4 | ||||||||||||||||||||||||||||||||
P0169.060-007-AL | M 6 | 0.70 | 10.0 | 3.0 | 0.70 | 15.0 | 10 | 10.0 | 12.0 | 22 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 6 Panel t1
±8% 0.70 d2 10.0 h1 3.0 l1 0.70 d3 15.0 Installation ball dia. d4 10 d5
tol. H9 10.0 d6 12.0 Sheet metal gauge 22 | ||||||||||||||||||||||||||||||||
P0169.060-009-AL | M 6 | 0.90 | 10.0 | 3.0 | 0.90 | 15.0 | 10 | 10.0 | 12.0 | 20 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 6 Panel t1
±8% 0.90 d2 10.0 h1 3.0 l1 0.90 d3 15.0 Installation ball dia. d4 10 d5
tol. H9 10.0 d6 12.0 Sheet metal gauge 20 | ||||||||||||||||||||||||||||||||
P0169.060-012-AL | M 6 | 1.25 | 10.0 | 3.0 | 1.25 | 15.0 | 10 | 10.0 | 12.0 | 18 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 322 Need more? Please call us.
For thread d1 M 6 Panel t1
±8% 1.25 d2 10.0 h1 3.0 l1 1.25 d3 15.0 Installation ball dia. d4 10 d5
tol. H9 10.0 d6 12.0 Sheet metal gauge 18 | ||||||||||||||||||||||||||||||||
P0169.060-015-AL | M 6 | 1.50 | 10.0 | 3.0 | 1.50 | 15.0 | 10 | 10.0 | 12.0 | 16 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 6 Panel t1
±8% 1.50 d2 10.0 h1 3.0 l1 1.50 d3 15.0 Installation ball dia. d4 10 d5
tol. H9 10.0 d6 12.0 Sheet metal gauge 16 | ||||||||||||||||||||||||||||||||
P0169.060-020-AL | M 6 | 2.00 | 10.0 | 3.0 | 2.00 | 15.0 | 10 | 10.0 | 12.0 | 14 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 75 Need more? Please call us.
For thread d1 M 6 Panel t1
±8% 2.00 d2 10.0 h1 3.0 l1 2.00 d3 15.0 Installation ball dia. d4 10 d5
tol. H9 10.0 d6 12.0 Sheet metal gauge 14 | ||||||||||||||||||||||||||||||||
P0169.060-025-AL | M 6 | 2.50 | 10.0 | 3.0 | 2.50 | 15.0 | 10 | 10.0 | 12.0 | 12 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 313 Need more? Please call us.
For thread d1 M 6 Panel t1
±8% 2.50 d2 10.0 h1 3.0 l1 2.50 d3 15.0 Installation ball dia. d4 10 d5
tol. H9 10.0 d6 12.0 Sheet metal gauge 12 | ||||||||||||||||||||||||||||||||
P0169.060-030-AL | M 6 | 3.00 | 10.0 | 3.0 | 3.00 | 15.0 | 10 | 10.0 | 12.0 | 10 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 51 Need more? Please call us.
For thread d1 M 6 Panel t1
±8% 3.00 d2 10.0 h1 3.0 l1 3.00 d3 15.0 Installation ball dia. d4 10 d5
tol. H9 10.0 d6 12.0 Sheet metal gauge 10 | ||||||||||||||||||||||||||||||||
P0169.060-040-AL | M 6 | 4.00 | 10.0 | 3.0 | 4.00 | 15.0 | 10 | 10.0 | 12.0 | 8 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 6 Panel t1
±8% 4.00 d2 10.0 h1 3.0 l1 4.00 d3 15.0 Installation ball dia. d4 10 d5
tol. H9 10.0 d6 12.0 Sheet metal gauge 8 | ||||||||||||||||||||||||||||||||
P0169.060-050-AL | M 6 | 4.00 | 10.0 | 3.0 | 5.00 | 15.0 | 10 | 10.0 | 12.0 | 6 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 6 Panel t1
±8% 4.00 d2 10.0 h1 3.0 l1 5.00 d3 15.0 Installation ball dia. d4 10 d5
tol. H9 10.0 d6 12.0 Sheet metal gauge 6 | ||||||||||||||||||||||||||||||||
P0169.060-060-AL | M 6 | 6.00 | 10.0 | 3.0 | 6.00 | 15.0 | 10 | 10.0 | 12.0 | 4 | ||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 6 Panel t1
±8% 6.00 d2 10.0 h1 3.0 l1 6.00 d3 15.0 Installation ball dia. d4 10 d5
tol. H9 10.0 d6 12.0 Sheet metal gauge 4 | ||||||||||||||||||||||||||||||||
P0169.080-007-AL | M 8 | 0.70 | 13.0 | 4.0 | 0.70 | 20.0 | 13 | 13.0 | 15.5 | 22 | ||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 8 Panel t1
±8% 0.70 d2 13.0 h1 4.0 l1 0.70 d3 20.0 Installation ball dia. d4 13 d5
tol. H9 13.0 d6 15.5 Sheet metal gauge 22 | ||||||||||||||||||||||||||||||||
P0169.080-009-AL | M 8 | 0.90 | 13.0 | 4.0 | 0.90 | 20.0 | 13 | 13.0 | 15.5 | 20 | ||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 8 Panel t1
±8% 0.90 d2 13.0 h1 4.0 l1 0.90 d3 20.0 Installation ball dia. d4 13 d5
tol. H9 13.0 d6 15.5 Sheet metal gauge 20 | ||||||||||||||||||||||||||||||||
P0169.080-012-AL | M 8 | 1.25 | 13.0 | 4.0 | 1.25 | 20.0 | 13 | 13.0 | 15.5 | 18 | ||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 8 Panel t1
±8% 1.25 d2 13.0 h1 4.0 l1 1.25 d3 20.0 Installation ball dia. d4 13 d5
tol. H9 13.0 d6 15.5 Sheet metal gauge 18 | ||||||||||||||||||||||||||||||||
P0169.080-015-AL | M 8 | 1.50 | 13.0 | 4.0 | 1.50 | 20.0 | 13 | 13.0 | 15.5 | 16 | ||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 8 Panel t1
±8% 1.50 d2 13.0 h1 4.0 l1 1.50 d3 20.0 Installation ball dia. d4 13 d5
tol. H9 13.0 d6 15.5 Sheet metal gauge 16 | ||||||||||||||||||||||||||||||||
P0169.080-020-AL | M 8 | 2.00 | 13.0 | 4.0 | 2.00 | 20.0 | 13 | 13.0 | 15.5 | 14 | ||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 8 Panel t1
±8% 2.00 d2 13.0 h1 4.0 l1 2.00 d3 20.0 Installation ball dia. d4 13 d5
tol. H9 13.0 d6 15.5 Sheet metal gauge 14 | ||||||||||||||||||||||||||||||||
P0169.080-025-AL | M 8 | 2.50 | 13.0 | 4.0 | 2.50 | 20.0 | 13 | 13.0 | 15.5 | 12 | ||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 8 Panel t1
±8% 2.50 d2 13.0 h1 4.0 l1 2.50 d3 20.0 Installation ball dia. d4 13 d5
tol. H9 13.0 d6 15.5 Sheet metal gauge 12 | ||||||||||||||||||||||||||||||||
P0169.080-030-AL | M 8 | 3.00 | 13.0 | 4.0 | 3.00 | 20.0 | 13 | 13.0 | 15.5 | 10 | ||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 8 Panel t1
±8% 3.00 d2 13.0 h1 4.0 l1 3.00 d3 20.0 Installation ball dia. d4 13 d5
tol. H9 13.0 d6 15.5 Sheet metal gauge 10 | ||||||||||||||||||||||||||||||||
P0169.080-040-AL | M 8 | 4.00 | 13.0 | 4.0 | 4.00 | 20.0 | 13 | 13.0 | 15.5 | 8 | ||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 8 Panel t1
±8% 4.00 d2 13.0 h1 4.0 l1 4.00 d3 20.0 Installation ball dia. d4 13 d5
tol. H9 13.0 d6 15.5 Sheet metal gauge 8 | ||||||||||||||||||||||||||||||||
P0169.080-050-AL | M 8 | 5.00 | 13.0 | 4.0 | 5.00 | 20.0 | 13 | 13.0 | 15.5 | 6 | ||||||||||||||||||||||
£ 3.92 per unit (click for quantity discounts) Ready to despatch 100 Need more? Please call us.
For thread d1 M 8 Panel t1
±8% 5.00 d2 13.0 h1 4.0 l1 5.00 d3 20.0 Installation ball dia. d4 13 d5
tol. H9 13.0 d6 15.5 Sheet metal gauge 6 | ||||||||||||||||||||||||||||||||
P0169.080-060-AL | M 8 | 6.00 | 13.0 | 4.0 | 6.00 | 20.0 | 13 | 13.0 | 15.5 | 4 | ||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 8 Panel t1
±8% 6.00 d2 13.0 h1 4.0 l1 6.00 d3 20.0 Installation ball dia. d4 13 d5
tol. H9 13.0 d6 15.5 Sheet metal gauge 4 |
Aluminium.
Also available on request in steel (anodised, black oxide or zinc plated) stainless steel (A4, AISI 316), brass.
For stainless (A2) retainer flanges please see part no. P0169.A2.
Select the retainer flange to suit thread of the captive screw and the thickness of the panel to be retained.
The captive screw is then screwed into the flange and the screw is retained to the panel.
Mounting hole diameter to H9 clearance.
Countersunk d6 to 90°.