Countersunk Nuts
Steel
Price & Availability | Article | d1 | Grip range | d2 +0|-0.2 | d3 | h1 | l1 | ||||||
P0824.030-025-AL | M3 | 0,5-2,5 | 4.9 | 6.0 | 0.6 | 9.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M3 Grip range 0,5-2,5 d2
+0|-0.2 4.9 d3 6.0 h1 0.6 l1 9.5 | |||||||||||||
P0824.040-030-AL | M4 | 0,5-3,0 | 5.9 | 7.0 | 0.6 | 10.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M4 Grip range 0,5-3,0 d2
+0|-0.2 5.9 d3 7.0 h1 0.6 l1 10.0 | |||||||||||||
P0824.050-030-AL | M5 | 0,5-3,0 | 6.9 | 8.0 | 0.6 | 11.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M5 Grip range 0,5-3,0 d2
+0|-0.2 6.9 d3 8.0 h1 0.6 l1 11.5 | |||||||||||||
P0824.060-030-AL | M6 | 0,5-3,0 | 8.9 | 10.0 | 0.6 | 14.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6 Grip range 0,5-3,0 d2
+0|-0.2 8.9 d3 10.0 h1 0.6 l1 14.0 | |||||||||||||
P0824.080-030-AL | M8 | 0,5-3,0 | 10.9 | 12.0 | 0.6 | 15.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M8 Grip range 0,5-3,0 d2
+0|-0.2 10.9 d3 12.0 h1 0.6 l1 15.5 |
Aluminium.
Knurled body type, plain available on request.
Provides near flush installation in thin materials.
The knurled body provides extra turning resistance.
Also known as blind rivet nuts or grip nuts.
Reduced height head.
M3-M8: 0<0.7
M10: 0.7<0.9