Snap Hooks
Price & Availability | Article | Material | d1 | d2 | l1 | w1 | w2 | Weight kg | |||||||||||||||||||||
P4190.040-ZP | Steel | 4 | 7 | 40 | 4.0 | 6 | 0.01 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Material Steel d1 4 d2 7 l1 40 w1 4.0 w2 6 Weight
kg 0.01 | |||||||||||||||||||||||||||||
P4190.050-ZP | Steel | 5 | 8 | 50 | 5.0 | 7 | 0.02 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Material Steel d1 5 d2 8 l1 50 w1 5.0 w2 7 Weight
kg 0.02 | |||||||||||||||||||||||||||||
P4190.060-ZP | Steel | 6 | 9 | 60 | 6.5 | 8 | 0.03 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Material Steel d1 6 d2 9 l1 60 w1 6.5 w2 8 Weight
kg 0.03 | |||||||||||||||||||||||||||||
P4190.070-ZP | Steel | 7 | 10 | 70 | 8.0 | 8 | 0.04 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Material Steel d1 7 d2 10 l1 70 w1 8.0 w2 8 Weight
kg 0.04 | |||||||||||||||||||||||||||||
P4190.080-ZP | Steel | 8 | 10 | Mar-00 | 8.5 | 9 | 0.07 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Material Steel d1 8 d2 10 l1 Mar-00 w1 8.5 w2 9 Weight
kg 0.07 | |||||||||||||||||||||||||||||
P4190.090-ZP | Steel | 9 | 12 | 90 | 9.5 | 10 | 0.09 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Material Steel d1 9 d2 12 l1 90 w1 9.5 w2 10 Weight
kg 0.09 | |||||||||||||||||||||||||||||
P4190.100-ZP | Steel | 10 | 15 | 100 | 10.5 | 11 | 0.12 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Material Steel d1 10 d2 15 l1 100 w1 10.5 w2 11 Weight
kg 0.12 | |||||||||||||||||||||||||||||
P4190.120-ZP | Steel | 11 | 18 | 120 | 11.5 | 16 | 0.18 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Material Steel d1 11 d2 18 l1 120 w1 11.5 w2 16 Weight
kg 0.18 | |||||||||||||||||||||||||||||
P4190.140-ZP | Steel | 12 | 20 | 140 | 13.0 | 19 | 0.26 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Material Steel d1 12 d2 20 l1 140 w1 13.0 w2 19 Weight
kg 0.26 | |||||||||||||||||||||||||||||
P4190.160-ZP | Steel | 13 | 22 | Jun-00 | 15.0 | 25 | 0.35 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Material Steel d1 13 d2 22 l1 Jun-00 w1 15.0 w2 25 Weight
kg 0.35 | |||||||||||||||||||||||||||||
P4190.180-ZP | Steel | 14 | 23 | 180 | 16.0 | 28 | 0.48 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Material Steel d1 14 d2 23 l1 180 w1 16.0 w2 28 Weight
kg 0.48 | |||||||||||||||||||||||||||||
P4190.040-A4 | Stainless | 4 | 6 | 40 | 4.0 | 6 | 0.02 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Material Stainless d1 4 d2 6 l1 40 w1 4.0 w2 6 Weight
kg 0.02 | |||||||||||||||||||||||||||||
P4190.050-A4 | Stainless | 5 | 8 | 50 | 5.0 | 7 | 0.02 | ||||||||||||||||||||||
Ready to despatch 229 Need more? Please call us.
Material Stainless d1 5 d2 8 l1 50 w1 5.0 w2 7 Weight
kg 0.02 | |||||||||||||||||||||||||||||
P4190.060-A4 | Stainless | 6 | 9 | Feb-00 | 6.5 | 8 | 0.03 | ||||||||||||||||||||||
£ 1.90 per unit (click for quantity discounts) Ready to despatch 80 Need more? Please call us.
Material Stainless d1 6 d2 9 l1 Feb-00 w1 6.5 w2 8 Weight
kg 0.03 | |||||||||||||||||||||||||||||
P4190.070-A4 | Stainless | 7 | 10 | 70 | 8.0 | 8 | 0.04 | ||||||||||||||||||||||
£ 2.39 per unit (click for quantity discounts) Ready to despatch 60 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1 7 d2 10 l1 70 w1 8.0 w2 8 Weight
kg 0.04 | |||||||||||||||||||||||||||||
P4190.080-A4 | Stainless | 8 | 12 | 78 | 8.5 | 9 | 0.07 | ||||||||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 82 Need more? Please call us.
Material Stainless d1 8 d2 12 l1 78 w1 8.5 w2 9 Weight
kg 0.07 |
Steel, zinc plated or stainless steel (A4, AISI 316).