Price & Availability | Article | Material | Type | l1 | d1 | d2 | l2 | l3 | l4 | Durometer | Duro. urethane | ||||||||||||||||||
P2794.M32-10C-N | Neoprene | Male | 32 | 32 | M10 x 1,50 | 19.0 | - | 15 | 40 | 80 | |||||||||||||||||||
£ 25.84 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene Type Male l1 32 d1 32 d2 M10 x 1,50 l2 19.0 l3 - l4 15 Durometer 40 Duro. urethane 80 | |||||||||||||||||||||||||||||
P2794.F32-10-U | Urethane | Female | 32 | 32 | M10 x 1,50 | 19.0 | 13 | - | 40 | 80 | |||||||||||||||||||
£ 21.70 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane Type Female l1 32 d1 32 d2 M10 x 1,50 l2 19.0 l3 13 l4 - Durometer 40 Duro. urethane 80 | |||||||||||||||||||||||||||||
P2794.M32-10C-U | Urethane | Male | 32 | 32 | M10 x 1,50 | 19.0 | - | 15 | 40 | 80 | |||||||||||||||||||
£ 27.83 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane Type Male l1 32 d1 32 d2 M10 x 1,50 l2 19.0 l3 - l4 15 Durometer 40 Duro. urethane 80 |
Black Neoprene: flame and weather resistant. Resists: oil, ozone and gasoline. Temperature resistance: -5°C to +93°C (shortly +120°C).
Urethane: highly abrasion resistant, high strength and load bearing. High elongation and hardness. Resists ozone and oxygen. Temperature resistance: -18°C to +93°C (shortly +120°C).
Bumpers are moulded to solid steel cores. They are used to guard, stop, align, position, or protect parts through stages of manufacturing.
All dimensions metric.