Price & Availability | Article | d1 | d2 | l1 | l2 | w1 | d3 | d4 | h1 | h2 | Load max. kg | |||||||||||||||||||||
P2100.060-045 | 60 | M12 | 100 | 120 | 60 | 11 | 14 | 40 | 95 | 50 | ||||||||||||||||||||||
£ 56.75 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 d2 M12 l1 100 l2 120 w1 60 d3 11 d4 14 h1 40 h2 95 Load
max.
kg 50 | ||||||||||||||||||||||||||||||||
P2100.060-055 | 60 | M12 | 100 | 120 | 60 | 11 | 14 | 40 | 95 | 65 | ||||||||||||||||||||||
£ 46.26 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 d2 M12 l1 100 l2 120 w1 60 d3 11 d4 14 h1 40 h2 95 Load
max.
kg 65 | ||||||||||||||||||||||||||||||||
P2100.060-065 | 60 | M12 | 100 | 120 | 60 | 11 | 14 | 40 | 95 | 100 | ||||||||||||||||||||||
£ 56.75 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 d2 M12 l1 100 l2 120 w1 60 d3 11 d4 14 h1 40 h2 95 Load
max.
kg 100 | ||||||||||||||||||||||||||||||||
P2100.075-045 | 75 | M16 | 140 | 183 | 75 | 13 | 20 | 50 | 110 | 150 | ||||||||||||||||||||||
£ 72.51 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 75 d2 M16 l1 140 l2 183 w1 75 d3 13 d4 20 h1 50 h2 110 Load
max.
kg 150 | ||||||||||||||||||||||||||||||||
P2100.075-055 | 75 | M16 | 140 | 183 | 75 | 13 | 20 | 50 | 110 | 200 | ||||||||||||||||||||||
£ 71.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 75 d2 M16 l1 140 l2 183 w1 75 d3 13 d4 20 h1 50 h2 110 Load
max.
kg 200 | ||||||||||||||||||||||||||||||||
P2100.075-065 | 75 | M16 | 140 | 183 | 75 | 13 | 20 | 50 | 110 | 300 | ||||||||||||||||||||||
£ 71.57 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 75 d2 M16 l1 140 l2 183 w1 75 d3 13 d4 20 h1 50 h2 110 Load
max.
kg 300 | ||||||||||||||||||||||||||||||||
P2100.075-075 | 75 | M16 | 140 | 183 | 75 | 13 | 20 | 50 | 110 | 550 | ||||||||||||||||||||||
£ 75.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 75 d2 M16 l1 140 l2 183 w1 75 d3 13 d4 20 h1 50 h2 110 Load
max.
kg 550 | ||||||||||||||||||||||||||||||||
P2100.080-065 | 80 | M20 | 182 | 230 | 112 | 18 | 25 | 70 | 110 | 750 | ||||||||||||||||||||||
£ 117.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 d2 M20 l1 182 l2 230 w1 112 d3 18 d4 25 h1 70 h2 110 Load
max.
kg 750 |
Rubber on silver zinc plated steel (rubber hardness - 45-75 Shore A).
These mounts control vibration in three axes.
Primarily used for marine applications, engines, compressors, pumps, generators etc.
Fitted with a mechanical fail-safe stop. They are very robust to cope with high start/stop forces and vibrations from marine and other engines.
For stainless steel versions please see part nos. P2101 and P2102. Stud and nuts on request.
These are a very popular anti-vibration mount for light to heavy duty applications.
Take the total weight of the load to be supported, divide it by the number of mounts to be used and select an appropriate mount from the table.