Price & Availability | Article | d1 | h1 | d2 | l1 | Compression max. | Axial load max. kgf | |||||||||||||||||||||
P2022.040-032 | 40 | 32 | M 8 | 30 | 14 | 850 | ||||||||||||||||||||||
£ 5.73 per unit (click for quantity discounts) Ready to despatch 99 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 h1 32 d2 M 8 l1 30 Compression
max. 14 Axial load
max.
kgf 850 | ||||||||||||||||||||||||||||
P2022.050-040 | 50 | 40 | M10 | 25 | 17 | 1270 | ||||||||||||||||||||||
£ 7.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 h1 40 d2 M10 l1 25 Compression
max. 17 Axial load
max.
kgf 1270 | ||||||||||||||||||||||||||||
P2022.063-050 | 63 | 50 | M10 | 25 | 20 | 1950 | ||||||||||||||||||||||
£ 10.82 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 63 h1 50 d2 M10 l1 25 Compression
max. 20 Axial load
max.
kgf 1950 | ||||||||||||||||||||||||||||
P2022.080-063 | 80 | 63 | M12 | 24 | 25 | 3250 | ||||||||||||||||||||||
£ 14.95 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 h1 63 d2 M12 l1 24 Compression
max. 25 Axial load
max.
kgf 3250 | ||||||||||||||||||||||||||||
P2022.100-080 | 100 | 80 | M12 | 27 | 30 | 4900 | ||||||||||||||||||||||
£ 32.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 h1 80 d2 M12 l1 27 Compression
max. 30 Axial load
max.
kgf 4900 | ||||||||||||||||||||||||||||
P2022.125-100 | 125 | 100 | M16 | 45 | 40 | 7800 | ||||||||||||||||||||||
£ 50.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 125 h1 100 d2 M16 l1 45 Compression
max. 40 Axial load
max.
kgf 7800 | ||||||||||||||||||||||||||||
P2022.150-125 | 150 | 125 | M16 | 45 | 52 | 12300 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 150 h1 125 d2 M16 l1 45 Compression
max. 52 Axial load
max.
kgf 12300 | ||||||||||||||||||||||||||||
P2022.160-125 | 160 | 125 | M16 | 45 | 52 | 12300 | ||||||||||||||||||||||
£ 177.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 160 h1 125 d2 M16 l1 45 Compression
max. 52 Axial load
max.
kgf 12300 | ||||||||||||||||||||||||||||
P2022.200-160 | 200 | 160 | M20 | 49 | 65 | 19100 | ||||||||||||||||||||||
£ 264.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 200 h1 160 d2 M20 l1 49 Compression
max. 65 Axial load
max.
kgf 19100 | ||||||||||||||||||||||||||||
P2022.250-200 | 250 | 200 | M20 | 49 | 80 | 30500 | ||||||||||||||||||||||
£ 413.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 250 h1 200 d2 M20 l1 49 Compression
max. 80 Axial load
max.
kgf 30500 |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
These anti-vibration bumpers are used to reduce vibration and shock. Their cylindrical shape ensures that when used in a row, the buffers spread the loads over a number of buffers - reducing the chances of possible overloading.