Spring Vibration Damper
Steel
Price & Availability | Article | Spring colour | l1 | h | d | w1 | l2 | l3 | l4 | w2 | Compression max. | Load max. kgf | Weight kg | ||||||||||||||||||
P2456.016-0750 | Blue | 280 | 136 | 16 | 150 | 251 | 290 | 322 | 156 | 30 | 750 | 8.50 | |||||||||||||||||||
£ 369.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Blue l1 280 h 136 d 16 w1 150 l2 251 l3 290 l4 322 w2 156 Compression
max. 30 Load
max.
kgf 750 Weight
kg 8.50 | |||||||||||||||||||||||||||||||
P2456.016-1000 | White | 280 | 136 | 16 | 150 | 251 | 290 | 322 | 156 | 30 | 1000 | 8.69 | |||||||||||||||||||
£ 378.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour White l1 280 h 136 d 16 w1 150 l2 251 l3 290 l4 322 w2 156 Compression
max. 30 Load
max.
kgf 1000 Weight
kg 8.69 | |||||||||||||||||||||||||||||||
P2456.016-1250 | Black | 280 | 136 | 16 | 150 | 251 | 290 | 322 | 156 | 30 | 1250 | 9.16 | |||||||||||||||||||
£ 384.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Black l1 280 h 136 d 16 w1 150 l2 251 l3 290 l4 322 w2 156 Compression
max. 30 Load
max.
kgf 1250 Weight
kg 9.16 | |||||||||||||||||||||||||||||||
P2456.016-1750 | Cream | 280 | 136 | 16 | 150 | 251 | 290 | 322 | 156 | 30 | 1750 | 10.03 | |||||||||||||||||||
£ 447.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Cream l1 280 h 136 d 16 w1 150 l2 251 l3 290 l4 322 w2 156 Compression
max. 30 Load
max.
kgf 1750 Weight
kg 10.03 | |||||||||||||||||||||||||||||||
P2456.018-2500 | Light Grey | 350 | 136 | 18 | 200 | 315 | 360 | 396 | 206 | 18 | 2500 | 15.71 | |||||||||||||||||||
£ 839.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Light Grey l1 350 h 136 d 18 w1 200 l2 315 l3 360 l4 396 w2 206 Compression
max. 18 Load
max.
kgf 2500 Weight
kg 15.71 | |||||||||||||||||||||||||||||||
P2456.018-3750 | Green | 350 | 136 | 18 | 200 | 315 | 360 | 396 | 206 | 18 | 3750 | 18.05 | |||||||||||||||||||
£ 1,018.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Green l1 350 h 136 d 18 w1 200 l2 315 l3 360 l4 396 w2 206 Compression
max. 18 Load
max.
kgf 3750 Weight
kg 18.05 |
High tensile steel with sylomer anti-slide base.
The sylomer mat that these dampers incorporate, isolates the mid-high frequency vibrations which are transmitted through the coils of the metal springs.
These are used in sectors such as air compressors, pump and pumping equipment and acoustic isolation of premises.