Price & Availability | Article | Colour | l1 | d1 | h1 | h2 | Compression max. | Resonance point Hz | Resonance magnification dB | Recommended frequency Hz | Optimum load kg | ||||||||||||||||||
P2056.100-002 | Yellow | 100 | 10 | 2 | 5 | 1,4~3,0 | 27~21 | 6 | 38~ | 0,5~2 | |||||||||||||||||||
£ 54.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Yellow l1 100 d1 10 h1 2 h2 5 Compression
max. 1,4~3,0 Resonance point
Hz 27~21 Resonance magnification
dB 6 Recommended frequency
Hz 38~ Optimum load
kg 0,5~2 | |||||||||||||||||||||||||||||
P2056.100-005 | Green | 100 | 10 | 2 | 5 | 1,5~2,5 | 29~23 | 8 | 40~ | 2~5 | |||||||||||||||||||
£ 54.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Green l1 100 d1 10 h1 2 h2 5 Compression
max. 1,5~2,5 Resonance point
Hz 29~23 Resonance magnification
dB 8 Recommended frequency
Hz 40~ Optimum load
kg 2~5 | |||||||||||||||||||||||||||||
P2056.100-015 | Orange | 100 | 10 | 2 | 5 | 1,1~2,2 | 26~18 | 13 | 37~ | 5~15 | |||||||||||||||||||
£ 54.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Orange l1 100 d1 10 h1 2 h2 5 Compression
max. 1,1~2,2 Resonance point
Hz 26~18 Resonance magnification
dB 13 Recommended frequency
Hz 37~ Optimum load
kg 5~15 | |||||||||||||||||||||||||||||
P2056.100-050 | Blue | 100 | 10 | 2 | 5 | 0,7~2,0 | 22~ | 20~18 | 30~ | 15~50 | |||||||||||||||||||
£ 54.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Blue l1 100 d1 10 h1 2 h2 5 Compression
max. 0,7~2,0 Resonance point
Hz 22~ Resonance magnification
dB 20~18 Recommended frequency
Hz 30~ Optimum load
kg 15~50 |
Silicone gel.
If your application is too light to use with a full pad, you can simply add a plate to the pad to increase the overall load (as shown in the drawing). The pad can be cut up into 2 or 4 pieces to place under your application depending on load. This can be used for applications that require protection from small knocks and vibrations, for example laboratory and precision equipment. The silicone gel has a unique molecular structure that spreads the impact three dimensionally. This vibration pad is environmentally friendly and can withstand temperatures ranging from -40C up to 200C.
Peel off PET film before use to reveal the adhesive. They can be used repeatedly simply by removing the application, then repositioning in the desired place.