Price & Availability | Article | No. of teeth | Module | Ø d | Bore dia. | t | C.D. +0.06|-0.00 | Whole depth | Pawl | ||||||
R16S120-48 | 48 | 1.59 | 76.2 | 16 | 9.5 | 53.3 | 3.1 | Size 1 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 48 Module 1.59 Ø d 76.2 Bore dia. 16 t 9.5 C.D.
+0.06|-0.00 53.3 Whole depth 3.1 Pawl Size 1 | |||||||||||||||
R16S120-56 | 56 | 1.59 | 88.9 | 16 | 9.5 | 58.4 | 3.1 | Size 1 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 56 Module 1.59 Ø d 88.9 Bore dia. 16 t 9.5 C.D.
+0.06|-0.00 58.4 Whole depth 3.1 Pawl Size 1 | |||||||||||||||
R16S120-65 | 65 | 1.59 | 101.6 | 16 | 9.5 | 63.5 | 3.1 | Size 1 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 65 Module 1.59 Ø d 101.6 Bore dia. 16 t 9.5 C.D.
+0.06|-0.00 63.5 Whole depth 3.1 Pawl Size 1 | |||||||||||||||
R24S106-24 | 24 | 1.05 | 25.4 | 10 | 6.4 | 28.2 | 1.8 | Size 2 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 24 Module 1.05 Ø d 25.4 Bore dia. 10 t 6.4 C.D.
+0.06|-0.00 28.2 Whole depth 1.8 Pawl Size 2 | |||||||||||||||
R24S106-30 | 30 | 1.05 | 31.7 | 10 | 6.4 | 30.0 | 1.8 | Size 2 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 30 Module 1.05 Ø d 31.7 Bore dia. 10 t 6.4 C.D.
+0.06|-0.00 30.0 Whole depth 1.8 Pawl Size 2 | |||||||||||||||
R24S106-48 | 48 | 1.05 | 50.8 | 10 | 6.4 | 36.8 | 1.8 | Size 2 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 48 Module 1.05 Ø d 50.8 Bore dia. 10 t 6.4 C.D.
+0.06|-0.00 36.8 Whole depth 1.8 Pawl Size 2 | |||||||||||||||
R24S106-72 | 72 | 1.05 | 76.2 | 10 | 6.4 | 47.2 | 1.8 | Size 2 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 72 Module 1.05 Ø d 76.2 Bore dia. 10 t 6.4 C.D.
+0.06|-0.00 47.2 Whole depth 1.8 Pawl Size 2 | |||||||||||||||
R32S103-24 | 21 | 0.79 | 19.0 | 10 | 3.0 | 26.4 | 1.5 | Size 2 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 21 Module 0.79 Ø d 19.0 Bore dia. 10 t 3.0 C.D.
+0.06|-0.00 26.4 Whole depth 1.5 Pawl Size 2 | |||||||||||||||
R32S103-32 | 32 | 0.79 | 25.4 | 10 | 3.0 | 28.2 | 1.5 | Size 2 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 32 Module 0.79 Ø d 25.4 Bore dia. 10 t 3.0 C.D.
+0.06|-0.00 28.2 Whole depth 1.5 Pawl Size 2 | |||||||||||||||
R32S103-40 | 40 | 0.79 | 31.7 | 10 | 3.0 | 30.0 | 1.5 | Size 2 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 40 Module 0.79 Ø d 31.7 Bore dia. 10 t 3.0 C.D.
+0.06|-0.00 30.0 Whole depth 1.5 Pawl Size 2 | |||||||||||||||
R32S103-48 | 48 | 0.79 | 38.1 | 10 | 3.0 | 32.0 | 1.5 | Size 2 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 48 Module 0.79 Ø d 38.1 Bore dia. 10 t 3.0 C.D.
+0.06|-0.00 32.0 Whole depth 1.5 Pawl Size 2 | |||||||||||||||
R32S103-64 | 64 | 0.79 | 50.8 | 10 | 3.0 | 36.8 | 1.5 | Size 2 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 64 Module 0.79 Ø d 50.8 Bore dia. 10 t 3.0 C.D.
+0.06|-0.00 36.8 Whole depth 1.5 Pawl Size 2 | |||||||||||||||
R48S103-36 | 36 | 0.53 | 19.0 | 10 | 3.0 | 26.2 | 0.9 | Size 2 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 36 Module 0.53 Ø d 19.0 Bore dia. 10 t 3.0 C.D.
+0.06|-0.00 26.2 Whole depth 0.9 Pawl Size 2 | |||||||||||||||
R48S103-48 | 48 | 0.53 | 25.4 | 10 | 3.0 | 28.4 | 0.9 | Size 2 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 48 Module 0.53 Ø d 25.4 Bore dia. 10 t 3.0 C.D.
+0.06|-0.00 28.4 Whole depth 0.9 Pawl Size 2 | |||||||||||||||
R32S103-96 | 96 | 0.79 | 76.2 | 10 | 3.0 | 47.2 | 1.5 | Size 2 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 96 Module 0.79 Ø d 76.2 Bore dia. 10 t 3.0 C.D.
+0.06|-0.00 47.2 Whole depth 1.5 Pawl Size 2 | |||||||||||||||
R48S103-60 | 60 | 0.53 | 31.7 | 10 | 3.0 | 30.5 | 0.9 | Size 2 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 60 Module 0.53 Ø d 31.7 Bore dia. 10 t 3.0 C.D.
+0.06|-0.00 30.5 Whole depth 0.9 Pawl Size 2 | |||||||||||||||
R48S103-72 | 72 | 0.53 | 38.1 | 10 | 3.0 | 32.5 | 0.9 | Size 2 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 72 Module 0.53 Ø d 38.1 Bore dia. 10 t 3.0 C.D.
+0.06|-0.00 32.5 Whole depth 0.9 Pawl Size 2 | |||||||||||||||
R48S103-96 | 96 | 0.53 | 50.8 | 10 | 3.0 | 37.3 | 0.9 | Size 2 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 96 Module 0.53 Ø d 50.8 Bore dia. 10 t 3.0 C.D.
+0.06|-0.00 37.3 Whole depth 0.9 Pawl Size 2 | |||||||||||||||
R48S103-144 | 144 | 0.53 | 76.2 | 10 | 3.0 | 47.8 | 0.9 | Size 2 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 144 Module 0.53 Ø d 76.2 Bore dia. 10 t 3.0 C.D.
+0.06|-0.00 47.8 Whole depth 0.9 Pawl Size 2 |
Stainless steel 303.
Right hand operation.
Order pawl and mounting shoulder screw separately.
Hardness of pawl - HRc32-38, material 17-4PH stainless steel.
Mounting shoulder screw - stainless steel 416.
Special ratchet and pawls made to order.