Price & Availability | Article | Stroke | Rod end linkage | Bore dia. | Leak at 50 psi SL/min max. | Leak at 100 psi SL/min max. | Body length | ||||||||||||||||||
L4596.0500 | 0,5" | 1/4" Ball | 0,945" | 1.06 | 5.60 | 1,296" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 0,5" Rod end linkage 1/4" Ball Bore dia. 0,945" Leak at 50 psi SL/min
max. 1.06 Leak at 100 psi SL/min
max. 5.60 Body length 1,296" | |||||||||||||||||||||||||
L4596.1000 | 1,0" | 1/4" Ball | 0,945" | 1.06 | 5.60 | 1,796" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 1,0" Rod end linkage 1/4" Ball Bore dia. 0,945" Leak at 50 psi SL/min
max. 1.06 Leak at 100 psi SL/min
max. 5.60 Body length 1,796" | |||||||||||||||||||||||||
L4596.2000 | 2,0" | 1/4" Ball | 0,945" | 1.06 | 5.60 | 2,796" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 2,0" Rod end linkage 1/4" Ball Bore dia. 0,945" Leak at 50 psi SL/min
max. 1.06 Leak at 100 psi SL/min
max. 5.60 Body length 2,796" | |||||||||||||||||||||||||
L4596.3000 | 3,0" | 1/4" Ball | 0,945" | 1.06 | 5.60 | 3,796" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 3,0" Rod end linkage 1/4" Ball Bore dia. 0,945" Leak at 50 psi SL/min
max. 1.06 Leak at 100 psi SL/min
max. 5.60 Body length 3,796" | |||||||||||||||||||||||||
L4596.4000 | 4,0" | 1/4" Ball | 0,945" | 1.06 | 5.60 | 4,796" | |||||||||||||||||||
£ 241.05 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Stroke 4,0" Rod end linkage 1/4" Ball Bore dia. 0,945" Leak at 50 psi SL/min
max. 1.06 Leak at 100 psi SL/min
max. 5.60 Body length 4,796" | |||||||||||||||||||||||||
L4596.5000 | 5,0" | 1/4" Ball | 0,945" | 1.06 | 5.60 | 5,796" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 5,0" Rod end linkage 1/4" Ball Bore dia. 0,945" Leak at 50 psi SL/min
max. 1.06 Leak at 100 psi SL/min
max. 5.60 Body length 5,796" | |||||||||||||||||||||||||
L4596.6000 | 6,0" | 1/4" Ball | 0,945" | 1.06 | 5.60 | 6,796" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 6,0" Rod end linkage 1/4" Ball Bore dia. 0,945" Leak at 50 psi SL/min
max. 1.06 Leak at 100 psi SL/min
max. 5.60 Body length 6,796" |
Graphite carbon piston.
Annealed borosilicate glass cylinder.
Precision fire-polished bore.
Aluminium 2024-T4 piston rod.
Shock resistant rubber case.
Piston area = 0.701 in² (452.25mm²)
Pressure range = full vacuum - 100 psi (0.69 MPa)
Force factor:
Piston area x pressure = output force.
Max force = 312.05N (at 0.69 MPa)
Minimum pressure differential required for actuation = 0.05 psi (345 Pa)
Friction coefficient = 0.2
Force without side load typically 0.5% - 1.5% of load.
Operating temperature range: -55°c to 150°c.
If operating at temperatures about +70°c, please advise when placing order.
Mounting data:
Mounting hole:
Rectangular: 0.312" x 0.375" (8mm x 10mm)
Round: 0.375" (10mm).
Suggested mounting bracket thickness = 0.060" - 0.125" (1.52mm - 3.18mm).
Mounting nut torque:
Head = 4-8 in-lb (0.45-0.90 Nm).
Rod end = 5-15 in-lb (0.56-1.70 Nm
Fitting = 12 in-lb max.
*Full stroke is obtained with customer held mounting tolerance of ±0.015" (0.038mm).
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk