Price & Availability | Article | Shaft dia. tol. h7 | Gear ratio | Input power at 1400 rpm max. | Torque output (Shaft B) Nm (Shaft A) kW max. | Weight kg | ||||||||||||||||||
R2347.1 | 19 | 1:1 | 5.13 | 35.0 | 5.40 | |||||||||||||||||||
£ 1,242.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia.
tol. h7 19 Gear ratio 1:1 Input power at 1400 rpm
max. 5.13 Torque output (Shaft B) Nm (Shaft A) kW
max. 35.0 Weight
kg 5.40 |
Lightweight aluminium alloy housing.
Case-hardened steel gears and shafts.
Normally used as speed reducers.
Shaft A is the input shaft. Optimum performance based on max. 1400 rpm input.
Provides on average 10,000 hours trouble-free life.
Where ratio geared units are used as speed increasers, the optimum input speed is 750 rpm for 1:2 ratios.
Very low operating noise levels. Temperature range is -20° to +80°.
Max. radial loading :50 Kg.
Max. axial loading: 10 Kg.
Angular alignment: 15' to 30' of arc.
See technical pages for gear box selection guide,
based on motor rating, gearing ratio, load type and expected hourly usage hours.