Price & Availability | Article | Hand | No. of teeth | Material | Bore dia. | Pitch dia. P.D. | Outside dia. | ||||||
R2162.R020-03 | Right | 20 | Stainless | 3 | 11.31 | 12.11 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 20 Material Stainless Bore dia. 3 Pitch dia. P.D. 11.31 Outside dia. 12.11 | |||||||||||||
R2162.R025-03 | Right | 25 | Stainless | 3 | 14.14 | 14.94 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 25 Material Stainless Bore dia. 3 Pitch dia. P.D. 14.14 Outside dia. 14.94 | |||||||||||||
R2162.R030-03 | Right | 30 | Stainless | 3 | 16.97 | 17.77 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 30 Material Stainless Bore dia. 3 Pitch dia. P.D. 16.97 Outside dia. 17.77 | |||||||||||||
R2162.R032-03 | Right | 32 | Stainless | 3 | 18.10 | 18.90 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 32 Material Stainless Bore dia. 3 Pitch dia. P.D. 18.10 Outside dia. 18.90 | |||||||||||||
R2162.R035-03 | Right | 35 | Stainless | 3 | 19.80 | 20.60 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 35 Material Stainless Bore dia. 3 Pitch dia. P.D. 19.80 Outside dia. 20.60 | |||||||||||||
R2162.R040-03 | Right | 40 | Stainless | 3 | 22.63 | 23.43 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 40 Material Stainless Bore dia. 3 Pitch dia. P.D. 22.63 Outside dia. 23.43 | |||||||||||||
R2162.R045-03 | Right | 45 | Stainless | 3 | 54.46 | 26.26 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 45 Material Stainless Bore dia. 3 Pitch dia. P.D. 54.46 Outside dia. 26.26 | |||||||||||||
R2162.R048-03 | Right | 48 | Stainless | 3 | 27.15 | 27.95 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 48 Material Stainless Bore dia. 3 Pitch dia. P.D. 27.15 Outside dia. 27.95 | |||||||||||||
R2162.R050-03 | Right | 50 | Stainless | 3 | 28.28 | 29.08 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 50 Material Stainless Bore dia. 3 Pitch dia. P.D. 28.28 Outside dia. 29.08 | |||||||||||||
R2162.R060-03 | Right | 60 | Stainless | 3 | 33.94 | 34.74 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 60 Material Stainless Bore dia. 3 Pitch dia. P.D. 33.94 Outside dia. 34.74 | |||||||||||||
R2162.R064-03 | Right | 64 | Stainless | 3 | 36.20 | 37.00 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 64 Material Stainless Bore dia. 3 Pitch dia. P.D. 36.20 Outside dia. 37.00 | |||||||||||||
R2162.R070-03 | Right | 70 | Stainless | 3 | 39.60 | 40.40 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 70 Material Stainless Bore dia. 3 Pitch dia. P.D. 39.60 Outside dia. 40.40 | |||||||||||||
R2162.R080-03 | Right | 80 | Stainless | 3 | 45.25 | 46.05 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 80 Material Stainless Bore dia. 3 Pitch dia. P.D. 45.25 Outside dia. 46.05 | |||||||||||||
R2162.R090-03 | Right | 90 | Stainless | 3 | 50.91 | 51.71 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 90 Material Stainless Bore dia. 3 Pitch dia. P.D. 50.91 Outside dia. 51.71 | |||||||||||||
R2162.R096-03 | Right | 96 | Stainless | 3 | 54.31 | 55.11 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 96 Material Stainless Bore dia. 3 Pitch dia. P.D. 54.31 Outside dia. 55.11 | |||||||||||||
R2162.R100-03 | Right | 100 | Stainless | 3 | 56.57 | 57.37 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 100 Material Stainless Bore dia. 3 Pitch dia. P.D. 56.57 Outside dia. 57.37 | |||||||||||||
R2162.R128-03 | Right | 128 | Stainless | 3 | 72.41 | 73.21 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 128 Material Stainless Bore dia. 3 Pitch dia. P.D. 72.41 Outside dia. 73.21 | |||||||||||||
R2162.R160-03 | Right | 160 | Stainless | 3 | 90.51 | 91.31 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 160 Material Stainless Bore dia. 3 Pitch dia. P.D. 90.51 Outside dia. 91.31 | |||||||||||||
R2162.R020-05 | Right | 20 | Stainless | 5 | 11.31 | 12.11 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 20 Material Stainless Bore dia. 5 Pitch dia. P.D. 11.31 Outside dia. 12.11 | |||||||||||||
R2162.R025-05 | Right | 25 | Stainless | 5 | 14.14 | 14.94 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 25 Material Stainless Bore dia. 5 Pitch dia. P.D. 14.14 Outside dia. 14.94 | |||||||||||||
R2162.R030-05 | Right | 30 | Stainless | 5 | 16.97 | 17.77 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 30 Material Stainless Bore dia. 5 Pitch dia. P.D. 16.97 Outside dia. 17.77 | |||||||||||||
R2162.R032-05 | Right | 32 | Stainless | 5 | 18.10 | 18.90 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 32 Material Stainless Bore dia. 5 Pitch dia. P.D. 18.10 Outside dia. 18.90 | |||||||||||||
R2162.R035-05 | Right | 35 | Stainless | 5 | 19.80 | 20.60 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 35 Material Stainless Bore dia. 5 Pitch dia. P.D. 19.80 Outside dia. 20.60 | |||||||||||||
R2162.R040-05 | Right | 40 | Stainless | 5 | 22.63 | 23.43 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 40 Material Stainless Bore dia. 5 Pitch dia. P.D. 22.63 Outside dia. 23.43 | |||||||||||||
R2162.R045-05 | Right | 45 | Stainless | 5 | 54.46 | 26.26 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 45 Material Stainless Bore dia. 5 Pitch dia. P.D. 54.46 Outside dia. 26.26 | |||||||||||||
R2162.R048-05 | Right | 48 | Stainless | 5 | 27.15 | 27.95 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 48 Material Stainless Bore dia. 5 Pitch dia. P.D. 27.15 Outside dia. 27.95 | |||||||||||||
R2162.R050-05 | Right | 50 | Stainless | 5 | 28.28 | 29.08 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 50 Material Stainless Bore dia. 5 Pitch dia. P.D. 28.28 Outside dia. 29.08 | |||||||||||||
R2162.R060-05 | Right | 60 | Stainless | 5 | 33.94 | 34.74 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 60 Material Stainless Bore dia. 5 Pitch dia. P.D. 33.94 Outside dia. 34.74 | |||||||||||||
R2162.R064-05 | Right | 64 | Stainless | 5 | 36.20 | 37.00 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 64 Material Stainless Bore dia. 5 Pitch dia. P.D. 36.20 Outside dia. 37.00 | |||||||||||||
R2162.R070-05 | Right | 70 | Stainless | 5 | 39.60 | 40.40 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 70 Material Stainless Bore dia. 5 Pitch dia. P.D. 39.60 Outside dia. 40.40 | |||||||||||||
R2162.R080-05 | Right | 80 | Stainless | 5 | 42.25 | 46.05 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 80 Material Stainless Bore dia. 5 Pitch dia. P.D. 42.25 Outside dia. 46.05 | |||||||||||||
R2162.R090-05 | Right | 90 | Stainless | 5 | 50.91 | 51.71 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 90 Material Stainless Bore dia. 5 Pitch dia. P.D. 50.91 Outside dia. 51.71 | |||||||||||||
R2162.R096-05 | Right | 96 | Stainless | 5 | 54.31 | 55.11 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 96 Material Stainless Bore dia. 5 Pitch dia. P.D. 54.31 Outside dia. 55.11 | |||||||||||||
R2162.R100-05 | Right | 100 | Stainless | 5 | 56.57 | 57.37 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 100 Material Stainless Bore dia. 5 Pitch dia. P.D. 56.57 Outside dia. 57.37 | |||||||||||||
R2162.R128-05 | Right | 128 | Stainless | 5 | 72.41 | 73.21 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 128 Material Stainless Bore dia. 5 Pitch dia. P.D. 72.41 Outside dia. 73.21 | |||||||||||||
R2162.R160-05 | Right | 160 | Stainless | 5 | 90.51 | 91.31 | |||||||
Ready to despatch 0 Need more? Please call us.
Hand Right No. of teeth 160 Material Stainless Bore dia. 5 Pitch dia. P.D. 90.51 Outside dia. 91.31 |
Stainless steel (DIN 1,4305).
45° helix angle.
20° pressure angle.
Quality class DIN 7, AGMA 10.
For right angle transmission use two gears with same helical direction.
For parallel transmission use right and left helix.
For 0,4 module left hand helical gears see R2163.