Price & Availability | Article | d1 | l1 | l2 | A/F | Adjustment | Weight kg | |||||||||||||||||||||
R3825.006-ZP | M 6 | 30 | 22.5 | 10 | 15 | 0.02 | ||||||||||||||||||||||
£ 0.60 per unit (click for quantity discounts) Ready to despatch 84 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 30 l2 22.5 A/F 10 Adjustment 15 Weight
kg 0.02 | ||||||||||||||||||||||||||||
R3825.008-ZP | M 8 | 35 | 25.0 | 13 | 15 | 0.03 | ||||||||||||||||||||||
£ 0.72 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 35 l2 25.0 A/F 13 Adjustment 15 Weight
kg 0.03 | ||||||||||||||||||||||||||||
R3825.010-ZP | M10 | 45 | 33.0 | 16 | 21 | 0.06 | ||||||||||||||||||||||
£ 6.96 per unit (click for quantity discounts) Ready to despatch 63 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 45 l2 33.0 A/F 16 Adjustment 21 Weight
kg 0.06 | ||||||||||||||||||||||||||||
R3825.012-ZP | M12 | 55 | 40.0 | 18 | 25 | 0.09 | ||||||||||||||||||||||
£ 9.21 per unit (click for quantity discounts) Ready to despatch 46 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 55 l2 40.0 A/F 18 Adjustment 25 Weight
kg 0.09 | ||||||||||||||||||||||||||||
R3825.016-ZP | M16 | 75 | 55.0 | 24 | 35 | 0.18 | ||||||||||||||||||||||
£ 24.76 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 75 l2 55.0 A/F 24 Adjustment 35 Weight
kg 0.18 | ||||||||||||||||||||||||||||
R3825.020-ZP | M20 | 95 | 24.0 | 30 | 47 | 0.32 | ||||||||||||||||||||||
£ 43.36 per unit (click for quantity discounts) Ready to despatch 41 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 95 l2 24.0 A/F 30 Adjustment 47 Weight
kg 0.32 | ||||||||||||||||||||||||||||
R3825.024-ZP | M24 | 115 | 29.0 | 36 | 57 | 0.53 | ||||||||||||||||||||||
£ 59.04 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 115 l2 29.0 A/F 36 Adjustment 57 Weight
kg 0.53 | ||||||||||||||||||||||||||||
R3825.030-ZP | M30 | 125 | 36.0 | 46 | 53 | 1.08 | ||||||||||||||||||||||
£ 92.74 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 l1 125 l2 36.0 A/F 46 Adjustment 53 Weight
kg 1.08 |
Steel (1.0037), zinc-plated.
Hot dip galvanized, available on request providing increased protection against corrosion. Please add -FZ for hot dip galvanized, e.g. R3804.006-FZ.
To DIN 1479.
Turnbuckles consist of a metal frame with right hand thread one end and left hand thread the other end. Used for tensioning by rotating turnbuckle body without twisting attached rope or cable.
L2 dimension indicates the length of thread from each end that has been overcut.
This means you can screw from one end a total of length l2. Please note if screwing in from both ends the length of thread is half l2.
Sizes M6-M16, have overlapping thread, from M20 middle part is relieved.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.