Price & Availability | Article | l1 | l2 stroke | h1 | h2 | d1 | l3 | l4 | l5 | w1 | w2 | Load/pair max. kg | ||||||
L2042.0200 | 200 | 200 | 50 | 30 | M8 | - | - | 50 | 30 | 25 | 100 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 200 l2 stroke 200 h1 50 h2 30 d1 M8 l3 - l4 - l5 50 w1 30 w2 25 Load/pair
max.
kg 100 | ||||||||||||||||||
L2042.0250 | 250 | 250 | 50 | 30 | M8 | - | 50 | 50 | 30 | 25 | 105 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 250 l2 stroke 250 h1 50 h2 30 d1 M8 l3 - l4 50 l5 50 w1 30 w2 25 Load/pair
max.
kg 105 | ||||||||||||||||||
L2042.0350 | 350 | 350 | 50 | 30 | M8 | - | 150 | 50 | 30 | 25 | 115 | |||||||
£ 202.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 350 l2 stroke 350 h1 50 h2 30 d1 M8 l3 - l4 150 l5 50 w1 30 w2 25 Load/pair
max.
kg 115 | ||||||||||||||||||
L2042.0400 | 400 | 400 | 50 | 30 | M8 | - | 200 | 50 | 30 | 25 | 120 | |||||||
£ 283.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 400 l2 stroke 400 h1 50 h2 30 d1 M8 l3 - l4 200 l5 50 w1 30 w2 25 Load/pair
max.
kg 120 | ||||||||||||||||||
L2042.0450 | 450 | 450 | 50 | 30 | M8 | - | 250 | 50 | 30 | 25 | 125 | |||||||
£ 219.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 450 l2 stroke 450 h1 50 h2 30 d1 M8 l3 - l4 250 l5 50 w1 30 w2 25 Load/pair
max.
kg 125 | ||||||||||||||||||
L2042.0500 | 500 | 500 | 50 | 30 | M8 | - | 300 | 50 | 30 | 25 | 130 | |||||||
£ 370.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 500 l2 stroke 500 h1 50 h2 30 d1 M8 l3 - l4 300 l5 50 w1 30 w2 25 Load/pair
max.
kg 130 | ||||||||||||||||||
L2042.0550 | 550 | 550 | 50 | 30 | M8 | 150 | - | 50 | 30 | 25 | 135 | |||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 550 l2 stroke 550 h1 50 h2 30 d1 M8 l3 150 l4 - l5 50 w1 30 w2 25 Load/pair
max.
kg 135 | ||||||||||||||||||
L2042.0600 | 600 | 600 | 50 | 30 | M8 | 175 | - | 50 | 30 | 25 | 140 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 600 l2 stroke 600 h1 50 h2 30 d1 M8 l3 175 l4 - l5 50 w1 30 w2 25 Load/pair
max.
kg 140 | ||||||||||||||||||
L2042.0650 | 650 | 650 | 50 | 30 | M8 | 200 | - | 50 | 30 | 25 | 135 | |||||||
£ 205.43 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 650 l2 stroke 650 h1 50 h2 30 d1 M8 l3 200 l4 - l5 50 w1 30 w2 25 Load/pair
max.
kg 135 | ||||||||||||||||||
L2042.0700 | 700 | 700 | 50 | 30 | M8 | 225 | - | 50 | 30 | 25 | 130 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 700 l2 stroke 700 h1 50 h2 30 d1 M8 l3 225 l4 - l5 50 w1 30 w2 25 Load/pair
max.
kg 130 | ||||||||||||||||||
L2042.0750 | 750 | 750 | 50 | 30 | M8 | 250 | - | 50 | 30 | 25 | 125 | |||||||
£ 358.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 750 l2 stroke 750 h1 50 h2 30 d1 M8 l3 250 l4 - l5 50 w1 30 w2 25 Load/pair
max.
kg 125 | ||||||||||||||||||
L2042.0800 | 800 | 800 | 50 | 30 | M8 | 275 | - | 50 | 30 | 25 | 120 | |||||||
£ 376.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 800 l2 stroke 800 h1 50 h2 30 d1 M8 l3 275 l4 - l5 50 w1 30 w2 25 Load/pair
max.
kg 120 | ||||||||||||||||||
L2042.0850 | 850 | 850 | 50 | 30 | M8 | 300 | - | 50 | 30 | 25 | 115 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 850 l2 stroke 850 h1 50 h2 30 d1 M8 l3 300 l4 - l5 50 w1 30 w2 25 Load/pair
max.
kg 115 | ||||||||||||||||||
L2042.0900 | 900 | 900 | 50 | 30 | M8 | 325 | - | 50 | 30 | 25 | 110 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 900 l2 stroke 900 h1 50 h2 30 d1 M8 l3 325 l4 - l5 50 w1 30 w2 25 Load/pair
max.
kg 110 | ||||||||||||||||||
L2042.0950 | 950 | 950 | 50 | 30 | M8 | 350 | - | 50 | 30 | 25 | 105 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 950 l2 stroke 950 h1 50 h2 30 d1 M8 l3 350 l4 - l5 50 w1 30 w2 25 Load/pair
max.
kg 105 | ||||||||||||||||||
L2042.1000 | 1000 | 1000 | 50 | 30 | M8 | 375 | - | 50 | 30 | 25 | 100 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 1000 l2 stroke 1000 h1 50 h2 30 d1 M8 l3 375 l4 - l5 50 w1 30 w2 25 Load/pair
max.
kg 100 | ||||||||||||||||||
L2042.1050 | 1050 | 1050 | 50 | 30 | M8 | 400 | - | 50 | 30 | 25 | 95 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 1050 l2 stroke 1050 h1 50 h2 30 d1 M8 l3 400 l4 - l5 50 w1 30 w2 25 Load/pair
max.
kg 95 | ||||||||||||||||||
L2042.1100 | 1100 | 1100 | 50 | 30 | M8 | 425 | - | 50 | 30 | 25 | 90 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 1100 l2 stroke 1100 h1 50 h2 30 d1 M8 l3 425 l4 - l5 50 w1 30 w2 25 Load/pair
max.
kg 90 | ||||||||||||||||||
L2042.1150 | 1150 | 1150 | 50 | 30 | M8 | 450 | - | 50 | 30 | 25 | 85 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 1150 l2 stroke 1150 h1 50 h2 30 d1 M8 l3 450 l4 - l5 50 w1 30 w2 25 Load/pair
max.
kg 85 | ||||||||||||||||||
L2042.1200 | 1200 | 1200 | 50 | 30 | M8 | 475 | - | 50 | 30 | 25 | 80 | |||||||
£ 432.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 1200 l2 stroke 1200 h1 50 h2 30 d1 M8 l3 475 l4 - l5 50 w1 30 w2 25 Load/pair
max.
kg 80 | ||||||||||||||||||
L2042.1250 | 1250 | 1250 | 50 | 30 | M8 | 500 | - | 50 | 30 | 25 | 75 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 1250 l2 stroke 1250 h1 50 h2 30 d1 M8 l3 500 l4 - l5 50 w1 30 w2 25 Load/pair
max.
kg 75 | ||||||||||||||||||
L2042.1300 | 1300 | 1300 | 50 | 30 | M8 | 525 | - | 50 | 30 | 25 | 70 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 1300 l2 stroke 1300 h1 50 h2 30 d1 M8 l3 525 l4 - l5 50 w1 30 w2 25 Load/pair
max.
kg 70 | ||||||||||||||||||
L2042.1350 | 1350 | 1350 | 50 | 30 | M8 | 550 | - | 50 | 30 | 25 | 65 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 1350 l2 stroke 1350 h1 50 h2 30 d1 M8 l3 550 l4 - l5 50 w1 30 w2 25 Load/pair
max.
kg 65 | ||||||||||||||||||
L2042.1400 | 1400 | 1400 | 50 | 30 | M8 | 575 | - | 50 | 30 | 25 | 60 | |||||||
£ 679.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 1400 l2 stroke 1400 h1 50 h2 30 d1 M8 l3 575 l4 - l5 50 w1 30 w2 25 Load/pair
max.
kg 60 |
High quality grade aluminium (EN-AW-6082 T6, anodised), with steel ball bearings and cage.
Ideal for applications requiring lightweight yet robust telescopic slides (eg. aircraft seating).
Total length: = Installation length (l1) + extension length (l2).
The maximum safe load is given for a fully extended pair of slides, mounted on the major axis, with a load spread uniformly along the inner beam.