Manual Rotary Stages
economy type
Price & Availability | Article | Load max. N | d1 | Vernier reading min. | h1 | h2 | d2 | d3 | d4 | ||||||
L3330.040 | 5.0 | 40 | 2° | 20 | 4 | M2 | 25 | 5.5 | |||||||
£ 234.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
N 5.0 d1 40 Vernier reading
min. 2° h1 20 h2 4 d2 M2 d3 25 d4 5.5 | |||||||||||||||
L3330.060 | 7.0 | 60 | 1° | 25 | 4 | M4 | 50 | 5.5 | |||||||
£ 272.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
N 7.0 d1 60 Vernier reading
min. 1° h1 25 h2 4 d2 M4 d3 50 d4 5.5 |
Price & Availability | Article | Weight kg | d5 | d6 | d7 | l1 | l2 | w1 | w2 | w3 | w4 | ||||||
L3330.040 | 0.14 | M6x 8 | 7.5 | 6 | 10.3 | 10 | 25 | - | 15 | - | |||||||
£ 234.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.14 d5 M6x 8 d6 7.5 d7 6 l1 10.3 l2 10 w1 25 w2 - w3 15 w4 - | |||||||||||||||||
L3330.060 | 0.20 | M6x14 | 7.5 | 8 | 15.5 | 13 | 40 | 32 | 25 | 15 | |||||||
£ 272.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.20 d5 M6x14 d6 7.5 d7 8 l1 15.5 l2 13 w1 40 w2 32 w3 25 w4 15 |
Aluminium body blackened, steel knob.
360° adjustment.
Runout 50µ.