Manual Rotary Stages
precision type
Price & Availability | Article | d1 | Load max. N | Vernier reading min. | h1 | h2 | h3 | h4 | d2 | |||||||||||||||
L3331.038 | 38 | 1.0 | 1' 26" | 17.5 | 11 | 10.5 | 4.5 | 16 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 38 Load
max.
N 1.0 Vernier reading
min. 1' 26" h1 17.5 h2 11 h3 10.5 h4 4.5 d2 16 | ||||||||||||||||||||||||
L3331.060 | 60 | 3.0 | 0' 55" | 22.5 | 13 | 12.5 | 11.5 | 15 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 60 Load
max.
N 3.0 Vernier reading
min. 0' 55" h1 22.5 h2 13 h3 12.5 h4 11.5 d2 15 | ||||||||||||||||||||||||
L3331.085 | 85 | 4.0 | 0' 43" | 25 | 22 | 13.0 | 11.5 | 20 | ||||||||||||||||
£ 402.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 85 Load
max.
N 4.0 Vernier reading
min. 0' 43" h1 25 h2 22 h3 13.0 h4 11.5 d2 20 | ||||||||||||||||||||||||
L3331.110 | 110 | 5.0 | 0' 34" | 25 | 22 | 13.0 | 11.5 | 25 | ||||||||||||||||
£ 779.35 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 110 Load
max.
N 5.0 Vernier reading
min. 0' 34" h1 25 h2 22 h3 13.0 h4 11.5 d2 25 |
Price & Availability | Article | Weight kg | d3 | d4 | d5 | d6 | d7 | d8 for | d9 | w1 | w2 | w3 | w4 | l1 | l2 | |||||||||||||||
L3331.038 | 0.09 | 32 | 6 | 4 | M 6x1 | M2 | M2 | - | - | 32 | 14 | 24.0 | 37.4 | 38.5 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 0.09 d3 32 d4 6 d5 4 d6 M 6x1 d7 M2 d8 for M2 d9 - w1 - w2 32 w3 14 w4 24.0 l1 37.4 l2 38.5 | ||||||||||||||||||||||||||||||
L3331.060 | 0.28 | 50 | 12 | 4 | M16x1 | M3 | M4 | - | - | 50 | 32 | 37.5 | 47.8 | 45.0 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 0.28 d3 50 d4 12 d5 4 d6 M16x1 d7 M3 d8 for M4 d9 - w1 - w2 50 w3 32 w4 37.5 l1 47.8 l2 45.0 | ||||||||||||||||||||||||||||||
L3331.085 | 0.48 | 50 | 12 | 4 | M16x1 | M3 | M4 | 8 | - | 50 | 32 | 48.0 | 53.3 | 62.0 | ||||||||||||||||
£ 402.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.48 d3 50 d4 12 d5 4 d6 M16x1 d7 M3 d8 for M4 d9 8 w1 - w2 50 w3 32 w4 48.0 l1 53.3 l2 62.0 | ||||||||||||||||||||||||||||||
L3331.110 | 0.75 | 50 | 12 | 4 | M16x1 | M3 | M4 | 8 | 70 | 50 | 32 | 61.5 | 53.3 | 62.0 | ||||||||||||||||
£ 779.35 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.75 d3 50 d4 12 d5 4 d6 M16x1 d7 M3 d8 for M4 d9 8 w1 70 w2 50 w3 32 w4 61.5 l1 53.3 l2 62.0 |
Aluminium body blackened, steel knob. Transmission mechanism - brass bush rotary system.
Coarse 360° adjustment., fine adjustment ±5°.