Crossed Roller Tables
steel
Units | Price/unit after discount | Applied Discount |
1-4 | £ 1,006.52 | 0% |
5-9 | £ 905.87 | 10% |
10-19 | £ 855.54 | 15% |
20-49 | £ 754.89 | 25% |
50+ | £ 654.24 | 35% |
Body carbon steel (S50C) nickel plated. Rail and rollers carbon steel (100Cr6), retainer stainless steel (AISI 304).
Base and carriage with standard hole pattern. The top can be machined as required, taking care to disassemble first and ensure no dirt ingress.
Alternatively we can machine any extra holes required (additional cost).
Recommended allowable load is 1/3 of max. static load giving a safety factor of over 3.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).