Shaft Clamps
manual
Price & Availability | Article | Shaft dia. | h1 | l1 | w1 | w2 | w3 | w4 | h2 | h3 | h4 | h5 | l2 | d1 | d2 for | Torque to Nm | Holding force N | ||||||||||||||||||
L1784.012 | 12 | 18 | 32 | 43 | 32 | 30.5 | 33.5 | 24 | 10 | 16.0 | 44 | 4.5 | M 5 | M 4 | 5 | 1200 | |||||||||||||||||||
£ 156.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia. 12 h1 18 l1 32 w1 43 w2 32 w3 30.5 w4 33.5 h2 24 h3 10 h4 16.0 h5 44 l2 4.5 d1 M 5 d2 for M 4 Torque to
Nm 5 Holding force
N 1200 | |||||||||||||||||||||||||||||||||||
L1784.016 | 16 | 22 | 38 | 53 | 40 | 30.5 | 33.5 | 29 | 12 | 19.0 | 44 | 5.5 | M 6 | M 5 | 5 | 1200 | |||||||||||||||||||
£ 166.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia. 16 h1 22 l1 38 w1 53 w2 40 w3 30.5 w4 33.5 h2 29 h3 12 h4 19.0 h5 44 l2 5.5 d1 M 6 d2 for M 5 Torque to
Nm 5 Holding force
N 1200 | |||||||||||||||||||||||||||||||||||
L1784.020 | 20 | 25 | 44 | 60 | 45 | 38.5 | 41.5 | 32 | 14 | 21.5 | 63 | 6.5 | M 8 | M 6 | 7 | 1200 | |||||||||||||||||||
£ 174.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia. 20 h1 25 l1 44 w1 60 w2 45 w3 38.5 w4 41.5 h2 32 h3 14 h4 21.5 h5 63 l2 6.5 d1 M 8 d2 for M 6 Torque to
Nm 7 Holding force
N 1200 | |||||||||||||||||||||||||||||||||||
L1784.025 | 25 | 30 | 52 | 78 | 60 | 38.5 | 41.5 | 38 | 16 | 25.0 | 63 | 9.0 | M10 | M 8 | 7 | 1200 | |||||||||||||||||||
£ 181.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia. 25 h1 30 l1 52 w1 78 w2 60 w3 38.5 w4 41.5 h2 38 h3 16 h4 25.0 h5 63 l2 9.0 d1 M10 d2 for M 8 Torque to
Nm 7 Holding force
N 1200 | |||||||||||||||||||||||||||||||||||
L1784.030 | 30 | 35 | 58 | 87 | 68 | 46.5 | 50.5 | 43 | 16 | 28.5 | 78 | 10.0 | M10 | M 8 | 12 | 2000 | |||||||||||||||||||
£ 188.69 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia. 30 h1 35 l1 58 w1 87 w2 68 w3 46.5 w4 50.5 h2 43 h3 16 h4 28.5 h5 78 l2 10.0 d1 M10 d2 for M 8 Torque to
Nm 12 Holding force
N 2000 | |||||||||||||||||||||||||||||||||||
L1784.040 | 40 | 45 | 68 | 108 | 86 | 56.5 | 61.5 | 53 | 20 | 34.5 | 95 | 11.0 | M12 | M10 | 17 | 2000 | |||||||||||||||||||
£ 209.96 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia. 40 h1 45 l1 68 w1 108 w2 86 w3 56.5 w4 61.5 h2 53 h3 20 h4 34.5 h5 95 l2 11.0 d1 M12 d2 for M10 Torque to
Nm 17 Holding force
N 2000 | |||||||||||||||||||||||||||||||||||
L1784.050 | 50 | 50 | 76 | 132 | 108 | 56.5 | 61.5 | 58 | 22 | 40.5 | 95 | 12.0 | M16 | M14 | 17 | 2000 | |||||||||||||||||||
£ 238.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia. 50 h1 50 l1 76 w1 132 w2 108 w3 56.5 w4 61.5 h2 58 h3 22 h4 40.5 h5 95 l2 12.0 d1 M16 d2 for M14 Torque to
Nm 17 Holding force
N 2000 |
Aluminium body, with hardened steel contact faces.
Activating the clamping lever presses the contact faces into contact with the shaft bar to clamp it in place.
For clamping from above use d1, for clamping from below use d2.
Use with shaft support rail L1780.
Pneumatic shaft clamps also available.