Price & Availability | Article | d1 tol. h8 | l1 | Tolerance µ tol. h6 | ||||||
L1778.50-0100 | 50 | 100 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 100 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-0150 | 50 | 150 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 150 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-0200 | 50 | 200 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 200 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-0250 | 50 | 250 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 250 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-0300 | 50 | 300 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 300 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-0350 | 50 | 350 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 350 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-0400 | 50 | 400 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 400 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-0450 | 50 | 450 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 450 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-0500 | 50 | 500 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 500 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-0550 | 50 | 550 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 550 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-0600 | 50 | 600 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 600 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-0650 | 50 | 650 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 650 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-0700 | 50 | 700 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 700 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-0750 | 50 | 750 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 750 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-0800 | 50 | 800 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 800 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-0850 | 50 | 850 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 850 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-0900 | 50 | 900 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 900 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1000 | 50 | 1000 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1000 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1050 | 50 | 1050 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1050 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1100 | 50 | 1100 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1100 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1150 | 50 | 1150 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1150 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1200 | 50 | 1200 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1200 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1250 | 50 | 1250 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1250 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1300 | 50 | 1300 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1300 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1350 | 50 | 1350 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1350 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1400 | 50 | 1400 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1400 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1450 | 50 | 1450 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1450 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1500 | 50 | 1500 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1500 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1550 | 50 | 1550 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1550 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1600 | 50 | 1600 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1600 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1650 | 50 | 1650 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1650 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1700 | 50 | 1700 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1700 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1750 | 50 | 1750 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1750 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1800 | 50 | 1800 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1800 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1850 | 50 | 1850 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1850 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1900 | 50 | 1900 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1900 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-1950 | 50 | 1950 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 1950 Tolerance µ
tol. h6 +0,-9 | ||||||||||
L1778.50-2000 | 50 | 2000 | +0,-9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 2000 Tolerance µ
tol. h6 +0,-9 |
Aluminium EN AW 6061/6060
Surface: Hard anodized
Hardness: 450-550 HV
Designed to be used with self-lubricating ceramic bushings (part no.s L1764 to L1769).
Temp. range -130°C to +200°C.
Non-magnetic, contaminants do not stick to surface, coating is FDA compliant, lightweight.
Shaft ends are not coated as standard, however coated ends are available on request.
Modifications, drilled and tapped holes, circlip grooves, special coatings etc. available.
Shafts lengths are cut to typically ± 2mm.