| Price & Availability | Article | d1 tol. h6 | d2 tol. h6 | l1 ±0.2 | l2 ±0.2 | l3 min. | No. of ball circuits | Dyn. load C max. N | Static load C0 max. N | Weight g | ||||||||||||||||||
| L1740.010 | 10 | 19 | 29 | 21.7 | 1.35 | 5 | 550 | 750 | 17 | |||||||||||||||||||
£ 23.67 per unit (click for quantity discounts) Ready to despatch 76 Need more? Please call us.
d1
tol. h6 10 d2
tol. h6 19 l1
±0.2 29 l2
±0.2 21.7 l3
min. 1.35 No. of ball circuits 5 Dyn. load C
max.
N 550 Static load C0
max.
N 750 Weight
g 17 | ||||||||||||||||||||||||||||
| L1740.012 | 12 | 22 | 32 | 22.7 | 1.35 | 5 | 1100 | 1230 | 23 | |||||||||||||||||||
£ 24.27 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
d1
tol. h6 12 d2
tol. h6 22 l1
±0.2 32 l2
±0.2 22.7 l3
min. 1.35 No. of ball circuits 5 Dyn. load C
max.
N 1100 Static load C0
max.
N 1230 Weight
g 23 | ||||||||||||||||||||||||||||
| L1740.016 | 16 | 26 | 36 | 24.7 | 1.35 | 5 | 1250 | 1550 | 28 | |||||||||||||||||||
£ 25.39 per unit (click for quantity discounts) Ready to despatch 96 Need more? Please call us.
d1
tol. h6 16 d2
tol. h6 26 l1
±0.2 36 l2
±0.2 24.7 l3
min. 1.35 No. of ball circuits 5 Dyn. load C
max.
N 1250 Static load C0
max.
N 1550 Weight
g 28 | ||||||||||||||||||||||||||||
| L1740.020 | 20 | 32 | 45 | 31.3 | 1.65 | 6 | 1670 | 2580 | 61 | |||||||||||||||||||
£ 32.11 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
d1
tol. h6 20 d2
tol. h6 32 l1
±0.2 45 l2
±0.2 31.3 l3
min. 1.65 No. of ball circuits 6 Dyn. load C
max.
N 1670 Static load C0
max.
N 2580 Weight
g 61 | ||||||||||||||||||||||||||||
| L1740.025 | 25 | 40 | 58 | 43.8 | 1.90 | 6 | 2750 | 3800 | 122 | |||||||||||||||||||
£ 42.25 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
d1
tol. h6 25 d2
tol. h6 40 l1
±0.2 58 l2
±0.2 43.8 l3
min. 1.90 No. of ball circuits 6 Dyn. load C
max.
N 2750 Static load C0
max.
N 3800 Weight
g 122 | ||||||||||||||||||||||||||||
| L1740.030 | 30 | 47 | 68 | 51.8 | 1.90 | 6 | 2800 | 4710 | 185 | |||||||||||||||||||
£ 57.04 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
d1
tol. h6 30 d2
tol. h6 47 l1
±0.2 68 l2
±0.2 51.8 l3
min. 1.90 No. of ball circuits 6 Dyn. load C
max.
N 2800 Static load C0
max.
N 4710 Weight
g 185 | ||||||||||||||||||||||||||||
| L1740.040 | 40 | 62 | 80 | 60.4 | 2.20 | 6 | 5720 | 6500 | 360 | |||||||||||||||||||
£ 72.25 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 40 d2
tol. h6 62 l1
±0.2 80 l2
±0.2 60.4 l3
min. 2.20 No. of ball circuits 6 Dyn. load C
max.
N 5720 Static load C0
max.
N 6500 Weight
g 360 | ||||||||||||||||||||||||||||
| L1740.050 | 50 | 75 | 100 | 77.4 | 2.70 | 6 | 7940 | 11460 | 580 | |||||||||||||||||||
£ 97.48 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 50 d2
tol. h6 75 l1
±0.2 100 l2
±0.2 77.4 l3
min. 2.70 No. of ball circuits 6 Dyn. load C
max.
N 7940 Static load C0
max.
N 11460 Weight
g 580 | ||||||||||||||||||||||||||||
Hardened and ground steel ball plate from bearing steel.
Floating plate feature offers self-alignment and clearance adjustment.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end seals -UU as standard.
The superball series has 3 x the load rating and 27 x the travel life of conventional linear bushings.
They offer self-alignment - prolonging travel life by reducing the friction between shaft and balls.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
Perpendicularity A is better than 15µ.
Temperature range: -20°C to +80°C.