Units | Price/unit after discount | Applied Discount |
1-4 | £ 31.99 | 0% |
5-19 | £ 28.79 | 10% |
20-39 | £ 25.59 | 20% |
40-99 | £ 22.39 | 30% |
100+ | £ 19.19 | 40% |
Carbon steel (ISO C45).
Accuracy to JIS B 1702-1 (ISO) class 8-9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,06 - 0,15mm. Rack shift coefficient x = 0.5.
For module 1.5 hubless steel gears with 60-100 teeth see R5194. For gears with 8-10 teeth see R5198 & R5199, for gears with 12-14 teeth see R5200,
for gears with 15-100 teeth See R5201 & R5204 (reduced weight version).
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk