| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 11.95 | 0% |
| 5-19 | £ 10.76 | 10% |
| 20-39 | £ 9.56 | 20% |
| 40-99 | £ 8.37 | 30% |
| 100+ | £ 7.17 | 40% |
Carbon steel (ISO C45).
Accuracy to JIS B 1702-1 (ISO) class 8-9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,06 - 0,15mm
For module 1.5 steel gears with 60-100 teeth see R5195 (hubless) & R5204 (with hub),
for gears with 8-10 see teeth R5198 & R5199, for gears with 12-14 teeth see R5200, for gears with 15-100 teeth alternative see R5201 and R5204 (reduced weight version).
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk

























































































